LMC6484QML

ACTIVE

Ultra-low Bias Current, Precision CMOS Rail-to-Rail Input and Output Operational Amplifier

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Vos (offset voltage at 25°C) (max) (mV) 0.75 Offset drift (typ) (µV/°C) 1 Input bias current (max) (pA) 25 GBW (typ) (MHz) 1.5 Slew rate (typ) (V/µs) 1.3 Rail-to-rail In, Out Vn at 1 kHz (typ) (nV√Hz) 37 CMRR (typ) (dB) 82 Rating Military Operating temperature range (°C) -55 to 125 Iout (typ) (A) 0.011 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.25 Input common mode headroom (to positive supply) (typ) (V) 0.25 Output swing headroom (to negative supply) (typ) (V) 0.18 Output swing headroom (to positive supply) (typ) (V) -0.2
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 15.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Vos (offset voltage at 25°C) (max) (mV) 0.75 Offset drift (typ) (µV/°C) 1 Input bias current (max) (pA) 25 GBW (typ) (MHz) 1.5 Slew rate (typ) (V/µs) 1.3 Rail-to-rail In, Out Vn at 1 kHz (typ) (nV√Hz) 37 CMRR (typ) (dB) 82 Rating Military Operating temperature range (°C) -55 to 125 Iout (typ) (A) 0.011 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.25 Input common mode headroom (to positive supply) (typ) (V) 0.25 Output swing headroom (to negative supply) (typ) (V) 0.18 Output swing headroom (to positive supply) (typ) (V) -0.2
CDIP (J) 14 130.4652 mm² 19.56 x 6.67 CFP (NAC) 14 62.9285 mm² 9.91 x 6.35
  • (Typical Unless Otherwise Noted)
  • Rail-to-Rail Input Common-Mode Voltage Range (Ensured Over Temperature)
  • Rail-to-Rail Output Swing (within 20 mV of Supply Rail, 100 KΩ Load)
  • Ensured 5V and 15V Performance
  • Operates at 3V.
  • Excellent CMRR and PSRR: 82 dB
  • Ultra Low Input Current: 20 fA
  • High Voltage Gain (RL = 500 KΩ): 130 dB
  • Specified for 2 KΩ and 600Ω Loads

All trademarks are the property of their respective owners.

  • (Typical Unless Otherwise Noted)
  • Rail-to-Rail Input Common-Mode Voltage Range (Ensured Over Temperature)
  • Rail-to-Rail Output Swing (within 20 mV of Supply Rail, 100 KΩ Load)
  • Ensured 5V and 15V Performance
  • Operates at 3V.
  • Excellent CMRR and PSRR: 82 dB
  • Ultra Low Input Current: 20 fA
  • High Voltage Gain (RL = 500 KΩ): 130 dB
  • Specified for 2 KΩ and 600Ω Loads

All trademarks are the property of their respective owners.

The LMC6484 provides a common-mode range that extends to both supply rails. This rail-to-rail performance combined with excellent accuracy, due to a high CMRR, makes it unique among rail-to-rail input amplifiers.

It is ideal for systems, such as data acquisition, that require a large input signal range. The LMC6484 is also an excellent upgrade for circuits using limited common-mode range amplifiers such as the TLC274 and TLC279.

Maximum dynamic signal range is assured in low voltage and single supply systems by the LMC6484's rail-to-rail output swing. The LMC6484's rail-to-rail output swing is ensured for loads down to 600Ω.

Ensured low voltage characteristics and low power dissipation make the LMC6484 especially well-suited for battery-operated systems.

See the LMC6482 data sheet for a Dual CMOS operational amplifier with these same features.

The LMC6484 provides a common-mode range that extends to both supply rails. This rail-to-rail performance combined with excellent accuracy, due to a high CMRR, makes it unique among rail-to-rail input amplifiers.

It is ideal for systems, such as data acquisition, that require a large input signal range. The LMC6484 is also an excellent upgrade for circuits using limited common-mode range amplifiers such as the TLC274 and TLC279.

Maximum dynamic signal range is assured in low voltage and single supply systems by the LMC6484's rail-to-rail output swing. The LMC6484's rail-to-rail output swing is ensured for loads down to 600Ω.

Ensured low voltage characteristics and low power dissipation make the LMC6484 especially well-suited for battery-operated systems.

See the LMC6482 data sheet for a Dual CMOS operational amplifier with these same features.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LMC6484QML CMOS Quad Rail-to-Rail Input and Output Operational Amplifier datasheet (Rev. A) 26 Mar 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​