Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 44 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Vos (offset voltage at 25°C) (max) (mV) 0.3 Offset drift (typ) (µV/°C) 0.4 Input bias current (max) (pA) 30000 GBW (typ) (MHz) 0.7 Slew rate (typ) (V/µs) 0.4 Rail-to-rail In to V- Iq per channel (typ) (mA) 0.35 Vn at 1 kHz (typ) (nV√Hz) 22 CMRR (typ) (dB) 117 Rating Military Operating temperature range (°C) -55 to 125 Iout (typ) (A) 0.025 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -1.2 Output swing headroom (to negative supply) (typ) (V) 1 Output swing headroom (to positive supply) (typ) (V) -1
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 44 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 5 Vos (offset voltage at 25°C) (max) (mV) 0.3 Offset drift (typ) (µV/°C) 0.4 Input bias current (max) (pA) 30000 GBW (typ) (MHz) 0.7 Slew rate (typ) (V/µs) 0.4 Rail-to-rail In to V- Iq per channel (typ) (mA) 0.35 Vn at 1 kHz (typ) (nV√Hz) 22 CMRR (typ) (dB) 117 Rating Military Operating temperature range (°C) -55 to 125 Iout (typ) (A) 0.025 Architecture Bipolar Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -1.2 Output swing headroom (to negative supply) (typ) (V) 1 Output swing headroom (to positive supply) (typ) (V) -1
CDIP (J) 14 130.4652 mm² 19.56 x 6.67 LCCC (FK) 20 79.0321 mm² 8.89 x 8.89
  • Single-Supply Operation:
    Input Voltage Range Extends to Ground, and
    Output Swings to Ground While Sinking Current
  • Input Offset Voltage 300 µV Max at 25°C for LT1014
  • Offset Voltage Temperature Coefficient
    2.5 µV/°C Max for LT1014
  • Input Offset Current 1.5 nA Max at 25°C for LT1014
  • High Gain 1.2 V/µV Min (RL = 2 k), 0.5 V/µV
    Min (RL = 600 ) for LT1014
  • Low Supply Current 2.2 mA Max at 25°C for LT 1014
  • Low Peak-to-Peak Noise Voltage 0.55 µV Typ
  • Low Current Noise 0.07 pA/Hz Typ

  • Single-Supply Operation:
    Input Voltage Range Extends to Ground, and
    Output Swings to Ground While Sinking Current
  • Input Offset Voltage 300 µV Max at 25°C for LT1014
  • Offset Voltage Temperature Coefficient
    2.5 µV/°C Max for LT1014
  • Input Offset Current 1.5 nA Max at 25°C for LT1014
  • High Gain 1.2 V/µV Min (RL = 2 k), 0.5 V/µV
    Min (RL = 600 ) for LT1014
  • Low Supply Current 2.2 mA Max at 25°C for LT 1014
  • Low Peak-to-Peak Noise Voltage 0.55 µV Typ
  • Low Current Noise 0.07 pA/Hz Typ

The LT1014, LT1014A, and LT1014D are quad precision operational amplifiers with 14-pin industry-standard configuration. They feature low offset-voltage temperature coefficient, high gain, low supply current, and low noise.

The LT1014, LT1014A, and LT1014D can be operated with both dual ±15-V and single 5-V power supplies. The common-mode input voltage range includes ground, and the output voltage can also swing to within a few milivolts of ground. Crossover distortion is eliminated.

The LT1014C and LT1014D are characterized for operation from 0°C to 70°C. The LT1014I and LT1014DI are characterized for operation from –40°C to 105°C. The LT1014M, LT1014AM and LT1014DM are characterized for operation over the full military temperature range of –55°C to 125°C.

The LT1014, LT1014A, and LT1014D are quad precision operational amplifiers with 14-pin industry-standard configuration. They feature low offset-voltage temperature coefficient, high gain, low supply current, and low noise.

The LT1014, LT1014A, and LT1014D can be operated with both dual ±15-V and single 5-V power supplies. The common-mode input voltage range includes ground, and the output voltage can also swing to within a few milivolts of ground. Crossover distortion is eliminated.

The LT1014C and LT1014D are characterized for operation from 0°C to 70°C. The LT1014I and LT1014DI are characterized for operation from –40°C to 105°C. The LT1014M, LT1014AM and LT1014DM are characterized for operation over the full military temperature range of –55°C to 125°C.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Quad Precision Operational Amplifier datasheet (Rev. D) 27 Aug 2009

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​