TLV2442A-Q1

ACTIVE

Automotive, advanced LinCMOS™ rail-to-rail output wide-input-voltage dual precision op amp

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV9152-Q1 ACTIVE Automotive, dual, 16-V 4.5-MHz low-power operational amplifier Rail-to-rail I/O, wider supply range (2.7 V to 16 V), higher GBW (4.5 MHz), faster slew rate (21 V/us), lower offset voltage (0.895 mV)

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 0.95 Offset drift (typ) (µV/°C) 2 Input bias current (max) (pA) 60 GBW (typ) (MHz) 1.81 Slew rate (typ) (V/µs) 1.3 Rail-to-rail In to V-, Out Iq per channel (typ) (mA) 0.75 Vn at 1 kHz (typ) (nV√Hz) 16 CMRR (typ) (dB) 75 Rating Automotive Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.015 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.25 Input common mode headroom (to positive supply) (typ) (V) -0.5 Output swing headroom (to negative supply) (typ) (V) 0.02 Output swing headroom (to positive supply) (typ) (V) -0.02 THD + N at 1 kHz (typ) (%) 0.17
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Vos (offset voltage at 25°C) (max) (mV) 0.95 Offset drift (typ) (µV/°C) 2 Input bias current (max) (pA) 60 GBW (typ) (MHz) 1.81 Slew rate (typ) (V/µs) 1.3 Rail-to-rail In to V-, Out Iq per channel (typ) (mA) 0.75 Vn at 1 kHz (typ) (nV√Hz) 16 CMRR (typ) (dB) 75 Rating Automotive Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.015 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.25 Input common mode headroom (to positive supply) (typ) (V) -0.5 Output swing headroom (to negative supply) (typ) (V) 0.02 Output swing headroom (to positive supply) (typ) (V) -0.02 THD + N at 1 kHz (typ) (%) 0.17
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per
    MIL-STD-883, Method 3015; Exceeds 200 V
    Using Machine Model (C = 200 pF, R = 0)
  • Output Swing Includes Both Supply Rails
  • Extended Common-Mode Input Voltage Range:
    0 V to 4.25 V (Min) at 5-V Single Supply
  • No Phase Inversion
  • Low Noise: 16 nV/Hz Typ at f = 1 kHz
  • Low Input Offset Voltage:
    950 µV Max at TA = 25°C (TLV244xA)
  • Low Input Bias Current: 1 pA (Typ)
  • 600- Output Drive
  • High-Gain Bandwidth: 1.8 MHz (Typ)
  • Low Supply Current: 750 µA Per Channel (Typ)
  • Macromodel Included

Advanced LinCMOS is a trademark of Texas Instruments.
PSpice, Parts are trademarks of MicroSim.

  • Qualified for Automotive Applications
  • ESD Protection Exceeds 2000 V Per
    MIL-STD-883, Method 3015; Exceeds 200 V
    Using Machine Model (C = 200 pF, R = 0)
  • Output Swing Includes Both Supply Rails
  • Extended Common-Mode Input Voltage Range:
    0 V to 4.25 V (Min) at 5-V Single Supply
  • No Phase Inversion
  • Low Noise: 16 nV/Hz Typ at f = 1 kHz
  • Low Input Offset Voltage:
    950 µV Max at TA = 25°C (TLV244xA)
  • Low Input Bias Current: 1 pA (Typ)
  • 600- Output Drive
  • High-Gain Bandwidth: 1.8 MHz (Typ)
  • Low Supply Current: 750 µA Per Channel (Typ)
  • Macromodel Included

Advanced LinCMOS is a trademark of Texas Instruments.
PSpice, Parts are trademarks of MicroSim.

The TLV244x and TLV244xA are low-voltage operational amplifiers from Texas Instruments. The common-mode input voltage range of these devices has been extended over typical standard CMOS amplifiers, making them suitable for a wide range of applications. In addition, these devices do not phase invert when the common-mode input is driven to the supply rails. This satisfies most design requirements without paying a premium for rail-to-rail input performance. They also exhibit rail-to-rail output performance for increased dynamic range in single- or split-supply applications. This family is fully characterized at 3-V and 5-V supplies and is optimized for low-voltage operation. Both devices offer comparable ac performance while having lower noise, input offset voltage, and power dissipation than existing CMOS operational amplifiers. The TLV244x has increased output drive over previous rail-to-rail operational amplifiers and can drive 600- loads for telecommunications applications.

The other members in the TLV244x family are the low-power, TLV243x, and micro-power, TLV2422, versions.

The TLV244x, exhibiting high input impedance and low noise, is excellent for small-signal conditioning for high-impedance sources, such as piezoelectric transducers. Because of the micropower dissipation levels and low-voltage operation, these devices work well in hand-held monitoring and remote-sensing applications. In addition, the rail-to-rail output feature with single- or split-supplies makes this family a great choice when interfacing with analog-to-digital converters (ADCs). For precision applications, the TLV244xA is available with a maximum input offset voltage of 950 µV.

If the design requires single operational amplifiers, see the TI TLV2211/21/31. This is a family of rail-to-rail output operational amplifiers in the SOT-23 package. Their small size and low power consumption make them ideal for high-density battery-powered equipment.

The TLV244x and TLV244xA are low-voltage operational amplifiers from Texas Instruments. The common-mode input voltage range of these devices has been extended over typical standard CMOS amplifiers, making them suitable for a wide range of applications. In addition, these devices do not phase invert when the common-mode input is driven to the supply rails. This satisfies most design requirements without paying a premium for rail-to-rail input performance. They also exhibit rail-to-rail output performance for increased dynamic range in single- or split-supply applications. This family is fully characterized at 3-V and 5-V supplies and is optimized for low-voltage operation. Both devices offer comparable ac performance while having lower noise, input offset voltage, and power dissipation than existing CMOS operational amplifiers. The TLV244x has increased output drive over previous rail-to-rail operational amplifiers and can drive 600- loads for telecommunications applications.

The other members in the TLV244x family are the low-power, TLV243x, and micro-power, TLV2422, versions.

The TLV244x, exhibiting high input impedance and low noise, is excellent for small-signal conditioning for high-impedance sources, such as piezoelectric transducers. Because of the micropower dissipation levels and low-voltage operation, these devices work well in hand-held monitoring and remote-sensing applications. In addition, the rail-to-rail output feature with single- or split-supplies makes this family a great choice when interfacing with analog-to-digital converters (ADCs). For precision applications, the TLV244xA is available with a maximum input offset voltage of 950 µV.

If the design requires single operational amplifiers, see the TI TLV2211/21/31. This is a family of rail-to-rail output operational amplifiers in the SOT-23 package. Their small size and low power consumption make them ideal for high-density battery-powered equipment.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Advanced LinCMOS (TM) Rail-to-Rail Output Wide-Input-Voltage Op Amp datasheet (Rev. C) 03 Aug 2009

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​