OPA653

ACTIVE

500MHz, Fixed Gain of +2V/V, JFET input amplifier

Product details

Architecture Fixed Gain/Buffer Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 13 GBW (typ) (MHz) 500 BW at Acl (MHz) 500 Acl, min spec gain (V/V) 2 Slew rate (typ) (V/µs) 2675 Vn at flatband (typ) (nV√Hz) 6.1 Vn at 1 kHz (typ) (nV√Hz) 6.1 Iq per channel (typ) (mA) 32 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 66 Input bias current (max) (pA) 50 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 70 2nd harmonic (dBc) 75 3rd harmonic (dBc) 96 Frequency of harmonic distortion measurement (MHz) 10
Architecture Fixed Gain/Buffer Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 13 GBW (typ) (MHz) 500 BW at Acl (MHz) 500 Acl, min spec gain (V/V) 2 Slew rate (typ) (V/µs) 2675 Vn at flatband (typ) (nV√Hz) 6.1 Vn at 1 kHz (typ) (nV√Hz) 6.1 Iq per channel (typ) (mA) 32 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 66 Input bias current (max) (pA) 50 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 70 2nd harmonic (dBc) 75 3rd harmonic (dBc) 96 Frequency of harmonic distortion measurement (MHz) 10
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 VSON (DRB) 8 9 mm² 3 x 3
  • HIGH BANDWIDTH: 500 MHz (G = +2 V/V)
  • HIGH SLEW RATE: 2675 V/µs (4-V Step)
  • EXCELLENT THD: –71dBc at 10 MHz
  • LOW INPUT VOLTAGE NOISE: 6.1 nV/√Hz
  • FAST OVERDRIVE RECOVERY: 8 ns
  • FAST SETTLING TIME (1% 4-V Step): 7.9 ns
  • LOW INPUT OFFSET VOLTAGE: ±1 mV
  • LOW INPUT BIAS CURRENT: ±10 pA
  • HIGH INPUT IMPEDANCE: 1012 ||2.5 pF
  • INTERNAL GAIN SETTING RESISTORS:
    G = +2 V/V or G = –1 V/V
  • HIGH OUTPUT CURRENT: 70 mA
  • APPLICATIONS
    • TEST AND MEASUREMENT FRONT-END
    • HIGH-INPUT IMPEDANCE PROBES
    • DATA ACQUISITION CARDS
    • OSCILLOSCOPE INPUT
    • ADC INPUT AMPLIFIER

All trademarks are the property of their respective owners.

  • HIGH BANDWIDTH: 500 MHz (G = +2 V/V)
  • HIGH SLEW RATE: 2675 V/µs (4-V Step)
  • EXCELLENT THD: –71dBc at 10 MHz
  • LOW INPUT VOLTAGE NOISE: 6.1 nV/√Hz
  • FAST OVERDRIVE RECOVERY: 8 ns
  • FAST SETTLING TIME (1% 4-V Step): 7.9 ns
  • LOW INPUT OFFSET VOLTAGE: ±1 mV
  • LOW INPUT BIAS CURRENT: ±10 pA
  • HIGH INPUT IMPEDANCE: 1012 ||2.5 pF
  • INTERNAL GAIN SETTING RESISTORS:
    G = +2 V/V or G = –1 V/V
  • HIGH OUTPUT CURRENT: 70 mA
  • APPLICATIONS
    • TEST AND MEASUREMENT FRONT-END
    • HIGH-INPUT IMPEDANCE PROBES
    • DATA ACQUISITION CARDS
    • OSCILLOSCOPE INPUT
    • ADC INPUT AMPLIFIER

All trademarks are the property of their respective owners.

The OPA653 combines a very wideband voltage-feedback operational amplifier with a JFET-input stage with internal gain setting resistors to achieve an ultra-high, dynamic-range amplifier for fixed gain of +2-V/V or –1-V/V applications.

The 500-MHz wide gain of +2-V/V bandwidth is complemented by a very high 2675-V/µs slew rate and fast settling time that make it ideal for time-domain and pulse-oriented applications.

Excellent –72-dBc THD distortion performance at 10 MHz makes the OPA653 an excellent choice for frequency-domain and FFT analysis applications.

Additionally, with the low 6.1-nV/√Hz voltage noise, low bias current, and high impedance JFET input, it supports very low noise, wideband, high input impedance applications. Examples include high-impedance probes, data acquisition cards, and oscilloscope front-ends.

The OPA653 combines a very wideband voltage-feedback operational amplifier with a JFET-input stage with internal gain setting resistors to achieve an ultra-high, dynamic-range amplifier for fixed gain of +2-V/V or –1-V/V applications.

The 500-MHz wide gain of +2-V/V bandwidth is complemented by a very high 2675-V/µs slew rate and fast settling time that make it ideal for time-domain and pulse-oriented applications.

Excellent –72-dBc THD distortion performance at 10 MHz makes the OPA653 an excellent choice for frequency-domain and FFT analysis applications.

Additionally, with the low 6.1-nV/√Hz voltage noise, low bias current, and high impedance JFET input, it supports very low noise, wideband, high input impedance applications. Examples include high-impedance probes, data acquisition cards, and oscilloscope front-ends.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
OPA817 ACTIVE 800-MHz, high-precision unity-gain-stable FET-input operational amplifier Unity gain stable (1 V/V), Lower noise (4.5 nV/rtHz), higher precision (0.25 mV) and lower quiescent current (23.5 mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Wideband, Fixed Gain, JFET-Input Amplifier datasheet (Rev. A) 04 Nov 2009

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​