LMP8640
- Typical Values, TA = 25°C
- High Common-Mode Voltage Range
- LMP8640: –2 V to 42 V
- LMP8640-Q1: –2 V to 42 V, AEC-Q100
- LMP8640HV: –2 V to 76 V
- Supply Voltage Range: 2.7 V to 12 V
- Gain Options: 20 V/V; 50 V/V; 100 V/V
- Max Gain Error: 0.25%
- Low Offset Voltage: 900 µV
- Input Bias Current: 13 µA
- PSRR: 85 dB
- CMRR (2.1V to 42V): 103 dB
- Temperature Range: –40°C to 125°C
- 6-Pin Thin SOT-23 Package
The LMP8640, LMP8640-Q1 and the LMP8640HV are precision current sense amplifiers that detect small differential voltages across a sense resistor in the presence of high input common mode voltages with a supply voltage range from 2.7 V to 12 V.
The LMP8640 and LMP8640-Q1 accept input signals with common mode voltage range from –2 V to 42 V, while the LMP8640HV accepts input signal with common mode voltage range from –2 V to 76 V. The LMP8640 and LMP8640HV have fixed gain for applications that demand accuracy over temperature. The LMP8640 and LMP8640HV come out with three different fixed gains 20 V/V, 50 V/V, 100 V/V ensuring a gain accuracy as low as 0.25%. The output is buffered in order to provide low output impedance. This high side current sense amplifier is ideal for sensing and monitoring currents in DC or battery powered systems, excellent AC and DC specifications over temperature, and keeps errors in the current sense loop to a minimum. The LMP8640 and LMP8640HV are ideal choice for industrial and consumer applications, while the LMP8640-Q1 is an AEC-Q100 grade 1 qualified version of the LMP8640 for automotive applications. The LMP8640-x is available in SOT-23-6 package.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMP8640HV-FEVAL — Evaluation board for LMP8640HV-F – 50V/V
The LMP8640HV-F Current Sense Evaluation Board is designed to evaluate the LMP8640HV-F, Precision Current Sensing Amplifier with fixed gain of 50V/V. This board show a typical configuration of a bidirectional current sense with two LMP8640HV-F parts mounted on the PCB together with the required (...)
LMP8640HV-HEVAL — Evaluation board for LMP8640HV-H – 100V/V
The LMP8640HV-H Current Sense Evaluation Board is designed to evaluate the LMP8640HV-H, Precision Current Sensing Amplifier with fixed gain of 100V/V. This board show a typical configuration of a bidirectional current sense with two LMP8640HV-H parts mounted on the PCB together with the required (...)
LMP8640HV-TEVAL — Evaluation board for LMP8640HV-T – 20V/V
The LMP8640HV-T Current Sense Evaluation Board is designed to evaluate the LMP8640HV-T, Precision Current Sensing Amplifier with fixed gain of 20V/V. This board show a typical configuration of a bidirectional current sense with two LMP8640HV-T parts mounted on the PCB together with the required (...)
CIRCUIT060035 — Bidirectional current sensing with a window comparator circuit
CIRCUIT060037 — Precision over-current latch circuit
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-00302 — Current Shunt Monitor with Transient Robustness Reference Design
Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to (...)
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23-THN (DDC) | 6 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.