A newer version of this product is available
REF5030
- Low temperature drift (maximum):
- Enhanced-grade (New): 2.5ppm/°C
- High-grade: 3ppm/°C
- Standard-grade: 8ppm/°C
- High accuracy (maximum):
- Enhanced-grade: 0.025%
- High-grade: 0.05%
- Standard-grade: 0.1%
- Low noise:
- Enhanced-grade: 0.5µVPP/V
- High/Standard-grade: 3µVPP/V
- Excellent long-term stability:
- 22ppm after first 1000 hours (SOIC-8)
- 50ppm after first 1000 hours (VSSOP-8)
- Wide input voltage support:
- Enhanced-grade: 42V
- High/Standard-grade: 18V
- High-output current: ±10mA
- Temperature range: -40°C to 125°C
The REF50xx is a family of low-noise, low-drift, very high precision voltage references. These references are capable of both sinking and sourcing current, and have excellent line and load regulation.
Excellent temperature drift (2.5ppm/°C) and high accuracy (0.025%) are achieved using proprietary design techniques. These features, combined with very low flicker noise (0.5µVPP/V), make the REF50xx family an excellent choice for use in high-precision data acquisition systems. REF50 family is available in enhanced grade (REF50xxEI), high grade (REF50xxI) and standard grade (REF50xxAI). The reference voltages are offered in 8-pin SOIC and VSSOP packages and are specified from –40°C to 125°C.
The REF50xxEI supports wide supply voltage rating of 42V with ultra-low IQ of 340µA. The wide supply range allows for direct connection to the battery or field supply. This also protects the device in case of power supply IC failure.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | REF50xx Low-Noise, Very Low Drift, Wide VIN Precision Voltage Reference datasheet (Rev. M) | PDF | HTML | 12 Dec 2024 |
Application note | Voltage Reference Selection and Design Tips For Data Converters (Rev. B) | PDF | HTML | 09 Jan 2024 | |
Application note | Stacking the REF50xx for High-Voltage References (Rev. B) | PDF | HTML | 25 Apr 2023 | |
E-book | Tips and tricks for designing with voltage references (Rev. A) | 07 May 2021 | ||
Application note | Long-Term Drift in Voltage References | PDF | HTML | 25 Mar 2021 | |
Application note | Low-Noise Negative Reference Design with REF5025 | 01 Dec 2019 | ||
E-book | Voltage Supervisor and Reset ICs: Tips, Tricks and Basics | 28 Jun 2019 | ||
White paper | Voltage reference selection basics white paper (Rev. A) | 23 Oct 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DIP-ADAPTER-EVM — DIP adapter evaluation module
Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)
PLABS-SAR-EVM-PDK — TI Precision Labs SAR ADC Evaluation Module Performance Demonstration Kit (PDK)
PLABS-SAR-EVM-PDK is an experimental platform used in conjunction with TI Precision Labs videos to gain a deeper understanding of successive approximation register (SAR) analog-to-digital converter (ADC) circuits. The evaluation module (EVM) platform contains two channels for common SAR (...)
TMDSCNCD28379D — F28379D development kit for C2000™ Delfino MCU controlCARD™
TMDSCNCD28379D is an HSEC180 controlCARD based evaluation and development tool for the F2837xD, F2837xS, and F2807x series in the TI MCU. controlCARDs are ideal to use for initial evaluation and system prototyping. controlCARDs are complete board-level modules that utilize one of two standard (...)
LAUNCHXL-F28379D — F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU
LAUNCHXL-F28379D is a low-cost evaluation and development tool for the TMS320F2837xD, TMS320F2837xS, and TMS320F2807x products in the TI MCU LaunchPad™ development kit ecosystem which is compatible with various plug-on BoosterPacks (suggested under the recommended BoosterPack™ Plug-in (...)
TMDSDOCK28379D — F28379D Delfino Experimenter Kit
TMDSDOCK28379D is a HSEC180 controlCARD based evaluation and development tool for the C2000™ Delfino™ F2837x and Piccolo F2807x series of microcontroller products. The Docking Station provides power to the controlCARD and has a bread-board area for prototyping. Access to the key device (...)
REF5030 TINA-TI Reference Design (Rev. A)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-01469 — Motor Monitoring Using Wireless Vibration Sensor Reference Design Enabling Preventive Maintenance
TIDA-00548 — 4-20mA Analog Input Module Reference Design for Safety Applications
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
VSSOP (DGK) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.