The K2G 1GHz High Secure Evaluation Module (EVM) enables developers to start evaluating and testing the programming of the high secure developmental version of the 66AK2Gx processor, and to accelerate the next stage of secure boot product development of audio and industrial real time applications. This EVM is supported by Processor SDK for both Linux and TI-RTOS operating systems and supports the same features and functions of the EVMK2GX.
NOTE: Please note that this EVM requires approval for purchase and to gain access to software. Use the Request button in the "Order Now" table to submit a request.
Features
- 66AK2G12 C66x DSP+ARM A15 Processor at 1GHz
- 2-GByte DDR3L with ECC
- TPS65911A PMIC
- Audio and serial expansion headers
- Processor SDK Linux and TI-RTOS support