TLV707

ACTIVE

200-mA, low-IQ, low-dropout voltage regulator with enable

Product details

Output options Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 3.6 Vout (min) (V) 0.85 Fixed output options (V) 0.85, 1, 1.15, 1.35, 1.7, 1.8, 1.85, 2.5, 2.6, 2.85, 2.9, 3, 3.1, 3.2, 3.3, 3.35, 3.4, 3.6 Rating Catalog Noise (µVrms) 45 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.025 Thermal resistance θJA (°C/W) 208 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Features Enable Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 3.6 Vout (min) (V) 0.85 Fixed output options (V) 0.85, 1, 1.15, 1.35, 1.7, 1.8, 1.85, 2.5, 2.6, 2.85, 2.9, 3, 3.1, 3.2, 3.3, 3.35, 3.4, 3.6 Rating Catalog Noise (µVrms) 45 PSRR at 100 KHz (dB) 40 Iq (typ) (mA) 0.025 Thermal resistance θJA (°C/W) 208 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Features Enable Accuracy (%) 1.5 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
X2SON (DQN) 4 1 mm² 1 x 1
  • Typical accuracy: 0.5%
  • Supports 200-mA output
  • Low I Q: 25 µA
  • Fixed-output voltage combinations possible from 0.85 V to 5.0 V (1)
  • High PSRR:
    • 70 dB at 100 Hz
    • 50 dB at 1 MHz
  • Stable with effective capacitance of 0.1 µF (2)
  • Thermal shutdown and overcurrent protection
  • Package: 1-mm × 1-mm DQN (X2SON) (1) (2)

(1)For all available voltage options, see the package option addendum at the end of the data sheet.

(2)See the Mechanical, Packaging, and Orderable Information section for more details.

  • Typical accuracy: 0.5%
  • Supports 200-mA output
  • Low I Q: 25 µA
  • Fixed-output voltage combinations possible from 0.85 V to 5.0 V (1)
  • High PSRR:
    • 70 dB at 100 Hz
    • 50 dB at 1 MHz
  • Stable with effective capacitance of 0.1 µF (2)
  • Thermal shutdown and overcurrent protection
  • Package: 1-mm × 1-mm DQN (X2SON) (1) (2)

(1)For all available voltage options, see the package option addendum at the end of the data sheet.

(2)See the Mechanical, Packaging, and Orderable Information section for more details.

The TLV707 series (TLV707 and TLV707P) of low-dropout linear regulators (LDOs) are low quiescent current devices with excellent line and load transient performance for power-sensitive applications. These devices provide a typical accuracy of 0.5%. All versions have thermal shutdown and overcurrent protection for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. These devices also regulate to the specified accuracy with no output load.

The TLV707P also provides an active pulldown circuit to quickly discharge the outputs.

The TLV707 series of LDOs are available in a 1-mm × 1-mm DQN (X2SON) package that makes them desirable for handheld applications.

The TLV707 series (TLV707 and TLV707P) of low-dropout linear regulators (LDOs) are low quiescent current devices with excellent line and load transient performance for power-sensitive applications. These devices provide a typical accuracy of 0.5%. All versions have thermal shutdown and overcurrent protection for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. These devices also regulate to the specified accuracy with no output load.

The TLV707P also provides an active pulldown circuit to quickly discharge the outputs.

The TLV707 series of LDOs are available in a 1-mm × 1-mm DQN (X2SON) package that makes them desirable for handheld applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV707P ACTIVE 200-mA, low-IQ, low-dropout voltage regulator with enable & active output discharge Same device with active output discharge
TLV742P ACTIVE 200-mA low-IQ low-dropout (LDO) voltage regulator Next-generation pin-to-pin device for cost-sensitive applications with output discharge
TLV773 ACTIVE 300-mA high-PSRR low-IQ low-dropout regulator with enable General purpose LDO with higher PSRR

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TLV707, TLV707P 200-mA, Low-IQ, Low-Noise, Low-Dropout Regulator for Portable Devices datasheet (Rev. G) PDF | HTML 15 Jun 2023
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
User guide TLV70728EVM-612 User's Guide 21 Dec 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV70728EVM-612 — TLV70728 200mA Low-Iq Low-Dropout (LDO) Regulator Evaluation Module

The TLV70728EVM-612 is a fully assembled and tested circuit for evaluating the TLV70728 200mA, Low IQ, Low Dropout Regulator for Portables. The TLV70728EVM-612 provides a single 2.8V regulated output.
User guide: PDF
Not available on TI.com
Development kit

EVMK2GX — 66AK2Gx 1GHz evaluation module

The EVMK2GX (also known as "K2G") 1GHz evaluation module (EVM) enables developers to immediately start evaluating the 66AK2Gx processor family, and to accelerate the development of audio, industrial motor control, smart grid protection and other high reliability, real-time compute intensive (...)

User guide: PDF
Not available on TI.com
Development kit

EVMK2GXS — 66AK2Gx (K2G) 1GHz High-Secure Evaluation Module

The K2G 1GHz High Secure Evaluation Module (EVM) enables developers to start  evaluating and testing the programming of the  high secure developmental version of the  66AK2Gx processor, and to accelerate the next stage of secure boot product development of audio and industrial real (...)

User guide: PDF
Simulation model

TLV707085 PSpice Transient Model

SBVM264.ZIP (21 KB) - PSpice Model
Simulation model

TLV70710 PSpice Transient Model (Rev. A)

SBVM238A.ZIP (21 KB) - PSpice Model
Simulation model

TLV707115 PSpice Transient Model

SBVM275.ZIP (21 KB) - PSpice Model
Simulation model

TLV70717 PSpice Transient Model

SBVM435.ZIP (42 KB) - PSpice Model
Simulation model

TLV70717 Unencrypted PSpice Transient Model

SBVM469.ZIP (1 KB) - PSpice Model
Simulation model

TLV70718 PSpice Transient Model (Rev. B)

SBVM013B.ZIP (33 KB) - PSpice Model
Simulation model

TLV707185 PSpice Transient Model

SBVM179.ZIP (19 KB) - PSpice Model
Simulation model

TLV70725 PSpice Transient Model (Rev. A)

SBVM232A.ZIP (21 KB) - PSpice Model
Simulation model

TLV70726 PSpice Transient Model (Rev. A)

SBVM239A.ZIP (21 KB) - PSpice Model
Simulation model

TLV70728 PSpice Transient Model (Rev. B)

SBVM012B.ZIP (33 KB) - PSpice Model
Simulation model

TLV707285 PSpice Transient Model (Rev. B)

SBVM014B.ZIP (33 KB) - PSpice Model
Simulation model

TLV70729 PSpice Transient Model (Rev. A)

SBVM240A.ZIP (21 KB) - PSpice Model
Simulation model

TLV70730 PSpice Transient Model (Rev. B)

SBVM015B.ZIP (21 KB) - PSpice Model
Simulation model

TLV70731 PSpice Transient Model

SBVM339.ZIP (21 KB) - PSpice Model
Simulation model

TLV70732 PSpice Transient Model

SBVM360.ZIP (21 KB) - PSpice Model
Simulation model

TLV70733 PSpice Transient Model (Rev. B)

SBVM016B.ZIP (21 KB) - PSpice Model
Simulation model

TLV70733 TINA-TI Transient Reference Design

SBVM199.TSC (27 KB) - TINA-TI Reference Design
Simulation model

TLV70733 TINA-TI Transient Spice Model

SBVM198.ZIP (6 KB) - TINA-TI Spice Model
Simulation model

TLV707335 PSpice Transient Model

SBVM429.ZIP (42 KB) - PSpice Model
Simulation model

TLV707335 Unencrypted PSpice Transient Model

SBVM477.ZIP (1 KB) - PSpice Model
Simulation model

TLV70734 PSpice Transient Model (Rev. A)

SBVM233A.ZIP (21 KB) - PSpice Model
Simulation model

TLV70736 PSpice Transient Model (Rev. A)

SBVM223A.ZIP (21 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
X2SON (DQN) 4 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos