TPS2051B

ACTIVE

0.5A loading, 2.7-5.5V, 70mΩ USB power switch, active-high

Product details

Product type Fixed current limit, Power switch Vin (min) (V) 2.7 Vin (max) (V) 5.5 Continuous current (max) (A) 0.5 Current limit (A) 1 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 1 Current limit accuracy at 1 A 0.25 Rating Catalog
Product type Fixed current limit, Power switch Vin (min) (V) 2.7 Vin (max) (V) 5.5 Continuous current (max) (A) 0.5 Current limit (A) 1 Operating temperature range (°C) -40 to 125 Enable Active High Number of switches 1 Current limit accuracy at 1 A 0.25 Rating Catalog
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • 70mΩ High-Side MOSFET
  • 500mA Continuous Current
  • Thermal and Short-Circuit Protection
  • Accurate Current Limit (0.75A Minimum, 1.25A Maximum)
  • Operating Range: 2.7V to 5.5V
  • 0.6ms Typical Rise Time
  • Undervoltage Lockout
  • Deglitched Fault Report ( OC)
  • No OC Glitch During Power Up
  • Maximum Standby Supply Current: 1µA (Single, Dual) or 2µA (Triple, Quad)
  • Ambient Temperature Range: –40°C to 85°C
  • UL Recognized, File Number E169910
  • Additional UL Recognition for TPS2042B and TPS2052B for Ganged Configuration
  • 70mΩ High-Side MOSFET
  • 500mA Continuous Current
  • Thermal and Short-Circuit Protection
  • Accurate Current Limit (0.75A Minimum, 1.25A Maximum)
  • Operating Range: 2.7V to 5.5V
  • 0.6ms Typical Rise Time
  • Undervoltage Lockout
  • Deglitched Fault Report ( OC)
  • No OC Glitch During Power Up
  • Maximum Standby Supply Current: 1µA (Single, Dual) or 2µA (Triple, Quad)
  • Ambient Temperature Range: –40°C to 85°C
  • UL Recognized, File Number E169910
  • Additional UL Recognition for TPS2042B and TPS2052B for Ganged Configuration

The TPS20xxB power-distribution switches are intended for applications where heavy capacitive loads and short circuits are likely to be encountered. These devices incorporates 70mΩ N-channel MOSFET power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by a logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7V.

When the output load exceeds the current-limit threshold or a short is present, the device limits the output current to a safe level by switching into a constant-current mode, pulling the overcurrent ( OCx) logic output low. When continuous heavy overloads and short circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures that the switch remains off until valid input voltage is present. This power-distribution switch is designed to set current limit at 1A (typical).

The TPS20xxB power-distribution switches are intended for applications where heavy capacitive loads and short circuits are likely to be encountered. These devices incorporates 70mΩ N-channel MOSFET power switches for power-distribution systems that require multiple power switches in a single package. Each switch is controlled by a logic enable input. Gate drive is provided by an internal charge pump designed to control the power-switch rise times and fall times to minimize current surges during switching. The charge pump requires no external components and allows operation from supplies as low as 2.7V.

When the output load exceeds the current-limit threshold or a short is present, the device limits the output current to a safe level by switching into a constant-current mode, pulling the overcurrent ( OCx) logic output low. When continuous heavy overloads and short circuits increase the power dissipation in the switch, causing the junction temperature to rise, a thermal protection circuit shuts off the switch to prevent damage. Recovery from a thermal shutdown is automatic once the device has cooled sufficiently. Internal circuitry ensures that the switch remains off until valid input voltage is present. This power-distribution switch is designed to set current limit at 1A (typical).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS20xxB Current-Limited, Power-Distribution Switches datasheet (Rev. O) PDF | HTML 25 Jun 2024
Certificate US-36986-UL Certificate of Compliance IEC 62368-1 12 Mar 2021
EVM User's guide Single Channel Power-Distribution Switch EVM (Rev. B) 17 Dec 2007
EVM User's guide TPS2041B/51B EVM Power-Distribution Switch (Rev. A) 01 Jun 2007
User guide HPA228A/HPA240A Power-Distribution Switch 22 Mar 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS2051BEVM — TPS2051B Evaluation Module

TheTPS2051BEVM provides a means for the user to evaluate quickly the functionality and electrical performance of the TPS2051B. All inputs and outputs are brought out to test points for control and monitoring. Allpassive components are included on the EVM for device operation. The input pin should (...)

User guide: PDF
Not available on TI.com
Evaluation board

BEAGLE-3P-BBONE-AI — BeagleBone® AI AM5729 development board for embedded Artificial Intelligence

What is BeagleBone® AI?

Built on the proven BeagleBoard.org® open source Linux approach, BeagleBone® AI fills the gap between small SBCs and more powerful industrial computers. Based on the Texas Instruments, Sitara™ AM5729 processor, developers have access to a highly integrated and (...)

User guide: PDF
Daughter card

TMDSCNCD28379D — F28379D development kit for C2000™ Delfino MCU controlCARD™

TMDSCNCD28379D is an HSEC180 controlCARD based evaluation and development tool for the F2837xD,  F2837xS, and F2807x series in the TI MCU. controlCARDs are ideal to use for initial evaluation and system prototyping. controlCARDs are complete board-level modules that utilize one of two standard (...)

User guide: PDF | HTML
Not available on TI.com
Development kit

EVMK2GX — 66AK2Gx 1GHz evaluation module

The EVMK2GX (also known as "K2G") 1GHz evaluation module (EVM) enables developers to immediately start evaluating the 66AK2Gx processor family, and to accelerate the development of audio, industrial motor control, smart grid protection and other high reliability, real-time compute intensive (...)

User guide: PDF
Not available on TI.com
Development kit

EVMK2GXS — 66AK2Gx (K2G) 1GHz High-Secure Evaluation Module

The K2G 1GHz High Secure Evaluation Module (EVM) enables developers to start  evaluating and testing the programming of the  high secure developmental version of the  66AK2Gx processor, and to accelerate the next stage of secure boot product development of audio and industrial real (...)

User guide: PDF
Development kit

TMDSDOCK28379D — F28379D Delfino Experimenter Kit

TMDSDOCK28379D is a HSEC180 controlCARD based evaluation and development tool for the C2000™ Delfino™ F2837x and Piccolo F2807x series of microcontroller products. The Docking Station provides power to the controlCARD and has a bread-board area for prototyping. Access to the key device (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS2051B TINA-TI Transient Reference Design

SLVM517.TSC (649 KB) - TINA-TI Reference Design
Simulation model

TPS2051B TINA-TI Transient Spice Model

SLVM518.ZIP (36 KB) - TINA-TI Spice Model
Simulation model

TPS2051B Unencrypted PSpice Transient Model Package (Rev. A)

SLVM382A.ZIP (31 KB) - PSpice Model
Reference designs

TIDM-SERVODRIVE — Industrial Servo Drive and AC Inverter Drive Reference Design

The DesignDRIVE Development Kit is a reference design for a complete industrial drive directly connecting to a three phase ACI or PMSM motor. Many drive topologies can be created from the combined control, power and communications technologies included on this single platform.  Includes (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01568 — 12mm x 12mm, 5-Rail Power Sequencing for Application Processors Reference Design

This reference design demonstrates a validated and cost competitive power sequencing solution for an application processor or a high performance control platform. This design supports 5 different voltage rails, optimized with layout space of 12 mm × 12 mm. The design is also capable of (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010032 — Universal data concentrator reference design supporting Ethernet, 6LoWPAN RF mesh & more

IPv6-based grid communications are becoming the standard choice in industrial markets and applications like smart meters and grid automation. The universal data concentrator design provides a complete IPv6-based network solution integrated with Ethernet backbone communication, 6LoWPAN RF mesh (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-0075 — Industrial Communications Gateway PROFINET IRT to PROFIBUS Master Reference Design

PROFINET is becoming the leading industrial Ethernet protocol in automation due to its high-speed, deterministic communications and enterprise connectivity. However, as the world’s most popular fieldbus, PROFIBUS’s importance and usage will continue for many years due to legacy (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0078 — OPC UA Data Access Server for AM572x Reference Design

OPC UA is an industrial machine-to-machine protocol designed to allow interoperability and communication between all machines connected under Industry 4.0. This reference design demonstrates use of the Matrikon OPC™ OPC UA server development kit (SDK) to allow communications using an OPC UA (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010008 — Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDM-TM4C129XSDRAM — Interfacing SDRAM Memory on High Performance Microcontrollers

This reference design demonstrates how to implement and interface SDRAM Memory to the performance microcontroller TM4C129XNCZAD. The implementation is made possible by using the EPI Interface of the Microcontroller to interface a 256Mbit SDRAM at 60MHz which allows developers to implement (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0013 — Embedded USB 2.0 Reference Design

The USB 2.0 reference design guidelines are extremely important for designers considering USB2.0 electrical compliance testing. The guidelines are applicable to AM335x and AM437x but also generic to other processors. The approach taken for these guidelines is highly practical, without complex (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos