AMC1303E0520
- Pin-compatible family optimized for shunt-resistor-based current measurements:
- ±50mV or ±250mV input voltage ranges
- Manchester-coded or uncoded bitstream options
- 10MHz and 20MHz clock options
- Excellent DC performance:
- Offset error: ±50µV or ±100µV (max)
- Offset drift: ±1µV/°C (max)
- Gain error: ±0.2% (max)
- Gain drift: ±40ppm/°C (max)
- Transient immunity: 100kV/µs (typ)
- System-level diagnostic features
- Safety-related certifications:
- 7000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
- 5000VRMS isolation for 1 minute per UL1577
- CAN/CSA no. 5A-component acceptance service notice and IEC 62368-1 end equipment standard
- Fully specified over the extended industrial temperature range: –40°C to +125°C
The AMC1303 (AMC1303x0510, AMC1303x0520, AMC1303x2510, and AMC1303x2520) is a family of precision, isolated delta-sigma (ΔΣ) modulators. The output is separated from the input circuitry by a capacitive isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 7000VPK according to the DIN EN IEC 60747-17 (VDE 0884-17) and UL1577 standards, and supports a working voltage up to 1.5kVRMS
The input of the AMC1303 device is optimized for direct connection to shunt resistors or other, low-impedance signal sources. The small size, high DC accuracy, low temperature drift, and high common-mode transient immunity (CMTI) support accurate isolated current sensing in noisy high-voltage applications.
The output bitstream of the AMC1303 is synchronized to the internally generated clock and is Manchester coded (AMC1303Ex) or uncoded (AMC1303Mx). Combined with a digital low-pass filter (such as a Sinc-filter) the device achieves 85dB of dynamic range at an effective output data rate of 78kSPS.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AMC1303EVM — AMC1303 small, high-precision, reinforced isolated modulator evaluation module
SBAR010 — Delta Sigma Modulator Filter Calculator
Supported products & hardware
Products
Isolated ADCs
Precision ADCs
Hardware development
Evaluation board
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (DWV) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.