Product details

Device type Current sensing Output type Differential Peak-to-peak input voltage range (V) 0.25 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7071 CMTI (min) (kV/µs) 75 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5 Input offset (±) (max) (V) 0.0002 Input offset drift (±) (typ) (µV/°C) 1 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
Device type Current sensing Output type Differential Peak-to-peak input voltage range (V) 0.25 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7071 CMTI (min) (kV/µs) 75 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5 Input offset (±) (max) (V) 0.0002 Input offset drift (±) (typ) (µV/°C) 1 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
SOIC (DWV) 8 67.275 mm² 5.85 x 11.5
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, TA
  • Functional Safety-Capable
  • ±250-mV input voltage range optimized for current measurements using shunt resistors
  • Fixed gain: 8.2 V/V
  • Low DC errors:
    • Offset error: ±0.2 mV (max)
    • Offset drift: ±0.9 µV/°C (max)
    • Gain error: ±0.3% (max)
    • Gain drift: ±30 ppm/°C (max)
    • Nonlinearity: 0.03% (max)
  • 3.3-V or 5-V operation on high-side and low-side
  • Fail-safe output
  • High CMTI: 100 kV/µs (min)
  • Low EMI, meets CISPR-11 and CISPR-25 standards
  • Safety-related certifications:
    • 7071-VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000-VRMS isolation for 1 minute per UL1577
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, TA
  • Functional Safety-Capable
  • ±250-mV input voltage range optimized for current measurements using shunt resistors
  • Fixed gain: 8.2 V/V
  • Low DC errors:
    • Offset error: ±0.2 mV (max)
    • Offset drift: ±0.9 µV/°C (max)
    • Gain error: ±0.3% (max)
    • Gain drift: ±30 ppm/°C (max)
    • Nonlinearity: 0.03% (max)
  • 3.3-V or 5-V operation on high-side and low-side
  • Fail-safe output
  • High CMTI: 100 kV/µs (min)
  • Low EMI, meets CISPR-11 and CISPR-25 standards
  • Safety-related certifications:
    • 7071-VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000-VRMS isolation for 1 minute per UL1577

The AMC1300B-Q1 is a precision, isolated amplifier with an output separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5 kVRMS according to DIN EN IEC 60747-17 (VDE 0884-17) and UL1577, and supports a working voltage of up to 1.5 kVRMS.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from hazardous voltages and damage.

The input of the AMC1300B-Q1 is optimized for direct connection to a low-impedance shunt resistor or other low-impedance voltage source with low signal levels. The excellent DC accuracy and low temperature drift supports accurate current control in PFC stages, DC/DC converters, traction inverters, and OBCs over the full automotive temperature range from –40°C to +125°C.

The integrated missing-shunt and missing high-side supply detection features simplify system-level design and diagnostics.

The AMC1300B-Q1 is a precision, isolated amplifier with an output separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5 kVRMS according to DIN EN IEC 60747-17 (VDE 0884-17) and UL1577, and supports a working voltage of up to 1.5 kVRMS.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from hazardous voltages and damage.

The input of the AMC1300B-Q1 is optimized for direct connection to a low-impedance shunt resistor or other low-impedance voltage source with low signal levels. The excellent DC accuracy and low temperature drift supports accurate current control in PFC stages, DC/DC converters, traction inverters, and OBCs over the full automotive temperature range from –40°C to +125°C.

The integrated missing-shunt and missing high-side supply detection features simplify system-level design and diagnostics.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
AMC1302-Q1 ACTIVE Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier More precise current measurement with +/- 50mV input voltage range
Pin-for-pin with same functionality to the compared device
AMC1311-Q1 ACTIVE Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier Voltage sensing option
Similar functionality to the compared device
AMC1400-Q1 ACTIVE Automotive, ±250-mV input, precision, voltage-sensing, reinforced isolated amplifier with high CMTI Increased creapage and clearance
AMC3301-Q1 ACTIVE Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC Added feature: integrated high voltage domain input power supply

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 35
Type Title Date
* Data sheet AMC1300B-Q1 Automotive, Precision, ±250-mV Input, Reinforced Isolated Amplifier datasheet (Rev. B) PDF | HTML 15 Jun 2022
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. W) 04 Mar 2025
EVM User's guide EVM User's Guide: AMC-AMP-50A-EVM (Rev. A) PDF | HTML 06 Feb 2025
Application note Entwicklung einer Bootstrap-Ladepumpen-Stromversorgung für einen isolierten Verstärker PDF | HTML 19 Aug 2024
White paper Vergleich isolierter Verstärker und isolierter Modulatoren (Rev. B) PDF | HTML 19 Aug 2024
Application note 절연 증폭기를 위한 부트스트랩 충전 펌프 전원 공급 장치 설계 PDF | HTML 19 Aug 2024
White paper 절연 증폭기와 절연 모듈레이터 비교 (Rev. B) PDF | HTML 19 Aug 2024
Application brief Shunt-Widerstandsauswahl für isolierte Datenwandler PDF | HTML 15 Aug 2024
Application brief 절연 데이터 컨버터를 위한 션트 레지스터 선택 PDF | HTML 15 Aug 2024
Application note Isolierte Spannungsmessschaltung mit ±250 mV-Eingang und Differenzausgang (Rev. A) PDF | HTML 09 Aug 2024
Application note ±250mV 입력 및 차동 출력을 사용하는 절연 전압 측정 회로 (Rev. A) PDF | HTML 09 Aug 2024
Analog Design Journal Designüberlegungen für die isolierte Strommessung (Rev. A) PDF | HTML 07 Aug 2024
Analog Design Journal 절연 전류 감지에 대한 설계 고려 사항 (Rev. A) PDF | HTML 07 Aug 2024
Circuit design Isolierter Strommessschaltkreis mit ±250 mV-Eingang und Differenzausgang PDF | HTML 19 Jul 2024
Circuit design ±250mV 입력 및 차동 출력을 지원하는 절연 전류 측정 회로 PDF | HTML 19 Jul 2024
White paper 절연 증폭기를 사용한 동급 최고의 방사 방출 EMI 성능 (Rev. A) PDF | HTML 19 Jul 2024
White paper Beste EMI-Leistung in ihrer Klasse bei Strahlungsemissionen mit isolierten Verstärkern (Rev. A) PDF | HTML 17 Jul 2024
Application brief HEV/EV의 션트 및 홀 기반 절연 전류 감지 솔루션 비교 (Rev. C) PDF | HTML 16 Jul 2024
Application brief Vergleich von isolierten Shunt- und Hall-basierten Strommesslösungen in Hybrid- und Elektrofahrzeugen (Rev. C) PDF | HTML 16 Jul 2024
Application brief Anschluss eines Differenzialausgangsverstärkers (isoliert) an einen A/D-Wandler mit unsymmetrischem Eingang (Rev. B) PDF | HTML 27 Jun 2024
Analog Design Journal Design considerations for isolated current sensing (Rev. A) PDF | HTML 27 Jun 2024
Application brief 단일 종단 입력 ADC에 차동 출력(절연) 증폭기 인터페이싱 (Rev. B) PDF | HTML 27 Jun 2024
Circuit design Isolierte Strommessschaltung mit ±250 mV Eingangsbereich und unsymmetrischer Ausgangsspannung PDF | HTML 25 Jun 2024
Circuit design ±250mV 입력 범위 및 단일 종단 출력 전압을 지원하는 절연 전류 감 지 회로 PDF | HTML 25 Jun 2024
White paper Comparing Isolated Amplifiers and Isolated Modulators (Rev. B) PDF | HTML 04 Jun 2024
Application note Designing a Bootstrap Charge-Pump Power Supply for an Isolated Amplifier PDF | HTML 25 Sep 2023
Application brief Interfacing a Differential-Output (Isolated) Amp to a Single-Ended Input ADC (Rev. B) PDF | HTML 02 Jun 2023
Application brief Shunt Resistor Selection for Isolated Data Converters PDF | HTML 04 May 2023
Application brief Comparing shunt- and hall-based isolated current-sensing solutions in HEV/EV (Rev. C) PDF | HTML 28 Mar 2023
White paper Best in Class Radiated Emissions EMI Performance with Isolated Amplifiers (Rev. A) PDF | HTML 15 Mar 2023
Circuit design Isolated Current-Sensing Circuit W/ ±250-mV Input Range & Single-Ended Output PDF | HTML 27 Jun 2022
Functional safety information AMC1300B-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 15 Dec 2021
Application note Isolated Voltage-Measurement Circuit With ±250-mV Input and Differential Output (Rev. A) 09 Sep 2021
Circuit design Isolated current-measurement circuit with ±250-mV input and differential output 23 Jul 2020
EVM User's guide AMC130x Evaluation Module User's Guide (Rev. C) 28 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC1300EVM — AMC1300 ±250-mV input, reinforced isolated amplifier with high CMTI evaluation module

The AMC1300 evaluation module (EVM) is a platform for evaluating the AMC1300, which is a 7-kV reinforced isolation amplifier designed for use in current shunt measuring applications. AMC1300EVM allows the user to explore all the features of the AMC1300.

User guide: PDF
Not available on TI.com
Simulation model

AMC1300 and AMC1300B-Q1 PSpice Model (Rev. A)

SBAM460A.ZIP (12 KB) - PSpice Model
Simulation model

AMC13xx TINA-TI SPICE Model for Isolated Voltage-Measurement Circuit

SBAM448.TSC (43 KB) - TINA-TI Spice Model
Calculation tool

SBAR013 Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Supported products & hardware

Supported products & hardware

Products
Isolated amplifiers
AMC1202 ±50-mV input, precision current sensing basic isolated amplifier AMC1211-Q1 2-V input, precision voltage sensing basic isolated amplifier AMC1300 ±250-mV input, precision current sensing reinforced isolated amplifier AMC1300B-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier AMC1301 ±250 mV-Input Precision Reinforced Isolated Amplifier for Current Sensing AMC1301-Q1 Automotive Precision ±250mV-Input 3µs-Delay Reinforced Isolated Amplifier AMC1302 ±50-mV input, precision current sensing reinforced isolated amplifier AMC1302-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier AMC1311 2-V input, precision voltage sensing reinforced isolated amplifier AMC1311-Q1 Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier AMC1350 ±5-V input, precision voltage sensing reinforced isolated amplifier AMC1351 0-V to 5-V input, precision voltage sensing reinforced isolated amplifier AMC1400 ±250-mV input, precision, current-sensing, reinforced isolated amplifier with high CMTI AMC1400-Q1 Automotive, ±250-mV input, precision, voltage-sensing, reinforced isolated amplifier with high CMTI AMC1411 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI AMC1411-Q1 Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI AMC3301 ±250-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC AMC3301-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC AMC3302 ±50-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC AMC3302-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC AMC3330 ±1-V input, precision voltage sensing reinforced isolated amplifier with integrated DC/DC AMC3330-Q1 Automotive, ±1-V input, precision voltage sensing reinforced isolated amplifier with int. DC/DC ISO224 ±12-V input, precision voltage sensing reinforced isolated amplifier
Calculation tool

SBAR020 Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Supported products & hardware

Supported products & hardware

Products
Isolated amplifiers
AMC1202 ±50-mV input, precision current sensing basic isolated amplifier AMC1300 ±250-mV input, precision current sensing reinforced isolated amplifier AMC1300B-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier AMC1301 ±250 mV-Input Precision Reinforced Isolated Amplifier for Current Sensing AMC1301-Q1 Automotive Precision ±250mV-Input 3µs-Delay Reinforced Isolated Amplifier AMC1302 ±50-mV input, precision current sensing reinforced isolated amplifier AMC1302-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier AMC1311 2-V input, precision voltage sensing reinforced isolated amplifier AMC1311-Q1 Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier AMC1350 ±5-V input, precision voltage sensing reinforced isolated amplifier AMC1351 0-V to 5-V input, precision voltage sensing reinforced isolated amplifier AMC1400 ±250-mV input, precision, current-sensing, reinforced isolated amplifier with high CMTI AMC1400-Q1 Automotive, ±250-mV input, precision, voltage-sensing, reinforced isolated amplifier with high CMTI AMC1411 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI AMC1411-Q1 Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI AMC3301 ±250-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC AMC3301-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC AMC3302 ±50-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC AMC3302-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC AMC3330 ±1-V input, precision voltage sensing reinforced isolated amplifier with integrated DC/DC AMC3330-Q1 Automotive, ±1-V input, precision voltage sensing reinforced isolated amplifier with int. DC/DC ISO224 ±12-V input, precision voltage sensing reinforced isolated amplifier
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (DWV) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos