AMC1303M2510
±250-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock
AMC1303M2510
- Pin-compatible family optimized for shunt-resistor-based current measurements:
- ±50-mV or ±250-mV input voltage ranges
- Manchester coded or uncoded bistream options
- 10-MHz and 20-MHz clock options
- Excellent DC performance:
- Offset error: ±50 µV or ±100 µV (max)
- Offset drift: ±1 µV/°C (max)
- Gain error: ±0.2% (max)
- Gain drift: ±40 ppm/°C (max)
- Transient immunity: 100 kV/µs (typ)
- System-level diagnostic features
- Safety-related certifications:
- 7000-VPK reinforced isolation per DIN VDE V 0884-11: 2017-01
- 5000-VRMS isolation for 1 minute per UL1577
- CAN/CSA no. 5A-component acceptance service notice and IEC 62368-1 end equipment standard
- Fully specified over the extended industrial temperature range: –40°C to +125°C
The AMC1303 (AMC1303x0510, AMC1303x0520, AMC1303x2510, and AMC1303x2520) is a family of precision, delta-sigma (ΔΣ) modulators with the output separated from the input circuitry by a capacitive double isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 7000 VPK according to the DIN VDE V 0884-11 and UL1577 standards. Used in conjunction with isolated power supplies, this isolated modulator separates parts of the system that operate on different common-mode voltage levels and protects lower-voltage parts from damage.
The input of the AMC1303 is optimized for direct connection to shunt resistors or other low voltage-level signal sources. The ±50-mV input voltage range option allows significant reduction of the power dissipation through the shunt. The output bit-stream of the AMC1303 is synchronized to the internally generated clock and is Manchester coded (AMC1303Ex) or uncoded (AMC1303Mx). By using an integrated digital filter (such as those in the TMS320F2807x or TMS320F2837x microcontroller families) to decimate the bitstream, the device can achieve 16 bits of resolution with a dynamic range of 85 dB at an effective output data rate of 78 kSPS.
The bitstream output of the Manchester coded AMC1303Ex versions supports single-wire data and clock transfer without having to consider the setup and hold time requirements of the receiving device.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | AMC1303x Small, High-Precision, Reinforced Isolated Delta-Sigma Modulators With Internal Clock datasheet (Rev. C) | PDF | HTML | 10 Feb 2020 |
Application brief | Shunt-Widerstandsauswahl für isolierte Datenwandler | PDF | HTML | 15 Aug 2024 | |
Application brief | 절연 데이터 컨버터를 위한 션트 레지스터 선택 | PDF | HTML | 15 Aug 2024 | |
Certificate | VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. S) | 29 Feb 2024 | ||
Application brief | Shunt Resistor Selection for Isolated Data Converters | PDF | HTML | 04 May 2023 | |
Application note | Digital Filter Types in Delta-Sigma ADCs (Rev. A) | PDF | HTML | 29 Mar 2023 | |
Certificate | UL Certificate of Compliance Vol4 Sec5 E181974 (Rev. A) | 23 Jan 2023 | ||
Certificate | TUEV Technical Report No. 713203936 | 20 Oct 2021 | ||
White paper | Comparing isolated amplifiers and isolated modulators (Rev. A) | 28 Feb 2019 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AMC1303EVM — AMC1303 small, high-precision, reinforced isolated modulator evaluation module
SBAR010 — Delta Sigma Modulator Filter Calculator
Supported products & hardware
Products
Isolated ADCs
Precision ADCs
Hardware development
Evaluation board
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (DWV) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.