AMC1035-Q1
Automotive precision delta-sigma modulator with ±1-V bipolar input and 2.5-V reference output
AMC1035-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Delta-sigma modulator optimized for voltage and temperature sensing:
- Input voltage range: ±1 V
- High differential input resistance: 1.6 GΩ (typ)
- Integrated 2.5-V, ±5-mA reference for ratiometric measurement
- Excellent DC performance:
- Offset error: ±0.5 mV (max)
- Offset drift: ±6 µV/°C (max)
- Gain error: ±0.25% (max)
- Gain drift: ±45 ppm/°C (max)
- Ratiometric gain drift: ±15 ppm/°C (max)
- Selectable Manchester encoded or uncoded bitstream output
The AMC1035-Q1 is a precision, delta-sigma (ΔΣ) modulator that operates from a single 3.0-V to 5.5-V supply and with an externally supplied clock signal in the range of 9 MHz to 21 MHz. In Manchester mode, the specified clock range is 9 MHz to 11 MHz. The differential ±1-V input structure of the device is optimized for voltage and temperature sensing applications.
Select the output bitstream of the AMC1035-Q1 to be Manchester coded to prevent setup and hold time requirement considerations of the receiving device and to reduce overall circuit layout efforts. When used with a digital filter (such as integrated in the TMS320F28004x, TMS320F2807x, or TMS320F2837x microcontroller families) to decimate the output bitstream, the device can achieve 16 bits of resolution with a dynamic range of 87 dB at a data rate of 82 kSPS.
The internal reference source of the AMC1035-Q1 supports a ratiometric circuit architecture to minimize the negative impact of the supply voltage variation and temperature drift on the accuracy of the measurement.
The AMC1035-Q1 can also be used for high common-mode AC voltage sensing with a digital isolator and isolated power supply.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | AMC1035-Q1 Delta-Sigma Modulator With a Bipolar Input of ±1 V and Reference Output of 2.5 V datasheet (Rev. A) | PDF | HTML | 14 Nov 2019 |
Application brief | HEV/EV의 션트 및 홀 기반 절연 전류 감지 솔루션 비교 (Rev. C) | PDF | HTML | 16 Jul 2024 | |
Application brief | Vergleich von isolierten Shunt- und Hall-basierten Strommesslösungen in Hybrid- und Elektrofahrzeugen (Rev. C) | PDF | HTML | 16 Jul 2024 | |
Functional safety information | AMC1035-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA | PDF | HTML | 13 Jun 2023 | |
Application note | Digital Filter Types in Delta-Sigma ADCs (Rev. A) | PDF | HTML | 29 Mar 2023 | |
Application brief | Comparing shunt- and hall-based isolated current-sensing solutions in HEV/EV (Rev. C) | PDF | HTML | 28 Mar 2023 | |
E-book | Fundamentals of Precision ADC Noise Analysis | 19 Jun 2020 | ||
White paper | Comparing isolated amplifiers and isolated modulators (Rev. A) | 28 Feb 2019 | ||
EVM User's guide | AMC1035EVM User's Guide | PDF | HTML | 27 Jul 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AMC1035EVM — AMC1035 evaluation module
The AMC1035 evaluation module (EVM) is a platform for evaluating the AMC1035, which is a single-channel delta-sigma modulator designed for voltage, current, and temperature sensing. AMC1035EVM allows the user to explore all of the features of the AMC1035.
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.