AMC1303E2510

ACTIVE

Product details

Device type Current sensing Peak-to-peak input voltage range (V) 250mV Interface type Serial CMOS Sample rate (max) (Msps) 10 Rating Catalog CMTI (min) (kV/µs) 50 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 85 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 28.7 SFDR (dB) 98 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5
Device type Current sensing Peak-to-peak input voltage range (V) 250mV Interface type Serial CMOS Sample rate (max) (Msps) 10 Rating Catalog CMTI (min) (kV/µs) 50 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 85 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 28.7 SFDR (dB) 98 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5
SOIC (DWV) 8 67.275 mm² 5.85 x 11.5
  • Pin-compatible family optimized for shunt-resistor-based current measurements:
    • ±50mV or ±250mV input voltage ranges
    • Manchester-coded or uncoded bitstream options
    • 10MHz and 20MHz clock options
  • Excellent DC performance:
    • Offset error: ±50µV or ±100µV (max)
    • Offset drift: ±1µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain drift: ±40ppm/°C (max)
  • Transient immunity: 100kV/µs (typ)
  • System-level diagnostic features
  • Safety-related certifications:
    • 7000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000VRMS isolation for 1 minute per UL1577
    • CAN/CSA no. 5A-component acceptance service notice and IEC 62368-1 end equipment standard
  • Fully specified over the extended industrial temperature range: –40°C to +125°C
  • Pin-compatible family optimized for shunt-resistor-based current measurements:
    • ±50mV or ±250mV input voltage ranges
    • Manchester-coded or uncoded bitstream options
    • 10MHz and 20MHz clock options
  • Excellent DC performance:
    • Offset error: ±50µV or ±100µV (max)
    • Offset drift: ±1µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain drift: ±40ppm/°C (max)
  • Transient immunity: 100kV/µs (typ)
  • System-level diagnostic features
  • Safety-related certifications:
    • 7000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5000VRMS isolation for 1 minute per UL1577
    • CAN/CSA no. 5A-component acceptance service notice and IEC 62368-1 end equipment standard
  • Fully specified over the extended industrial temperature range: –40°C to +125°C

The AMC1303 (AMC1303x0510, AMC1303x0520, AMC1303x2510, and AMC1303x2520) is a family of precision, isolated delta-sigma (ΔΣ) modulators. The output is separated from the input circuitry by a capacitive isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 7000VPK according to the DIN EN IEC 60747-17 (VDE 0884-17) and UL1577 standards, and supports a working voltage up to 1.5kVRMS

The input of the AMC1303 device is optimized for direct connection to shunt resistors or other, low-impedance signal sources. The small size, high DC accuracy, low temperature drift, and high common-mode transient immunity (CMTI) support accurate isolated current sensing in noisy high-voltage applications.

The output bitstream of the AMC1303 is synchronized to the internally generated clock and is Manchester coded (AMC1303Ex) or uncoded (AMC1303Mx). Combined with a digital low-pass filter (such as a Sinc-filter) the device achieves 85dB of dynamic range at an effective output data rate of 78kSPS.

The AMC1303 (AMC1303x0510, AMC1303x0520, AMC1303x2510, and AMC1303x2520) is a family of precision, isolated delta-sigma (ΔΣ) modulators. The output is separated from the input circuitry by a capacitive isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 7000VPK according to the DIN EN IEC 60747-17 (VDE 0884-17) and UL1577 standards, and supports a working voltage up to 1.5kVRMS

The input of the AMC1303 device is optimized for direct connection to shunt resistors or other, low-impedance signal sources. The small size, high DC accuracy, low temperature drift, and high common-mode transient immunity (CMTI) support accurate isolated current sensing in noisy high-voltage applications.

The output bitstream of the AMC1303 is synchronized to the internally generated clock and is Manchester coded (AMC1303Ex) or uncoded (AMC1303Mx). Combined with a digital low-pass filter (such as a Sinc-filter) the device achieves 85dB of dynamic range at an effective output data rate of 78kSPS.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC1303EVM — AMC1303 small, high-precision, reinforced isolated modulator evaluation module

The AMC1303 devices are 1-bit modulators with an output buffer separated from the input interface circuitry by a silicon dioxide (SiO2) isolation barrier. The isolation barrier provides galvanic isolation of up to 8000 VPEAK. When used in combination with an FPGA or other digital filter, AMC1303 (...)
User guide: PDF
Simulation model

AMC1303X IBIS Model

SBAM327.ZIP (29 KB) - IBIS Model
Calculation tool

MODULATOR-TIMING-EXCEL-CALC Isolated Modulator Digital Communication Timing Calculation Tool

Use this excel calculator to confirm the correct clock setup and hold timing compensation method with an isolated modulator and SDFM controller.
Supported products & hardware

Supported products & hardware

Products
Isolated ADCs
AMC1303E0510 ±50-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code AMC1303E0520 ±50-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code AMC1303E2510 ±250-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code AMC1303E2520 ±250-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code AMC1303M0510 ±50-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock AMC1303M0520 ±50-mV input, precision current sensing reinforced isolated modulator with 20-MHz int clock AMC1303M2510 ±250-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock AMC1303M2520 ±250mV input, precision current sensing reinforced isolated modulator with 20MHz internal clock AMC1304L05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS interface AMC1304L05-Q1 Automotive, ±50-mV input, current sensing reinforced isolated modulator with LDO & LVDS interface AMC1304L25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS Interface AMC1304L25-Q1 Automotive, ±250-mV input, current sensing reinforced isolated modulator with LDO & LVDS Interface AMC1304M05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO AMC1304M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator with LDO AMC1304M25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO AMC1304M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator with LDO AMC1305L25 ±250-mV input, precision current sensing reinforced isolated modulator with LVDS interface AMC1305L25-Q1 Automotive, ±250-mV input, current sensing reinforced isolated modulator with LVDS Interface AMC1305M05 ±50-mV input, precision current sensing reinforced isolated modulator AMC1305M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator AMC1305M25 ±250-mV input, precision current sensing reinforced isolated modulator AMC1305M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator AMC1306E05 ±50-mV input, precision current sensing reinforced isolated modulator with Manchester code AMC1306E25 ±250-mV input, precision current sensing reinforced isolated modulator with Manchester code AMC1306M05 ±50-mV input, precision current sensing reinforced isolated modulator AMC1306M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator AMC1306M25 ±250-mV input, precision current sensing reinforced isolated modulator AMC1306M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator AMC1306M25E Reinforced isolated modulator with -55C extended temperature range AMC3306M05 ±50-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC AMC3306M05-Q1 Automotive, ±50-mV reinforced isolated modulator with integrated DC/DC AMC3306M25 ±250-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC AMC3306M25-Q1 Automotive, ±250-mV reinforced isolated modulator with integrated DC/DC
Download options
Calculation tool

SBAR010 Delta Sigma Modulator Filter Calculator

Supported products & hardware

Supported products & hardware

Products
Isolated ADCs
AMC1106E05 Small Basic Isolated Delta-Sigma Modulator With ±50mV Input and Manchester-Encoded CMOS Interface AMC1106M05 ±50-mV input, precision current sensing basic isolated modulator AMC1203 ±250-mV input, precision current sensing basic isolated modulator with int clock AMC1204 ±250-mV input, precision current sensing basic isolated modulator AMC1204-Q1 Automotive, ±250-mV input, precision current sensing basic isolated modulator AMC1210 4-channel digital filter for delta-sigma modulators AMC1303E0510 ±50-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code AMC1303E0520 ±50-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code AMC1303E2510 ±250-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code AMC1303E2520 ±250-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code AMC1303M0510 ±50-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock AMC1303M0520 ±50-mV input, precision current sensing reinforced isolated modulator with 20-MHz int clock AMC1303M2510 ±250-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock AMC1303M2520 ±250mV input, precision current sensing reinforced isolated modulator with 20MHz internal clock AMC1304L05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS interface AMC1304L05-Q1 Automotive, ±50-mV input, current sensing reinforced isolated modulator with LDO & LVDS interface AMC1304L25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS Interface AMC1304L25-Q1 Automotive, ±250-mV input, current sensing reinforced isolated modulator with LDO & LVDS Interface AMC1304M05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO AMC1304M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator with LDO AMC1304M25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO AMC1304M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator with LDO AMC1305L25 ±250-mV input, precision current sensing reinforced isolated modulator with LVDS interface AMC1305L25-Q1 Automotive, ±250-mV input, current sensing reinforced isolated modulator with LVDS Interface AMC1305M05 ±50-mV input, precision current sensing reinforced isolated modulator AMC1305M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator AMC1305M25 ±250-mV input, precision current sensing reinforced isolated modulator AMC1305M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator AMC1306E05 ±50-mV input, precision current sensing reinforced isolated modulator with Manchester code AMC1306E25 ±250-mV input, precision current sensing reinforced isolated modulator with Manchester code AMC1306M05 ±50-mV input, precision current sensing reinforced isolated modulator AMC1306M25 ±250-mV input, precision current sensing reinforced isolated modulator AMC1336 ±1-V input, precision voltage sensing reinforced isolated modulator AMC1336-Q1 Automotive, ±1-V input, precision voltage sensing reinforced isolated delta-sigma modulator AMC3306M05 ±50-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC AMC3306M25 ±250-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC AMC3336 ±1-V input, precision voltage sensing reinforced isolated modulator with integrated DC/DC AMC3336-Q1 Automotive ±1-V input, precision voltage sensing reinforced isolated modulator with integrated DC/DC
Precision ADCs
ADS1201 High Dynamic Range Delta-Sigma Modulator ADS1202 Current-shunt delta-sigma modulator, 10MHz CLK, +/-250mV input, 16-bit resolution ADS1203 Current-shunt delta-sigma modulator, 10MHz CLK, +/-250mV input, 16-bit resolution, ext ref option ADS1204 Four Delta-Sigma Modulators, 10MHz CLK, 0-5V Input, 16-Bit Resolution ADS1205 Two 1-Bit, 10MHz, 2nd-Order, Delta-Sigma Modulator ADS1208 10MHz Modulator With Built-in Current Excitation for Hall Sensors ADS1209 16-Bit, 10MHz, 2-Ch, Delta-Sigma Modulator AMC1035 Precision delta-sigma modulator with ±1-V bipolar input and 2.5-V reference output AMC1035-Q1 Automotive precision delta-sigma modulator with ±1-V bipolar input and 2.5-V reference output
Hardware development
Evaluation board
AMC1304L25EVM AMC1304L25 Evaluation Module
Package Pins CAD symbols, footprints & 3D models
SOIC (DWV) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos