Product details

Device type Current sensing Peak-to-peak input voltage range (V) 50mV Interface type Serial CMOS Rating Catalog CMTI (min) (kV/µs) 150 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 82.5 Operating temperature range (°C) -40 to 125 Isolation rating Functional Working isolation voltage (VIOWM) (Vrms) 200 Transient isolation voltage (VIOTM) (VPK) 570 Creepage (min) (mm) 1 Clearance (min) (mm) 1
Device type Current sensing Peak-to-peak input voltage range (V) 50mV Interface type Serial CMOS Rating Catalog CMTI (min) (kV/µs) 150 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 82.5 Operating temperature range (°C) -40 to 125 Isolation rating Functional Working isolation voltage (VIOWM) (Vrms) 200 Transient isolation voltage (VIOTM) (VPK) 570 Creepage (min) (mm) 1 Clearance (min) (mm) 1
VSON (DEN) 8 9.45 mm² 3.5 x 2.7
  • Linear input voltage range: ±50mV
  • Supply voltage range:
    • High-side (AVDD): 3.0V to 5.5V
    • Low-side (DVDD): 2.7V to 5.5V
  • Low DC errors:
    • Offset error: ±150µV (max)
    • Offset drift: ±3µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain drift: ±40ppm/°C (max)
  • High CMTI: 150V/ns (min)
  • Missing high-side supply detection
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Functional isolation:
    • 200VRMS, 280VDC working voltage
    • 570VRMS, 800VDC transient overvoltage (60s)
  • Fully specified over extended industrial temperature range: –40°C to +125°C
  • Linear input voltage range: ±50mV
  • Supply voltage range:
    • High-side (AVDD): 3.0V to 5.5V
    • Low-side (DVDD): 2.7V to 5.5V
  • Low DC errors:
    • Offset error: ±150µV (max)
    • Offset drift: ±3µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain drift: ±40ppm/°C (max)
  • High CMTI: 150V/ns (min)
  • Missing high-side supply detection
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Functional isolation:
    • 200VRMS, 280VDC working voltage
    • 570VRMS, 800VDC transient overvoltage (60s)
  • Fully specified over extended industrial temperature range: –40°C to +125°C

The AMC0106M05 is a precision, functionally isolated, delta-sigma modulator with a ±50mV input voltage range. The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier supports a working voltage up to 200VRMS / 280VDC and transient overvoltages up to 570VRMS / 800VDC.

With a small package size and low input voltage range, the AMC0106M05 is designed for high accuracy, isolated current sensing in space-constrained applications. The galvanic isolation barrier supports high common-mode transients and allows for isolating sensitive control circuitry from switching noise from the power stage.

The output bitstream of the AMC0106M05 is synchronized to an external clock. Combined with a sinc3, OSR 256 filter, the device achieves 16 bits of resolution with an 82.5dB dynamic range and a 78kSPS data rate.

The AMC0106M05 is available in an 8-pin, 0.65mm pitch VSON package and is specified over the extended industrial temperature range of –40°C to +125°C.

The AMC0106M05 is a precision, functionally isolated, delta-sigma modulator with a ±50mV input voltage range. The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier supports a working voltage up to 200VRMS / 280VDC and transient overvoltages up to 570VRMS / 800VDC.

With a small package size and low input voltage range, the AMC0106M05 is designed for high accuracy, isolated current sensing in space-constrained applications. The galvanic isolation barrier supports high common-mode transients and allows for isolating sensitive control circuitry from switching noise from the power stage.

The output bitstream of the AMC0106M05 is synchronized to an external clock. Combined with a sinc3, OSR 256 filter, the device achieves 16 bits of resolution with an 82.5dB dynamic range and a 78kSPS data rate.

The AMC0106M05 is available in an 8-pin, 0.65mm pitch VSON package and is specified over the extended industrial temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet AMC0106M05 Precision, ±50mV Input, Functionally Isolated, Delta-Sigma Modulator With External Clock datasheet PDF | HTML 02 Aug 2024
Application brief 人形機器人的馬達控制 PDF | HTML 05 Feb 2025
Application brief 휴머노이드 로봇의 모터 컨트롤 PDF | HTML 05 Feb 2025
Application brief Motor Control in Humanoid Robots PDF | HTML 13 Nov 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIYAMC-0-EVM — Universal do-it-yourself (DIY) isolated amplifier and modulator evaluation module

The DIYAMC-0-EVM is a break-apart evaluation module (EVM) with twenty configurations in a five-by-four grid layout. For isolated-amplifiers, the three output options include differential output, single-ended output with fixed gain and single-ended output with ratiometric gain. For isolated (...)
User guide: PDF | HTML
Reference designs

TIDA-010956 — 48V, 4kW small form-factor three-phase inverter reference design for integrated motor drives

This reference design demonstrates a three-phase inverter with nominal 48V DC input and 85Arms output current rating. The 100V intelligent half-bridge gate driver DRV8162L enables a small size, robust and high efficiency power stage. Multichannel shutdown paths using the split power supply (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DEN) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos