A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW AMC0336-Q1 ACTIVE Automotive ±1V input reinforced isolated modulator for AC voltage sensing New generation drop in replacement

Product details

Device type Voltage sensing Peak-to-peak input voltage range (V) 1V Interface type Serial CMOS Sample rate (max) (Msps) 21 Rating Automotive CMTI (min) (kV/µs) 80 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 87 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 33.7 SFDR (dB) 92 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 8 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5
Device type Voltage sensing Peak-to-peak input voltage range (V) 1V Interface type Serial CMOS Sample rate (max) (Msps) 21 Rating Automotive CMTI (min) (kV/µs) 80 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 87 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 33.7 SFDR (dB) 92 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5700 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 8 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5
SOIC (DWV) 8 67.275 mm² 5.85 x 11.5
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, TA
  • Input structure optimized for voltage measurements:
    • Input voltage range: ±1 V
    • Input resistance: 1.5 GΩ (typ)
  • Excellent DC performance:
    • Offset error: ±0.5 mV (max)
    • Offset drift: ±4 µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain drift: ±40 ppm/°C (max)
  • Transient immunity: 115 kV/µs (typ)
  • Missing high-side supply detection
  • Safety-related certifications:
    • 8000-VPEAK reinforced isolation per DIN VDE V 0884-11: 2017-01
    • 5700-VRMS isolation for 1 minute per UL1577
    • IEC 62368-1 end equipment standard
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to 125°C, TA
  • Input structure optimized for voltage measurements:
    • Input voltage range: ±1 V
    • Input resistance: 1.5 GΩ (typ)
  • Excellent DC performance:
    • Offset error: ±0.5 mV (max)
    • Offset drift: ±4 µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain drift: ±40 ppm/°C (max)
  • Transient immunity: 115 kV/µs (typ)
  • Missing high-side supply detection
  • Safety-related certifications:
    • 8000-VPEAK reinforced isolation per DIN VDE V 0884-11: 2017-01
    • 5700-VRMS isolation for 1 minute per UL1577
    • IEC 62368-1 end equipment standard

The AMC1336-Q1 is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by a capacitive double isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 8000 VPEAK according to the DIN VDE V 0884-11 and UL1577 standards. Used in conjunction with isolated power supplies, this isolated modulator separates parts of the system that operate on different common-mode voltage levels and protects lower-voltage parts from damage.

The unique wide, bipolar. ±1-V input voltage range of theAMC1336-Q1 and its high input resistance support direct connection of the device to resistive dividers in high-voltage applications. When used with a digital filter (for instance, as integrated in the TMS320F28004x, TMS320F2807x, or TMS320F2837x microcontroller families) to decimate the output bitstream, the device can achieve 16 bits of resolution with a dynamic range of 87 dB at a data rate of 82 kSPS.

On the high-side, the AMC1336-Q1 is supplied by a
3.3-V or 5-V power supply. The isolated digital interface operates from a 3.0-V, 3.3-V or 5-V power supply.

The AMC1336-Q1 performance is specified over the extended industrial temperature range of –40°C to +125°C.

The AMC1336-Q1 is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by a capacitive double isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 8000 VPEAK according to the DIN VDE V 0884-11 and UL1577 standards. Used in conjunction with isolated power supplies, this isolated modulator separates parts of the system that operate on different common-mode voltage levels and protects lower-voltage parts from damage.

The unique wide, bipolar. ±1-V input voltage range of theAMC1336-Q1 and its high input resistance support direct connection of the device to resistive dividers in high-voltage applications. When used with a digital filter (for instance, as integrated in the TMS320F28004x, TMS320F2807x, or TMS320F2837x microcontroller families) to decimate the output bitstream, the device can achieve 16 bits of resolution with a dynamic range of 87 dB at a data rate of 82 kSPS.

On the high-side, the AMC1336-Q1 is supplied by a
3.3-V or 5-V power supply. The isolated digital interface operates from a 3.0-V, 3.3-V or 5-V power supply.

The AMC1336-Q1 performance is specified over the extended industrial temperature range of –40°C to +125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
AMC1311-Q1 ACTIVE Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier Amplifier output version
Similar functionality to the compared device
AMC3336-Q1 ACTIVE Automotive ±1-V input, precision voltage sensing reinforced isolated modulator with integrated DC/DC Added feature: integrated high voltage domain input power supply

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 22
Top documentation Type Title Format options Date
* Data sheet AMC1336-Q1 Small, High-Precision, Reinforced Isolated Delta-Sigma Modulator for Voltage Sensing Applications datasheet PDF | HTML 14 May 2020
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AA) 10 Mar 2026
Application note Isolated Converters CISPR25 Radiated Emissions PDF | HTML 13 Oct 2025
E-book Ein Leitfaden für Techniker zu isolierten Signalkettenlösungen PDF | HTML 23 Jan 2025
E-book 절연 신호 체인 솔루션에 관한 엔지니어 가이드 PDF | HTML 23 Jan 2025
White paper Vergleich isolierter Verstärker und isolierter Modulatoren (Rev. B) PDF | HTML 19 Aug 2024
White paper 절연 증폭기와 절연 모듈레이터 비교 (Rev. B) PDF | HTML 19 Aug 2024
Application brief Shunt-Widerstandsauswahl für isolierte Datenwandler PDF | HTML 15 Aug 2024
Application brief 절연 데이터 컨버터를 위한 션트 레지스터 선택 PDF | HTML 15 Aug 2024
Application brief HEV/EV의 션트 및 홀 기반 절연 전류 감지 솔루션 비교 (Rev. C) PDF | HTML 16 Jul 2024
Application brief Vergleich von isolierten Shunt- und Hall-basierten Strommesslösungen in Hybrid- und Elektrofahrzeugen (Rev. C) PDF | HTML 16 Jul 2024
White paper Comparing Isolated Amplifiers and Isolated Modulators (Rev. B) PDF | HTML 04 Jun 2024
E-book An Engineer's Guide to Isolated Signal Chain Solutions PDF | HTML 23 May 2024
White paper 신뢰할 수 있는 합리적 가격대의 절연 기술 개발과 관련한 고전압 설계 문제의 해결 (Rev. C) PDF | HTML 16 May 2024
White paper 以可靠且經濟實惠的隔離技術解決高電壓設計挑戰 (Rev. C) PDF | HTML 07 Mar 2024
Application note Clock Edge Delay Compensation With Isolated Modulators Digital Interface to MCUs (Rev. A) PDF | HTML 12 Jan 2024
White paper Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. C) PDF | HTML 26 Sep 2023
Application brief Shunt Resistor Selection for Isolated Data Converters PDF | HTML 04 May 2023
Application note Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 29 Mar 2023
Application brief Comparing shunt- and hall-based isolated current-sensing solutions in HEV/EV (Rev. C) PDF | HTML 28 Mar 2023
Certificate UL Certificate of Compliance Vol4 Sec5 E181974 (Rev. A) 23 Jan 2023
Certificate TUEV Technical Report No. 713203936 20 Oct 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC1336EVM — ;AMC1336 reinforced isolated delta-sigma modulator for voltage sensing evaluation module

The AMC1336 evaluation module (EVM) is a platform for evaluating the AMC1336 device, which is a reinforced isolated delta-sigma modulator for voltage sensing. AMC1336 is a 1-bit modulator with an output buffer separated from the input interface circuitry by a silicon dioxide (SiO2) (...)

User guide: PDF
Not available on TI.com
Calculation tool

SBAR010 Delta Sigma Modulator Filter Calculator

Supported products & hardware

Supported products & hardware

Calculation tool

SBAR013 Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Supported products & hardware

Supported products & hardware

Calculation tool

SBAR020 Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
SOIC (DWV) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos