Product details

Device type Voltage sensing Peak-to-peak input voltage range (V) 1V Interface type Serial CMOS Sample rate (max) (Msps) 10 Rating Catalog CMTI (min) (kV/µs) 100 Number of input channels 1 Architecture Delta-Sigma Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 32.34 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 8 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5
Device type Voltage sensing Peak-to-peak input voltage range (V) 1V Interface type Serial CMOS Sample rate (max) (Msps) 10 Rating Catalog CMTI (min) (kV/µs) 100 Number of input channels 1 Architecture Delta-Sigma Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 32.34 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 8 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5
SOIC (DWV) 8 67.275 mm² 5.85 x 11.5
  • Linear input voltage range: ±1 V
  • High input impedance: 2.4 GΩ (typ)
  • Low DC errors:
    • Offset error: ±0.5 mV (max)
    • Offset drift: ±4 µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain drift: ±40 ppm/°C (max)
  • High CMTI: 100 kV/µs (min)
  • Internal 10-MHz clock generator
  • Missing high-side supply detection
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Safety-related certifications:
    • 8000-VPEAK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5700-VRMS isolation for 1 minute per UL1577
  • Fully specified over extended industrial temperature range: –40°C to +125°C
  • Linear input voltage range: ±1 V
  • High input impedance: 2.4 GΩ (typ)
  • Low DC errors:
    • Offset error: ±0.5 mV (max)
    • Offset drift: ±4 µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain drift: ±40 ppm/°C (max)
  • High CMTI: 100 kV/µs (min)
  • Internal 10-MHz clock generator
  • Missing high-side supply detection
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Safety-related certifications:
    • 8000-VPEAK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
    • 5700-VRMS isolation for 1 minute per UL1577
  • Fully specified over extended industrial temperature range: –40°C to +125°C

The AMC1333M10 is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 8000 VPEAK according to the DIN EN IEC 60747-17 (VDE 0884-17) and UL1577 standards, and supports a working voltage up to 1.5 kVRMS. The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from voltages that can cause electrical damage or be harmful to an operator.

The wide, bipolar, ±1-V input voltage range of the AMC1333M10 and its high input resistance support direct connection of the device to resistive dividers in high-voltage applications. The output bitstream of the AMC1333M10 is synchronized to the internally generated clock. By using an integrated digital filter (such as those in the TMS320F2807x or TMS320F2837x microcontroller families) to decimate the bitstream, the device can achieve 16 bits of resolution with a dynamic range of 87 dB at a data rate of 39 kSPS.

The AMC1333M10 is offered in a 8-pin, wide-body, SOIC package and is fully specified over the extended industrial temperature range of –40°C to +125°C.

The AMC1333M10 is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 8000 VPEAK according to the DIN EN IEC 60747-17 (VDE 0884-17) and UL1577 standards, and supports a working voltage up to 1.5 kVRMS. The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from voltages that can cause electrical damage or be harmful to an operator.

The wide, bipolar, ±1-V input voltage range of the AMC1333M10 and its high input resistance support direct connection of the device to resistive dividers in high-voltage applications. The output bitstream of the AMC1333M10 is synchronized to the internally generated clock. By using an integrated digital filter (such as those in the TMS320F2807x or TMS320F2837x microcontroller families) to decimate the bitstream, the device can achieve 16 bits of resolution with a dynamic range of 87 dB at a data rate of 39 kSPS.

The AMC1333M10 is offered in a 8-pin, wide-body, SOIC package and is fully specified over the extended industrial temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet AMC1333M10 Precision, ±1-V Input, Reinforced Isolated Delta-Sigma Modulator With 10-MHz Internal Clock datasheet PDF | HTML 24 May 2022
Application brief Shunt-Widerstandsauswahl für isolierte Datenwandler PDF | HTML 15 Aug 2024
Application brief 절연 데이터 컨버터를 위한 션트 레지스터 선택 PDF | HTML 15 Aug 2024
Application brief Shunt Resistor Selection for Isolated Data Converters PDF | HTML 04 May 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC1333M10EVM — AMC1333M10 evaluation module for precision reinforced isolated modulator with ±1-V input

The AMC1333M10 evaluation module (EVM) is a platform for evaluating the AMC1333M10, which is a precision reinforced isolation modulator with a ±1-V input range and 8000-VPK surge isolation voltage.

User guide: PDF | HTML
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
SOIC (DWV) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos