Product details

Device type Current sensing Peak-to-peak input voltage range (V) 50mV Interface type Serial CMOS Sample rate (max) (Msps) 21 Rating Catalog CMTI (min) (kV/µs) 75 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 77 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 85.8 SFDR (dB) 87 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 4250 Working isolation voltage (VIOWM) (Vrms) 1200 Transient isolation voltage (VIOTM) (VPK) 6 Creepage (min) (mm) 8 Clearance (min) (mm) 8
Device type Current sensing Peak-to-peak input voltage range (V) 50mV Interface type Serial CMOS Sample rate (max) (Msps) 21 Rating Catalog CMTI (min) (kV/µs) 75 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 77 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 85.8 SFDR (dB) 87 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 4250 Working isolation voltage (VIOWM) (Vrms) 1200 Transient isolation voltage (VIOTM) (VPK) 6 Creepage (min) (mm) 8 Clearance (min) (mm) 8
SO-MOD (DWE) 16 106.09 mm² 10.3 x 10.3
  • 3.3-V or 5-V single supply with integrated DC/DC converter
  • ±50-mV input voltage range optimized for current measurement using shunt resistors
  • Low DC errors:
    • Offset error: ±50 µV (max)
    • Offset drift: ±0.4 µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain drift: ±35 ppm/°C (max)
  • High CMTI: 75 kV/µs (min)
  • System-level diagnostic features
  • Low EMI: meets CISPR-11 and CISPR-25 standards
  • Safety-related certifications:
    • 6000-VPEAK reinforced isolation per DIN VDE V 0884-11
    • 4250-VRMS isolation for 1 minute per UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C
  • 3.3-V or 5-V single supply with integrated DC/DC converter
  • ±50-mV input voltage range optimized for current measurement using shunt resistors
  • Low DC errors:
    • Offset error: ±50 µV (max)
    • Offset drift: ±0.4 µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain drift: ±35 ppm/°C (max)
  • High CMTI: 75 kV/µs (min)
  • System-level diagnostic features
  • Low EMI: meets CISPR-11 and CISPR-25 standards
  • Safety-related certifications:
    • 6000-VPEAK reinforced isolation per DIN VDE V 0884-11
    • 4250-VRMS isolation for 1 minute per UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C

The AMC3306M05 is a precision, isolated delta-sigma (ΔΣ) modulator, optimized for shunt-based current measurements. The fully integrated, isolated DC/DC converter allows single-supply operation from the low-side of the device which makes the device a unique solution for space-constrained applications. The reinforced capacitive isolation barrier is certified according to VDE V 0884-11 and UL1577 and supports a working voltage of up to 1.2 kVRMS.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from hazardous voltages and damage.

The input of the AMC3306M05 is optimized for direct connection to a low-impedance shunt resistor or other, low-impedance voltage source with low signal levels. The excellent DC accuracy and low temperature drift supports accurate current measurments over the extended industial temperature range from –40°C to +125°C.

By using a digital filter (such as a sinc3 filter) to decimate the bitstream, the device can achieve 16 bits of resolution with a dynamic range of 85 dB at a data rate of 78 kSPS.

The AMC3306M05 is a precision, isolated delta-sigma (ΔΣ) modulator, optimized for shunt-based current measurements. The fully integrated, isolated DC/DC converter allows single-supply operation from the low-side of the device which makes the device a unique solution for space-constrained applications. The reinforced capacitive isolation barrier is certified according to VDE V 0884-11 and UL1577 and supports a working voltage of up to 1.2 kVRMS.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from hazardous voltages and damage.

The input of the AMC3306M05 is optimized for direct connection to a low-impedance shunt resistor or other, low-impedance voltage source with low signal levels. The excellent DC accuracy and low temperature drift supports accurate current measurments over the extended industial temperature range from –40°C to +125°C.

By using a digital filter (such as a sinc3 filter) to decimate the bitstream, the device can achieve 16 bits of resolution with a dynamic range of 85 dB at a data rate of 78 kSPS.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 20
Top documentation Type Title Format options Date
* Data sheet AMC3306M05 High-Precision, ±50-mV Input, Reinforced Isolated Delta-Sigma Modulator With Integrated DC/DC Converter datasheet (Rev. A) PDF | HTML 28 Apr 2021
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AA) 10 Mar 2026
Application note AMC High Side Power Supply Options PDF | HTML 15 Oct 2025
White paper Vergleich isolierter Verstärker und isolierter Modulatoren (Rev. B) PDF | HTML 19 Aug 2024
White paper 절연 증폭기와 절연 모듈레이터 비교 (Rev. B) PDF | HTML 19 Aug 2024
Application brief Shunt-Widerstandsauswahl für isolierte Datenwandler PDF | HTML 15 Aug 2024
Application brief 절연 데이터 컨버터를 위한 션트 레지스터 선택 PDF | HTML 15 Aug 2024
Application note DC 전기차 충전 애플리케이션의 전류 감지를 위한 설계 고려 사항 PDF | HTML 10 Jul 2024
Application note Designüberlegungen für die Strommessung in DC-EVLadeanwendungen PDF | HTML 08 Jul 2024
Application note AMC3301 제품군 방사 방출 EMI를 감쇠하기 위한 모범 사례 (Rev. A) PDF | HTML 28 Jun 2024
Application note Bewährte Methoden zur Dämpfung von EMIStörstrahlungen der AMC3301-Familie (Rev. A) PDF | HTML 28 Jun 2024
White paper Comparing Isolated Amplifiers and Isolated Modulators (Rev. B) PDF | HTML 04 Jun 2024
Application note Clock Edge Delay Compensation With Isolated Modulators Digital Interface to MCUs (Rev. A) PDF | HTML 12 Jan 2024
Application brief Shunt Resistor Selection for Isolated Data Converters PDF | HTML 04 May 2023
Application note Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 29 Mar 2023
Certificate UL Certificate of Compliance Vol4 Sec5 E181974 (Rev. A) 23 Jan 2023
Application note Design Considerations for Current Sensing in DC EV Charging Applications PDF | HTML 13 Dec 2022
Application note Best Practices to Attenuate AMC3301 Family Radiated Emissions EMI (Rev. A) PDF | HTML 22 Sep 2022
White paper 為太陽能電網增添儲能功能的四項 重要設計考量 05 May 2021
White paper Four key design considerations when adding energy storage to solar power grids 22 Mar 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC-MOD-50A-EVM — AMC1306 evaluation module for 50A isolated current sensing

The AMC-MOD-50A-EVM is an isolated current sensing evaluation module designed for ±50A shunt-based current sensing. This EVM allows sensing up to ±50A peak current through an external shunt resistor while measuring the isolated output through the isolation barrier of the AMC1306M05. The AMC1306M05 (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

AMC3306EVM — AMC3306 precision reinforced isolated modulator with integrated DC/DC converter evaluation module

The AMC3306 evaluation module (EVM) is a platform for evaluating the AMC3306 product, a precision isolated amplifier with an integrated DC/DC converter that powers the high side of the amplifier. AMC3306 is a 7-kV reinforced isolation modulator designed for use in current shunt measuring (...)

User guide: PDF | HTML
Not available on TI.com
Calculation tool

MODULATOR-TIMING-EXCEL-CALC Isolated Modulator Digital Communication Timing Calculation Tool

Use this excel calculator to confirm the correct clock setup and hold timing compensation method with an isolated modulator and SDFM controller.
Supported products & hardware

Supported products & hardware

Calculation tool

SBAR010 Delta Sigma Modulator Filter Calculator

Supported products & hardware

Supported products & hardware

Calculation tool

SBAR013 Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Supported products & hardware

Supported products & hardware

Calculation tool

SBAR020 Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Supported products & hardware

Supported products & hardware

Reference designs

TIDA-01606 — 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design

This reference design provides an overview on how to implement a bidirectional three-level, three-phase, SiC-based active front end (AFE) inverter and power factor correction (PFC) stage. The design uses switching frequency up to 90kHz and an LCL output filter to reduce the size of the magnetics. (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP23630 — Datacenter reference design for HVDC 30kW PSU

This reference design is a two-stage, high-efficiency, 30kW power supply with a high voltage DC (HVDC) output. The first stage is a three-level flying capacitor power factor correction (PFC) converter running off of a three-phase input source. The PFC control is implemented with a TMS320F28P650DK (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
SO-MOD (DWE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos