SBAU336A March 2020 – March 2021 AMC3306M05 , AMC3306M25 , AMC3336 , AMC3336-Q1
All trademarks are the property of their respective owners.
This EVM supports the following features:
The AMC3306 and AMC3336 are precision isolation modulators with an output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. This barrier has been certified to provide basic galvanic isolation of up to 7000 VPEAK according to UL1577 and IEC60747-5-2 specifications.
For use in high-resolution measurement applications, the input of the AMC3306 and ACM3336 are optimized for direct connection to shunt resistors or other low-level signal sources.
Throughout this document, the abbreviation EVM and the term evaluation module are synonymous with the AMC3306EVM and the AMC3336EVM. Additionally, the designator AMC33xxEVM or AMC33xx will be used when a description is applicable to both the AMC3306EVM and the AMC3336EVM or their respective devices.