Product details

Device type Current sensing Output type Differential Peak-to-peak input voltage range (V) 0.05 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 55 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5 Input offset (±) (max) (V) 0.0002 Input offset drift (±) (typ) (µV/°C) 1 Rating Catalog Operating temperature range (°C) -55 to 125
Device type Current sensing Output type Differential Peak-to-peak input voltage range (V) 0.05 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 55 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5 Input offset (±) (max) (V) 0.0002 Input offset drift (±) (typ) (µV/°C) 1 Rating Catalog Operating temperature range (°C) -55 to 125
SOIC (DWV) 8 67.275 mm² 5.85 x 11.5
  • ±50-mV input voltage range optimized for shunt-based current measurements
  • Fixed gain: 41
  • Low DC errors:
    • Offset error: ±50 µV (maximum)
    • Offset drift: ±0.8 µV/°C (maximum)
    • Gain error: ±0.2% (maximum)
    • Gain drift: ±35 ppm/°C (maximum)
    • Nonlinearity: 0.03% (maximum)
  • 3.3-V or 5-V operation on high-side and low-side
  • Fail-safe output
  • High CMTI : 100 kV/µs (minimum)
  • Low EMI, meets CISPR-11 and CISPR-25 standards
  • Safety-related certifications:
    • 7071-VPK reinforced isolation per DIN VDE V 0884-11: 2017-01
    • 5000-VRMS isolation for 1 minute per UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C
  • ±50-mV input voltage range optimized for shunt-based current measurements
  • Fixed gain: 41
  • Low DC errors:
    • Offset error: ±50 µV (maximum)
    • Offset drift: ±0.8 µV/°C (maximum)
    • Gain error: ±0.2% (maximum)
    • Gain drift: ±35 ppm/°C (maximum)
    • Nonlinearity: 0.03% (maximum)
  • 3.3-V or 5-V operation on high-side and low-side
  • Fail-safe output
  • High CMTI : 100 kV/µs (minimum)
  • Low EMI, meets CISPR-11 and CISPR-25 standards
  • Safety-related certifications:
    • 7071-VPK reinforced isolation per DIN VDE V 0884-11: 2017-01
    • 5000-VRMS isolation for 1 minute per UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C

The AMC1302 is a precision, isolated amplifier with an output separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5 kVRMS according to VDE V 0884-11 and UL1577, and supports a working voltage of up to 1.5 kVRMS.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from hazardous voltages and damage.

The input of the AMC1302 is optimized for direct connection to a low-impedance shunt resistor or other low-impedance voltage source with low signal levels. The excellent DC accuracy and low temperature drift supports accurate current control in PFC stages, DC/DC converters, AC-motor and servo drives over the extended industrial temperature range from –40°C to +125°C.

The integrated missing-shunt and missing high-side supply detection features simplify system-level design and diagnostics.

The AMC1302 is a precision, isolated amplifier with an output separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5 kVRMS according to VDE V 0884-11 and UL1577, and supports a working voltage of up to 1.5 kVRMS.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from hazardous voltages and damage.

The input of the AMC1302 is optimized for direct connection to a low-impedance shunt resistor or other low-impedance voltage source with low signal levels. The excellent DC accuracy and low temperature drift supports accurate current control in PFC stages, DC/DC converters, AC-motor and servo drives over the extended industrial temperature range from –40°C to +125°C.

The integrated missing-shunt and missing high-side supply detection features simplify system-level design and diagnostics.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
AMC1311 ACTIVE 2-V input, precision voltage sensing reinforced isolated amplifier Voltage sensing option
Similar functionality to the compared device
AMC1400 ACTIVE ±250-mV input, precision, current-sensing, reinforced isolated amplifier with high CMTI Increased creapage and clearance
AMC3302 ACTIVE ±50-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC Added feature: integrated high voltage domain input power supply

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 37
Type Title Date
* Data sheet AMC1302 Precision, ±50-mV Input, Reinforced Isolated Amplifier datasheet (Rev. D) 28 Jun 2021
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. W) 04 Mar 2025
EVM User's guide EVM User's Guide: AMC-AMP-50A-EVM (Rev. A) PDF | HTML 06 Feb 2025
Circuit design Isolierte Strommessschaltung mit Frontend-Verstärkungsstufe PDF | HTML 20 Aug 2024
Circuit design 프론트 엔드게인 단계를 지원하는 절연 전류 감지 회로 PDF | HTML 20 Aug 2024
Application note Entwicklung einer Bootstrap-Ladepumpen-Stromversorgung für einen isolierten Verstärker PDF | HTML 19 Aug 2024
White paper Vergleich isolierter Verstärker und isolierter Modulatoren (Rev. B) PDF | HTML 19 Aug 2024
Application note 절연 증폭기를 위한 부트스트랩 충전 펌프 전원 공급 장치 설계 PDF | HTML 19 Aug 2024
White paper 절연 증폭기와 절연 모듈레이터 비교 (Rev. B) PDF | HTML 19 Aug 2024
Application brief Shunt-Widerstandsauswahl für isolierte Datenwandler PDF | HTML 15 Aug 2024
Application brief 절연 데이터 컨버터를 위한 션트 레지스터 선택 PDF | HTML 15 Aug 2024
Circuit design Isolierte Strommessschaltung mit ±50 mV-Eingang und unsymmetrischem Ausgang PDF | HTML 19 Jul 2024
Circuit design ±50mV 입력 및 단일 종단 출력을 지원하는 절연 전류 감지 회로 PDF | HTML 19 Jul 2024
White paper 절연 증폭기를 사용한 동급 최고의 방사 방출 EMI 성능 (Rev. A) PDF | HTML 19 Jul 2024
White paper Beste EMI-Leistung in ihrer Klasse bei Strahlungsemissionen mit isolierten Verstärkern (Rev. A) PDF | HTML 17 Jul 2024
Application note DC 전기차 충전 애플리케이션의 전류 감지를 위한 설계 고려 사항 PDF | HTML 10 Jul 2024
Application note Designüberlegungen für die Strommessung in DC-EVLadeanwendungen PDF | HTML 08 Jul 2024
Circuit design ±50mV 입력 및 차동 출력을 지원하는 절연 전류 감지 회로 PDF | HTML 05 Jul 2024
Application brief Anschluss eines Differenzialausgangsverstärkers (isoliert) an einen A/D-Wandler mit unsymmetrischem Eingang (Rev. B) PDF | HTML 27 Jun 2024
Application brief 단일 종단 입력 ADC에 차동 출력(절연) 증폭기 인터페이싱 (Rev. B) PDF | HTML 27 Jun 2024
Circuit design Isolierte Strommessschaltung mit ±50 mV-Eingang und Differenzausgang PDF | HTML 05 Jun 2024
White paper Comparing Isolated Amplifiers and Isolated Modulators (Rev. B) PDF | HTML 04 Jun 2024
White paper 신뢰할 수 있는 합리적 가격대의 절연 기술 개발과 관련한 고전압 설계 문제의 해결 (Rev. C) PDF | HTML 16 May 2024
White paper 以可靠且經濟實惠的隔離技術解決高電壓設計挑戰 (Rev. C) PDF | HTML 07 Mar 2024
White paper Addressing High-Volt Design Challenges w/ Reliable and Affordable Isolation Tech (Rev. C) PDF | HTML 26 Sep 2023
Application note Designing a Bootstrap Charge-Pump Power Supply for an Isolated Amplifier PDF | HTML 25 Sep 2023
Application brief Interfacing a Differential-Output (Isolated) Amp to a Single-Ended Input ADC (Rev. B) PDF | HTML 02 Jun 2023
Application brief Shunt Resistor Selection for Isolated Data Converters PDF | HTML 04 May 2023
Circuit design Isolated Current-Sensing Circuit With Front-End Gain Stage PDF | HTML 24 Apr 2023
White paper Best in Class Radiated Emissions EMI Performance with Isolated Amplifiers (Rev. A) PDF | HTML 15 Mar 2023
Certificate UL Certificate of Compliance Vol4 Sec5 E181974 (Rev. A) 23 Jan 2023
Application note Design Considerations for Current Sensing in DC EV Charging Applications PDF | HTML 13 Dec 2022
Circuit design Isolated Current-Sensing Circuit With ±50-mV Input and Single-Ended Output PDF | HTML 28 Jul 2022
Circuit design Isolated Current-Sensing Circuit With ±50-mV Input and Differential Output PDF | HTML 30 Jun 2022
Technical article Solving lifetime and temperature challenges in AC motor drives with capacitive-bas PDF | HTML 01 Nov 2019
EVM User's guide AMC130x Evaluation Module User's Guide (Rev. C) 28 Jun 2018
White paper High Voltage Isolation Quality and Reliability for AMC130x 21 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC1302EVM — AMC1302 evaluation module for ±50-mV-input, high-precision, reinforced isolated amplifier

The AMC1302 evaluation module (EVM) is a platform for evaluating the AMC1302, which is a 7-kV reinforced isolation amplifier designed for use in current shunt measuring applications. AMC1302EVM allows the user to explore all the features of the AMC1302 device.

User guide: PDF
Not available on TI.com
Simulation model

AMC1302 PSpice Model

SBAM458.ZIP (16 KB) - PSpice Model
Simulation model

AMC1302 TINA-TI Reference Design

SBAM399.TSC (69 KB) - TINA-TI Reference Design
Simulation model

AMC1302 TINA-TI Spice Model

SBAM396.ZIP (7 KB) - TINA-TI Spice Model
Calculation tool

SBAR013 Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Supported products & hardware

Supported products & hardware

Products
Isolated amplifiers
AMC1202 ±50-mV input, precision current sensing basic isolated amplifier AMC1211-Q1 2-V input, precision voltage sensing basic isolated amplifier AMC1300 ±250-mV input, precision current sensing reinforced isolated amplifier AMC1300B-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier AMC1301 ±250 mV-Input Precision Reinforced Isolated Amplifier for Current Sensing AMC1301-Q1 Automotive Precision ±250mV-Input 3µs-Delay Reinforced Isolated Amplifier AMC1302 ±50-mV input, precision current sensing reinforced isolated amplifier AMC1302-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier AMC1311 2-V input, precision voltage sensing reinforced isolated amplifier AMC1311-Q1 Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier AMC1350 ±5-V input, precision voltage sensing reinforced isolated amplifier AMC1351 0-V to 5-V input, precision voltage sensing reinforced isolated amplifier AMC1400 ±250-mV input, precision, current-sensing, reinforced isolated amplifier with high CMTI AMC1400-Q1 Automotive, ±250-mV input, precision, voltage-sensing, reinforced isolated amplifier with high CMTI AMC1411 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI AMC1411-Q1 Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI AMC3301 ±250-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC AMC3301-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC AMC3302 ±50-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC AMC3302-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC AMC3330 ±1-V input, precision voltage sensing reinforced isolated amplifier with integrated DC/DC AMC3330-Q1 Automotive, ±1-V input, precision voltage sensing reinforced isolated amplifier with int. DC/DC ISO224 ±12-V input, precision voltage sensing reinforced isolated amplifier
Calculation tool

SBAR020 Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Supported products & hardware

Supported products & hardware

Products
Isolated amplifiers
AMC1202 ±50-mV input, precision current sensing basic isolated amplifier AMC1300 ±250-mV input, precision current sensing reinforced isolated amplifier AMC1300B-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier AMC1301 ±250 mV-Input Precision Reinforced Isolated Amplifier for Current Sensing AMC1301-Q1 Automotive Precision ±250mV-Input 3µs-Delay Reinforced Isolated Amplifier AMC1302 ±50-mV input, precision current sensing reinforced isolated amplifier AMC1302-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier AMC1311 2-V input, precision voltage sensing reinforced isolated amplifier AMC1311-Q1 Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier AMC1350 ±5-V input, precision voltage sensing reinforced isolated amplifier AMC1351 0-V to 5-V input, precision voltage sensing reinforced isolated amplifier AMC1400 ±250-mV input, precision, current-sensing, reinforced isolated amplifier with high CMTI AMC1400-Q1 Automotive, ±250-mV input, precision, voltage-sensing, reinforced isolated amplifier with high CMTI AMC1411 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI AMC1411-Q1 Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI AMC3301 ±250-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC AMC3301-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC AMC3302 ±50-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC AMC3302-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC AMC3330 ±1-V input, precision voltage sensing reinforced isolated amplifier with integrated DC/DC AMC3330-Q1 Automotive, ±1-V input, precision voltage sensing reinforced isolated amplifier with int. DC/DC ISO224 ±12-V input, precision voltage sensing reinforced isolated amplifier
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01606 — 11-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design

This reference design provides an overview on how to implement a bidirectional three-level, three-phase, SiC-based active front end (AFE) inverter and power factor correction (PFC) stage. The design uses switching frequency up to 90kHz and an LCL output filter to reduce the size of the magnetics. (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010938 — 10kW, GaN-based single-phase string inverter with battery energy storage system reference design

This reference design provides an overview into the implementation of a GaN-based single-phase string inverter with bidirectional power conversion system for battery energy storage systems (BESS). The design consists of two string inputs, each able to handle up to 10 photovoltaic (PV) panels in (...)
Design guide: PDF
Reference designs

TIDA-010933 — 1.6kW, bidirectional micro inverter based on GaN reference design

This reference design shows a four-input bidirectional 1.6kW GaN-based microinverter with energy storage capability.
Design guide: PDF
Reference designs

PMP41042 — 3.6kW bi-directional CLLLC resonant converter reference design

This reference design is a digital controlled 3.6kW power supply for energy storage applications with bidirectional power flow capability and soft switching. This design illustrates control of this power topology using a C2000™ microcontroller in closed voltage and closed current-loop mode. (...)
Test report: PDF
Reference designs

TIDA-010054 — Bi-directional, dual active bridge reference design for level 3 electric vehicle charging stations

This reference design provides an overview on the implementation of a single-phase dual active bridge (DAB) DC/DC converter. DAB topology offers advantages like soft-switching commutations, a decreased number of devices and high efficiency. The design is beneficial where power density, cost, (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010065 — High-efficiency, low-emission, isolated DC/DC converter-based analog input module reference design

This reference design is a simplified architecture for generating an isolated power supply for isolated amplifiers for measuring isolated voltages and currents. A fully integrated DC/DC converter with reinforced isolation operating from a 5-V input with configurable 5-V or 5.4-V output (headroom (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DWV) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos