SBAA348 July 2022 AMC1202 , AMC1302 , AMC1302-Q1 , AMC1306E05 , AMC3302 , AMC3302-Q1 , TLV6002 , TLV9002
Current Source | Input Voltage | Output Voltage | Single Power Supply | ||
---|---|---|---|---|---|
IIN MIN | IIN MAX | VIN DIFF, MIN | VIN DIFF, MAX | VOUT SE | VDD |
–50A | 50A | –50mV | 50mV | 55mV to 4.945V | 5V |
Design Description
This isolated single-supply bidirectional current sensing circuit can accurately measure load currents from –50 A to 50 A. The linear range of the input is from –50 mV to 50 mV with a differential output swing of –2.05 V to 2.05 V and an output common-mode voltage (VCM) of 1.44 V. The gain of the isolated amplifier circuit is fixed at 41 V/V. A secondary amplifier stage, using TLV9002, converts the differential output voltage to a single-ended output voltage of 55 mV to 4.945 V. The entire signal chain operates on a single 5.0 V rail.
This circuit is applicable to many high-voltage industrial applications such as Solar Inverters, Motor Drives and Protection Relays. The equations and explanation of component selection in this design can be customized based on the needs and system specification of the end equipment.
Design Notes
Design Steps
DC Transfer Characteristics
The following plots show the simulated DC characteristics of the single-ended output of the TLV9002 amplifier and the AMC3302 differential output. Both plots show that the outputs are linear at ±50 A.
Closed-Loop AC Simulation Results
The following AC sweep shows the AC transfer characteristics of the single-ended output. Since the AMC3302 has a gain of 41 V/V and a gain of 1.2 V/V is applied with the differential to single-ended conversion, the gain of 33.83 dB shown in the following is expected.
Transient Simulation Results
The following transient simulation shows the output signals of both the AMC3302 and TLV9002 from –50 A to 50 A. The differential output of the AMC3302 is ±2.05 Vpk-pk as expected and the single-ended output is 4.89 Vpk-pk and swings from 55 mV to 4.945 V.
Design References
See Analog Engineer's Circuit Cookbooks for TI's comprehensive circuit library.
Texas Instruments, Interfacing a Differential-Output (Isolated) Amp to a Single-Ended Input ADC application brief.
Design Featured Isolation Amplifier
AMC3302 | |
---|---|
Working voltage | 1200 VRMS |
Gain | 41 V/V |
Bandwidth | 340 kHz TYP |
Linear input voltage range | ±50 mV |
AMC3302 |
Design Differential to Single-Ended Amplifier
TLV9002 | |
---|---|
VCC | 1.8 V to 5.5 V |
VinCM, Vout | Rail-to-Rail |
Vos | 400 µV |
Iq | 60 µA |
UGBW | 1 MHz |
SR | 2 V/µs |
TLV9002 |
Design Alternate Isolation Amplifier
AMC3301 | |
---|---|
Working voltage | 1200 VRMS |
Gain | 8.2 V/V |
Bandwidth | 334 kHz TYP |
Linear input voltage range | ±250 mV |
AMC3301 |
Design Alternate Differential to Single-Ended Amplifier
TLV6002 | |
---|---|
VCC | 1.8 V to 5.5 V |
VinCM, Vout | Rail-to-Rail |
Vos | 750 µV |
Iq | 75 µA |
UGBW | 1 MHz |
SR | 0.5 V/µs |
TLV6002 |
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2022, Texas Instruments Incorporated