TLV9002
Dual, 5.5-V, 1-MHz, RRIO operational amplifier for cost-optimized applications
TLV9002
- Scalable CMOS amplifier for low-cost applications
- Rail-to-rail input and output
- Low input offset voltage: ±0.4 mV
- Unity-gain bandwidth: 1 MHz
- Low broadband noise: 27 nV/√Hz
- Low input bias current: 5 pA
- Low quiescent current: 60 µA/Ch
- Unity-gain stable
- Internal RFI and EMI filter
- Operational at supply voltages as low as 1.8 V
- Easier to stabilize with higher capacitive load due to resistive open-loop output impedance
- Extended temperature range: –40°C to 125°C
The TLV900x family includes single (TLV9001), dual (TLV9002), and quad-channel (TLV9004) low-voltage (1.8 V to 5.5 V) operational amplifiers (op amps) with rail-to-rail input and output swing capabilities. These op amps provide a cost-effective solution for space-constrained applications such as smoke detectors, wearable electronics, and small appliances where low-voltage operation and high capacitive-load drive are required. The capacitive-load drive of the TLV900x family is 500 pF, and the resistive open-loop output impedance makes stabilization easier with much higher capacitive loads. These op amps are designed specifically for low-voltage operation (1.8 V to 5.5 V) with performance specifications similar to the TLV600x devices.
The robust design of the TLV900x family simplifies circuit design. The op amps feature unity-gain stability, an integrated RFI and EMI rejection filter, and no-phase reversal in overdrive conditions.
The TLV900x devices include a shutdown mode (TLV9001S, TLV9002S, and TLV9004S) that allow the amplifiers to switch off into standby mode with typical current consumption less than 1 µA.
Micro-size packages, such as SOT-553 and WSON, are offered for all channel variants (single, dual, and quad), along with industry-standard packages such as SOIC, MSOP, SOT-23, and TSSOP packages.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DIP-ADAPTER-EVM — DIP adapter evaluation module
Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)
DUAL-DIYAMP-EVM — Dual-channel universal do-it-yourself (DIY) amplifier circuit evaluation module
The DUAL-DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling quick evaluation of design concepts and verify simulations. It is designed specifically for dual package op amps in the (...)
SMALL-AMP-DIP-EVM — Evaluation module for operational amplifiers with small-size packages
The SMALL-AMP-DIP-EVM speeds up small-package operational-amplifier prototyping by providing a fast and easy way to interface with many industry-standard small-size packages. SMALL-AMP-DIP-EVM supports eight small package options including DPW-5 (X2SON), DSG-8 (WSON), DCN-8 (SOT), DDF-8 (...)
Collection of test circuits in TINA-TI to accompany AN1516 (Rev. A)
TINA-TI Reference Design Companion for Low-Pass Filtered Inverting Amp Circuit
TINA-TI Reference Design Companion for Single-supply strain gauge bridge amp
TINA-TI Reference Design Companion for Temperature Sensing with NTC Circuit (Rev. C)
TINA-TI Reference Design Companion for Temperature Sensing with PTC Circuit (Rev. B)
TLV9002 TINA-TI Reference Design (Rev. A)
ANALOG-ENGINEER-CALC — Analog engineer's calculator
CIRCUIT060002 — Temperature sensing with NTC thermistor circuit
CIRCUIT060006 — Bridge amplifier circuit
CIRCUIT060013 — Inverting amplifier with T-network feedback circuit
CIRCUIT060015 — Adjustable reference voltage circuit
CIRCUIT060027 — Integrator circuit
CIRCUIT060029 — Single-supply, low-side, unidirectional current-sensing solution with output swing to GND circuit
CIRCUIT060040 — Transimpedance amplifier with t-network circuit
CIRCUIT060052 — Low-pass filtered, inverting amplifier circuit
CIRCUIT060071 — Inverting attenuator circuit
CIRCUIT060074 — High-side current sensing with comparator circuit
SBOC496 — Simulation for Integrator Circuit
Supported products & hardware
Products
General-purpose op amps
Precision op amps (Vos<1mV)
Hardware development
Design tool
SBOC499 — Simulation for Unidirectional Current Sense with Output Swing to GND
Supported products & hardware
Products
General-purpose op amps
Precision op amps (Vos<1mV)
Hardware development
Design tool
SBOC522 — Simulation for Inverting Attenuator Circuit
Supported products & hardware
Products
General-purpose op amps
Hardware development
Design tool
SBOC527 — Simulation for Low-Pass Filtered Inverting Amplifier Circuit
SBOC528 — Simulation for Low-Pass Filtered Non-Inverting Amplifier Circuit
Supported products & hardware
Products
General-purpose op amps
Hardware development
Design tool
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-010025 — Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers
TIDA-050042 — 1-s to 6-s, up to 1.5-A li-ion battery charger reference design with switching CC source
The design enables a stable (...)
TIDA-010081 — >95% Efficiency, 1-kW analog control AC/DC reference design for 5G telecom rectifier
TIDA-010014 — Low Voltage IR LED Driver Reference Design for Photoelectric Measurement Subsystems
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YCK) | 9 | Ultra Librarian |
SOIC (D) | 8 | Ultra Librarian |
SOT-23-THN (DDF) | 8 | Ultra Librarian |
TSSOP (PW) | 8 | Ultra Librarian |
VSSOP (DGK) | 8 | Ultra Librarian |
VSSOP (DGS) | 10 | Ultra Librarian |
WSON (DSG) | 8 | Ultra Librarian |
X2QFN (RUG) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.