Product details

Device type Voltage sensing Peak-to-peak input voltage range (V) 12 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 15, 55 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5 Input offset (±) (max) (V) 0.005, 0.05 Input offset drift (±) (typ) (µV/°C) 3, 12 Rating Catalog Operating temperature range (°C) -55 to 125
Device type Voltage sensing Peak-to-peak input voltage range (V) 12 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 15, 55 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5 Input offset (±) (max) (V) 0.005, 0.05 Input offset drift (±) (typ) (µV/°C) 3, 12 Rating Catalog Operating temperature range (°C) -55 to 125
SOIC (DWV) 8 67.275 mm² 5.85 x 11.5
  • Offered in High-Grade (ISO224B) and Low-Grade (ISO224A) Versions
  • ±12-V Input Voltage Range Optimized for Isolated Voltage Measurement in Industrial Applications
  • Overvoltage Input Clamp With 9-kV ESD
  • ±4-V Differential Output Voltage Range With Common-Mode at VDD2 / 2
  • Low DC-Error Operation (ISO224B):
    • Input Offset: ±5 mV at 25°C, ±15 µV/°C max
    • Gain Error: ±0.3% at 25°C, ±35 ppm/°C max
    • Nonlinearity: ±0.01% max, ±0.1 ppm/°C typ
  • 4.5-V to 18-V Single-Supply on High-Side
  • 4.5-V to 5.5-V Operation on Low-Side
  • Safety-Related Certifications:
    • 7071-VPEAK Reinforced Isolation per DIN VDE V 0884-11: 2017-01
    • 5000-VRMS Isolation for 1 Minute per UL1577
  • High CMTI (ISO224B): 80 kV/µs (typ)
  • Offered in High-Grade (ISO224B) and Low-Grade (ISO224A) Versions
  • ±12-V Input Voltage Range Optimized for Isolated Voltage Measurement in Industrial Applications
  • Overvoltage Input Clamp With 9-kV ESD
  • ±4-V Differential Output Voltage Range With Common-Mode at VDD2 / 2
  • Low DC-Error Operation (ISO224B):
    • Input Offset: ±5 mV at 25°C, ±15 µV/°C max
    • Gain Error: ±0.3% at 25°C, ±35 ppm/°C max
    • Nonlinearity: ±0.01% max, ±0.1 ppm/°C typ
  • 4.5-V to 18-V Single-Supply on High-Side
  • 4.5-V to 5.5-V Operation on Low-Side
  • Safety-Related Certifications:
    • 7071-VPEAK Reinforced Isolation per DIN VDE V 0884-11: 2017-01
    • 5000-VRMS Isolation for 1 Minute per UL1577
  • High CMTI (ISO224B): 80 kV/µs (typ)

The ISO224 is a precision isolated amplifier with an output separated from the input circuitry by an isolation barrier with high immunity to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5 kVRMS with an exceptionally long lifetime and low power dissipation. When used with isolated power supplies, this device separates parts of the system that operate on different common-mode voltage levels and protects lower-voltage devices from damage.

The input of the ISO224 is optimized for accurate sensing of ±10-V signals that are widely used in industrial applications. The device operates of a single supply on the high-side. This unique feature simplifies the design of the isolated power supply and reduces the system cost. The integrated high-side supply voltage detection feature simplifies system level diagnostics. The ±4-V output of the ISO224 allows lower-cost analog-to-digital converters (ADCs) to be used. The differential structure of the output supports high immunity to noise.

The ISO224 is fully specified over the extended industrial temperature range of –55°C to +125°C and is available in a wide-body 8-pin SOIC (DWV) package.




The ISO224 is a precision isolated amplifier with an output separated from the input circuitry by an isolation barrier with high immunity to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5 kVRMS with an exceptionally long lifetime and low power dissipation. When used with isolated power supplies, this device separates parts of the system that operate on different common-mode voltage levels and protects lower-voltage devices from damage.

The input of the ISO224 is optimized for accurate sensing of ±10-V signals that are widely used in industrial applications. The device operates of a single supply on the high-side. This unique feature simplifies the design of the isolated power supply and reduces the system cost. The integrated high-side supply voltage detection feature simplifies system level diagnostics. The ±4-V output of the ISO224 allows lower-cost analog-to-digital converters (ADCs) to be used. The differential structure of the output supports high immunity to noise.

The ISO224 is fully specified over the extended industrial temperature range of –55°C to +125°C and is available in a wide-body 8-pin SOIC (DWV) package.




Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 29
Type Title Date
* Data sheet ISO224 Reinforced Isolated Amplifier With Single-Ended Input of ±12 V and Differential Output of ±4 V datasheet (Rev. A) PDF | HTML 31 Oct 2018
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. W) 04 Mar 2025
Circuit design Isolierter Spannungssensorschaltkreis mit ±480 V und Differenzausgang (Rev. A) PDF | HTML 26 Sep 2024
Circuit design 차동 출력을 지원하는 ±480V 절연 전압 감지 회로 (Rev. A) PDF | HTML 23 Aug 2024
White paper Vergleich isolierter Verstärker und isolierter Modulatoren (Rev. B) PDF | HTML 19 Aug 2024
White paper 절연 증폭기와 절연 모듈레이터 비교 (Rev. B) PDF | HTML 19 Aug 2024
Application brief Shunt-Widerstandsauswahl für isolierte Datenwandler PDF | HTML 15 Aug 2024
Application brief 절연 데이터 컨버터를 위한 션트 레지스터 선택 PDF | HTML 15 Aug 2024
Circuit design ±12 V-Spannungssensorschaltung mit isoliertem Verstärker und SAR-ADC mit Differenzeingang (Rev. A) PDF | HTML 22 Jul 2024
White paper 절연 증폭기를 사용한 동급 최고의 방사 방출 EMI 성능 (Rev. A) PDF | HTML 19 Jul 2024
White paper Beste EMI-Leistung in ihrer Klasse bei Strahlungsemissionen mit isolierten Verstärkern (Rev. A) PDF | HTML 17 Jul 2024
Circuit design 절연 증폭기와 차동 입력 SAR ADC를 지원하는 ±12V 전압 감지 회 로 (Rev. A) PDF | HTML 16 Jul 2024
Circuit design `±12 V-Spannungssensorschaltung mit isoliertem Verstärker und pseudo-differenziellem Eingang SAR-ADC (Rev. A) 11 Jul 2024
Circuit design 절연 증폭기와 의사 차동 입력 SAR ADC를 지원하는 ±12V 전압 감 지 회로 (Rev. A) 11 Jul 2024
Application brief Anschluss eines Differenzialausgangsverstärkers (isoliert) an einen A/D-Wandler mit unsymmetrischem Eingang (Rev. B) PDF | HTML 27 Jun 2024
Application brief 단일 종단 입력 ADC에 차동 출력(절연) 증폭기 인터페이싱 (Rev. B) PDF | HTML 27 Jun 2024
Circuit design ±480V Isolated Voltage-Sensing Circuit with Differential Output (Rev. A) PDF | HTML 21 Jun 2024
Circuit design ±12-V Voltage Sensing Circuit With an Isolated Amplifier and Pseudo-Differential (Rev. A) 12 Jun 2024
Circuit design ±12-V voltage sensing circuit with an isolated amplifier and differential input (Rev. A) PDF | HTML 06 Jun 2024
White paper Comparing Isolated Amplifiers and Isolated Modulators (Rev. B) PDF | HTML 04 Jun 2024
Application brief Interfacing a Differential-Output (Isolated) Amp to a Single-Ended Input ADC (Rev. B) PDF | HTML 02 Jun 2023
Application brief Shunt Resistor Selection for Isolated Data Converters PDF | HTML 04 May 2023
White paper Best in Class Radiated Emissions EMI Performance with Isolated Amplifiers (Rev. A) PDF | HTML 15 Mar 2023
Certificate UL Certificate of Compliance Vol4 Sec5 E181974 (Rev. A) 23 Jan 2023
Application brief ±12-V Input, Next-Generation, Reinforced Isolated Amplifier for Voltage Sensing (Rev. A) PDF | HTML 15 Aug 2022
Application note Introduction to HVDC Architecture and Solutions for Control and Protection (Rev. B) PDF | HTML 07 Sep 2021
Circuit design ±480-V isolated voltage-sensing circuit with differential output 24 Jan 2019
Application note ISO224 Fail-Safe Output Feature 24 Sep 2018
EVM User's guide ISO224EVM User's Guide 12 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ISO224EVM — ISO224 evaluation module

The ISO224 evaluation module (EVM) is an evaluation platform for ISO224, which is a 7-kV reinforced isolation amplifier designed for use in voltage-measuring applications. ISO224EVM allows the user to explore all the features of the ISO224 device. ISO224EVM also features a bipolar (...)

User guide: PDF
Buy from a distributor
Support software

SBAC213 Source Files for SBAA312

Supported products & hardware

Supported products & hardware

Products
Isolated amplifiers
ISO224 ±12-V input, precision voltage sensing reinforced isolated amplifier
Support software

SBAC232 Source files for SBAA321

Supported products & hardware

Supported products & hardware

Products
Isolated amplifiers
ISO224 ±12-V input, precision voltage sensing reinforced isolated amplifier
Simulation model

ISO224 TINA-TI Reference Design

SBAM387.TSC (56 KB) - TINA-TI Reference Design
Simulation model

ISO224 TINA-TI Spice Model

SBAM386.ZIP (8 KB) - TINA-TI Spice Model
Calculation tool

SBAR013 Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Supported products & hardware

Supported products & hardware

Products
Isolated amplifiers
AMC1202 ±50-mV input, precision current sensing basic isolated amplifier AMC1211-Q1 2-V input, precision voltage sensing basic isolated amplifier AMC1300 ±250-mV input, precision current sensing reinforced isolated amplifier AMC1300B-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier AMC1301 ±250 mV-Input Precision Reinforced Isolated Amplifier for Current Sensing AMC1301-Q1 Automotive Precision ±250mV-Input 3µs-Delay Reinforced Isolated Amplifier AMC1302 ±50-mV input, precision current sensing reinforced isolated amplifier AMC1302-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier AMC1311 2-V input, precision voltage sensing reinforced isolated amplifier AMC1311-Q1 Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier AMC1350 ±5-V input, precision voltage sensing reinforced isolated amplifier AMC1351 0-V to 5-V input, precision voltage sensing reinforced isolated amplifier AMC1400 ±250-mV input, precision, current-sensing, reinforced isolated amplifier with high CMTI AMC1400-Q1 Automotive, ±250-mV input, precision, voltage-sensing, reinforced isolated amplifier with high CMTI AMC1411 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI AMC1411-Q1 Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI AMC3301 ±250-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC AMC3301-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC AMC3302 ±50-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC AMC3302-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC AMC3330 ±1-V input, precision voltage sensing reinforced isolated amplifier with integrated DC/DC AMC3330-Q1 Automotive, ±1-V input, precision voltage sensing reinforced isolated amplifier with int. DC/DC ISO224 ±12-V input, precision voltage sensing reinforced isolated amplifier
Calculation tool

SBAR020 Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Supported products & hardware

Supported products & hardware

Products
Isolated amplifiers
AMC1202 ±50-mV input, precision current sensing basic isolated amplifier AMC1300 ±250-mV input, precision current sensing reinforced isolated amplifier AMC1300B-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier AMC1301 ±250 mV-Input Precision Reinforced Isolated Amplifier for Current Sensing AMC1301-Q1 Automotive Precision ±250mV-Input 3µs-Delay Reinforced Isolated Amplifier AMC1302 ±50-mV input, precision current sensing reinforced isolated amplifier AMC1302-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier AMC1311 2-V input, precision voltage sensing reinforced isolated amplifier AMC1311-Q1 Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier AMC1350 ±5-V input, precision voltage sensing reinforced isolated amplifier AMC1351 0-V to 5-V input, precision voltage sensing reinforced isolated amplifier AMC1400 ±250-mV input, precision, current-sensing, reinforced isolated amplifier with high CMTI AMC1400-Q1 Automotive, ±250-mV input, precision, voltage-sensing, reinforced isolated amplifier with high CMTI AMC1411 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI AMC1411-Q1 Automotive, 2-V input, precision voltage sensing reinforced isolated amplifier with high CMTI AMC3301 ±250-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC AMC3301-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC AMC3302 ±50-mV input, precision current sensing reinforced isolated amplifier with integrated DC/DC AMC3302-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated amplifier with int. DC/DC AMC3330 ±1-V input, precision voltage sensing reinforced isolated amplifier with integrated DC/DC AMC3330-Q1 Automotive, ±1-V input, precision voltage sensing reinforced isolated amplifier with int. DC/DC ISO224 ±12-V input, precision voltage sensing reinforced isolated amplifier
Design tool

SBAC226 Source files for SBAA317

Supported products & hardware

Supported products & hardware

Products
General-purpose op amps
TLV9002 Dual, 5.5-V, 1-MHz, RRIO operational amplifier for cost-optimized applications
Isolated amplifiers
ISO224 ±12-V input, precision voltage sensing reinforced isolated amplifier
Precision ADCs
ADS7142 12-bit 140-kSPS 2-ch nanopower SAR ADC with 1.8-V operation in 1.5-mm x 2-mm QFN package
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-010065 — High-efficiency, low-emission, isolated DC/DC converter-based analog input module reference design

This reference design is a simplified architecture for generating an isolated power supply for isolated amplifiers for measuring isolated voltages and currents. A fully integrated DC/DC converter with reinforced isolation operating from a 5-V input with configurable 5-V or 5.4-V output (headroom (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00834 — High Accuracy Analog Front End Using 16-Bit SAR ADC with ±10V Measurement Range Reference Design

The TIDA-00834 reference design accurately measures voltage and current inputs using simultaneously sampled, 16-bit, ±10 V, bipolar input SAR ADC critical to identify power systems malfunction and power quality related failures accurately and quickly. This results in reduced power systems (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00835 — High Accuracy ±0.5% Current and Isolated Voltage Measurement Ref Design Using 24-Bit Delta-Sigma ADC

The TIDA-00835 reference design allows for accurate voltage and current measurement using a bipolar input configuration by incorporating a four- channel, 24-bit simultaneously-sampling differential input Delta-Sigma ADC over wide dynamic range. The ADC is configured to measure ±2.5 V bipolar (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (DWV) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos