Voltage Source | ISO224 Input Voltage | ISO224 Output Voltage VDD2 / 2 Common Mode (VOUTP – VOUTN) | Power Supplies | ||||
---|---|---|---|---|---|---|---|
VMAX | VMIN | VIN, MAX | VIN, MIN | VOUT, MAX | VOUT, MIN | VDD1 | VDD2 |
480V | –480V | 12V | –12V | 4V | –4V | 4.5V–18V | 4.5V–5.5V |
This circuit performs a ±480V, isolated, voltage-sensing measurement utilizing the ISO224 isolated amplifier and a voltage-divider circuit. The voltage-divider circuit reduces the voltage from ±480V to ±12V which matches the input range of the ISO224. The ISO224 is powered from both a high and low side power supply. Typically, the high side supply is generated using a floating supply or from the low side using an isolated transformer or isolated DC/DC converter. The ISO224 can measure single-ended signals of ±12V with a fixed gain of ⅓V/V and produces an isolated differential output voltage of ±4V with an output common-mode voltage of VDD2 / 2. The differential output voltage can be scaled as required using an additional operational amplifier such as the TLV6001 as shown in SBOA274 to interface with an ADC.
The following graph shows the simulated output for a ±600V input. The voltage divider scales the gain by 1/40, and the ISO224 scales the gain by an additional ⅓.
The transfer function shows the system gain is 1/40 from the voltage divider and ⅓ from the ISO224 (that is, gain × VIN = VOUT, (1/40) × (⅓) × (480V) = 4V).
The simulated gain is –41.58dB (or 0.008337V/V) which closely matches the expected gain for the voltage divider and ISO224.
ISO224B | |
---|---|
VDD1 | 4.5V–18V |
VDD2 | 4.5V–5.5V |
Input Voltage Range | ±12V |
Nominal Gain | ⅓ |
VOUT | Differential ±4V on output common mode of VDD2 / 2 |
Input Resistance | 1.25MΩ (typ) |
Small Signal Bandwidth | 275kHz |
Input Offset Voltage and Drift | ±5mV (max), ±15µV/°C (max) |
Gain Error and Drift | ±0.3% (max), ±35ppm/°C (max) |
Nonlinearity and Drift | 0.01% (max), ±0.1ppm/°C (typ) |
Isolation Transient Overvoltage | 7kVPEAK |
Working Voltage | 1.5kVRMS |
Common-mode transient immunity, CMTI | 55 kV/µs (min) |
ISO224 |
AMC1311B | |
---|---|
VDD1 | 3V–5.5V |
VDD2 | 3V–5.5V |
Input Voltage range | 2V |
Nominal Gain | 1 |
VOUT | Differential ±2V on output common mode of 1.44V |
Input Resistance | 1GΩ (typ) |
Small Signal Bandwidth | 220kHz |
Input Offset Voltage and Drift | ±1.5mV (max), ±15µV/°C (max) |
Gain Error and Drift | ±0.3% (max), ±45ppm/°C (max) |
Nonlinearity and Drift | 0.01%, 1ppm/°C (typ) |
Isolation Transient Overvoltage | 7kVPEAK |
Working Voltage | 1.5kVRMS |
Common-mode transient immunity, CMTI | 75kV/µs (min) |
AMC1311 |
All trademarks are the property of their respective owners.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2024, Texas Instruments Incorporated