AMC1304M05-Q1

ACTIVE

Product details

Device type Current sensing Peak-to-peak input voltage range (V) 50mV Interface type Serial CMOS Sample rate (max) (Msps) 20 Rating Automotive CMTI (min) (kV/µs) 15 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 85 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 58.9 SFDR (dB) 90 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5
Device type Current sensing Peak-to-peak input voltage range (V) 50mV Interface type Serial CMOS Sample rate (max) (Msps) 20 Rating Automotive CMTI (min) (kV/µs) 15 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 85 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 58.9 SFDR (dB) 90 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Temperature Grade 1: –40°C to +125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C6
  • Pin-Compatible Family with:
    • ±50-mV or ±250-mV Input Voltage Ranges
    • CMOS or LVDS Digital Interface Options
  • Excellent DC Performance:
    • Offset Error: ±50 µV or ±100 µV (max)
    • Offset Drift: 1.3 µV/°C (max)
    • Gain Error: ±0.2% or ±0.3% (max)
    • Gain Drift: ±40 ppm/°C (max)
  • Safety-Related Certifications:
    • 7000-VPK Reinforced Isolation per DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
    • 5000-VRMS Isolation for 1 Minute per UL1577
    • CAN/CSA No. 5A-Component Acceptance Service Notice
  • Transient Immunity: 15 kV/µs (min)
  • High Electromagnetic Field Immunity
    (see Application Note SLLA181A)
  • External 5-MHz to 20-MHz Clock Input
  • On-Chip 18-V LDO Regulator
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Temperature Grade 1: –40°C to +125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C6
  • Pin-Compatible Family with:
    • ±50-mV or ±250-mV Input Voltage Ranges
    • CMOS or LVDS Digital Interface Options
  • Excellent DC Performance:
    • Offset Error: ±50 µV or ±100 µV (max)
    • Offset Drift: 1.3 µV/°C (max)
    • Gain Error: ±0.2% or ±0.3% (max)
    • Gain Drift: ±40 ppm/°C (max)
  • Safety-Related Certifications:
    • 7000-VPK Reinforced Isolation per DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
    • 5000-VRMS Isolation for 1 Minute per UL1577
    • CAN/CSA No. 5A-Component Acceptance Service Notice
  • Transient Immunity: 15 kV/µs (min)
  • High Electromagnetic Field Immunity
    (see Application Note SLLA181A)
  • External 5-MHz to 20-MHz Clock Input
  • On-Chip 18-V LDO Regulator

The AMC1304-Q1 is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by a capacitive double isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 7000 VPEAK according to the DIN V VDE V 0884-10, UL1577 and CSA standards. Used in conjunction with isolated power supplies, the device prevents noise currents on a high common-mode voltage line from entering the local system ground and interfering with or damaging low voltage circuitry.

The input of the AMC1304-Q1 is optimized for direct connection to shunt resistors or other low voltage-level signal sources. The unique low input voltage range of the ±50-mV device allows significant reduction of the power dissipation through the shunt while supporting excellent ac and dc performance. By using an appropriate digital filter (that is, as integrated on the TMS320F2807x or TMS320F2837x families) to decimate the bit stream, the device can achieve 16 bits of resolution with a dynamic range of 81 dB (13.2 ENOB) at a data rate of 78 kSPS.

On the high-side, the modulator is supplied by an integrated low-dropout (LDO) regulator that allows an unregulated input voltage between 4 V and 18 V (LDOIN). The isolated digital interface operates from a 3.3-V or 5-V power supply (DVDD).

The AMC1304-Q1 is available in a wide-body SOIC-16 (DW) package.

The AMC1304-Q1 is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by a capacitive double isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 7000 VPEAK according to the DIN V VDE V 0884-10, UL1577 and CSA standards. Used in conjunction with isolated power supplies, the device prevents noise currents on a high common-mode voltage line from entering the local system ground and interfering with or damaging low voltage circuitry.

The input of the AMC1304-Q1 is optimized for direct connection to shunt resistors or other low voltage-level signal sources. The unique low input voltage range of the ±50-mV device allows significant reduction of the power dissipation through the shunt while supporting excellent ac and dc performance. By using an appropriate digital filter (that is, as integrated on the TMS320F2807x or TMS320F2837x families) to decimate the bit stream, the device can achieve 16 bits of resolution with a dynamic range of 81 dB (13.2 ENOB) at a data rate of 78 kSPS.

On the high-side, the modulator is supplied by an integrated low-dropout (LDO) regulator that allows an unregulated input voltage between 4 V and 18 V (LDOIN). The isolated digital interface operates from a 3.3-V or 5-V power supply (DVDD).

The AMC1304-Q1 is available in a wide-body SOIC-16 (DW) package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Top documentation Type Title Format options Date
* Data sheet AMC1304x-Q1 High-Precision, Reinforced Isolated Delta-Sigma Modulators with LDO datasheet PDF | HTML 09 Feb 2017
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. AA) 10 Mar 2026
White paper Vergleich isolierter Verstärker und isolierter Modulatoren (Rev. B) PDF | HTML 19 Aug 2024
White paper 절연 증폭기와 절연 모듈레이터 비교 (Rev. B) PDF | HTML 19 Aug 2024
Application brief Shunt-Widerstandsauswahl für isolierte Datenwandler PDF | HTML 15 Aug 2024
Application brief 절연 데이터 컨버터를 위한 션트 레지스터 선택 PDF | HTML 15 Aug 2024
Application brief HEV/EV의 션트 및 홀 기반 절연 전류 감지 솔루션 비교 (Rev. C) PDF | HTML 16 Jul 2024
Application brief Vergleich von isolierten Shunt- und Hall-basierten Strommesslösungen in Hybrid- und Elektrofahrzeugen (Rev. C) PDF | HTML 16 Jul 2024
White paper Comparing Isolated Amplifiers and Isolated Modulators (Rev. B) PDF | HTML 04 Jun 2024
Application note Clock Edge Delay Compensation With Isolated Modulators Digital Interface to MCUs (Rev. A) PDF | HTML 12 Jan 2024
Application brief Shunt Resistor Selection for Isolated Data Converters PDF | HTML 04 May 2023
Application note Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 29 Mar 2023
Application brief Comparing shunt- and hall-based isolated current-sensing solutions in HEV/EV (Rev. C) PDF | HTML 28 Mar 2023
Certificate UL Certificate of Compliance Vol4 Sec5 E181974 (Rev. A) 23 Jan 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC-MOD-50A-EVM — AMC1306 evaluation module for 50A isolated current sensing

The AMC-MOD-50A-EVM is an isolated current sensing evaluation module designed for ±50A shunt-based current sensing. This EVM allows sensing up to ±50A peak current through an external shunt resistor while measuring the isolated output through the isolation barrier of the AMC1306M05. The AMC1306M05 (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

AMC1304M05EVM — AMC1304M05 evaluation module for reinforced isolated modulator with LDO regulator and ±50-mV input

The AMC1304M05 is an isolated single-channel delta-sigma (ΔΣ) modulator used in high-resolution measurement applications including current monitoring, industrial process control and motor positioning systems. The AMC1304M05EVM is a small form factor board containing all the necessary components to (...)

User guide: PDF
Not available on TI.com
Calculation tool

MODULATOR-TIMING-EXCEL-CALC Isolated Modulator Digital Communication Timing Calculation Tool

Use this excel calculator to confirm the correct clock setup and hold timing compensation method with an isolated modulator and SDFM controller.
Supported products & hardware

Supported products & hardware

Calculation tool

SBAR010 Delta Sigma Modulator Filter Calculator

Supported products & hardware

Supported products & hardware

Calculation tool

SBAR013 Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Supported products & hardware

Supported products & hardware

Calculation tool

SBAR020 Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Supported products & hardware

Supported products & hardware

Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos