Product details

Device type Voltage sensing Output type Differential Peak-to-peak input voltage range (V) 5 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 100 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5 Input offset (±) (max) (V) 0.0015 Input offset drift (±) (typ) (µV/°C) 3 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
Device type Voltage sensing Output type Differential Peak-to-peak input voltage range (V) 5 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 100 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5 Input offset (±) (max) (V) 0.0015 Input offset drift (±) (typ) (µV/°C) 3 Rating Automotive Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable
SOIC (DWV) 8 67.275 mm² 5.85 x 11.5
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Linear input voltage range: ±5 V
  • High input impedance: 1.25 MΩ (typ)
  • Fixed gain: 0.4 V/V
  • Low DC errors:
    • Offset error ±1.5 mV (max)
    • Offset drift: ±15 µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain drift: ±35 ppm/°C (max)
    • Nonlinearity ±0.02% (max)
  • Operation on high-side and low-side: 3.3 V or 5 V
  • High CMTI: 100 kV/µs (min)
  • Fail-safe output
  • Safety-related certifications:
    • 7070-VPK reinforced isolation per DIN VDE V 0884-11: 2017-01
    • 5000-VRMS isolation for 1 minute per UL1577
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Functional Safety-Capable
  • Linear input voltage range: ±5 V
  • High input impedance: 1.25 MΩ (typ)
  • Fixed gain: 0.4 V/V
  • Low DC errors:
    • Offset error ±1.5 mV (max)
    • Offset drift: ±15 µV/°C (max)
    • Gain error: ±0.2% (max)
    • Gain drift: ±35 ppm/°C (max)
    • Nonlinearity ±0.02% (max)
  • Operation on high-side and low-side: 3.3 V or 5 V
  • High CMTI: 100 kV/µs (min)
  • Fail-safe output
  • Safety-related certifications:
    • 7070-VPK reinforced isolation per DIN VDE V 0884-11: 2017-01
    • 5000-VRMS isolation for 1 minute per UL1577

The AMC1350-Q1 is a precision, isolated amplifier with an output separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5 kVRMS according to VDE V 0884-11 and UL1577, and supports a working voltage of up to 1.5 kVRMS.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from potentially harmful voltages and damage.

The high-impedance input of the AMC1350-Q1 is optimized for connection to high-impedance resistive dividers or other voltage signal sources with high output resistance. The excellent accuracy and low temperature drift supports accurate AC and DC voltage sensing in onboard chargers (OBC), DC/DC converters, traction inverters, or other applications that must support high common-mode voltages.

The AMC1350-Q1 is offered in a wide-body 8-pin SOIC package and is AEC-Q100 qualified for automotive applications and supports the temperature range from –40°C to +125°C

The AMC1350-Q1 is a precision, isolated amplifier with an output separated from the input circuitry by an isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced galvanic isolation of up to 5 kVRMS according to VDE V 0884-11 and UL1577, and supports a working voltage of up to 1.5 kVRMS.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects the low-voltage side from potentially harmful voltages and damage.

The high-impedance input of the AMC1350-Q1 is optimized for connection to high-impedance resistive dividers or other voltage signal sources with high output resistance. The excellent accuracy and low temperature drift supports accurate AC and DC voltage sensing in onboard chargers (OBC), DC/DC converters, traction inverters, or other applications that must support high common-mode voltages.

The AMC1350-Q1 is offered in a wide-body 8-pin SOIC package and is AEC-Q100 qualified for automotive applications and supports the temperature range from –40°C to +125°C

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
AMC3330-Q1 ACTIVE Automotive, ±1-V input, precision voltage sensing reinforced isolated amplifier with int. DC/DC Added feature: integrated high voltage domain input power supply

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet AMC1350-Q1 Automotive, Precision, ±5-V Input, Reinforced Isolated Amplifier datasheet PDF | HTML 09 Dec 2021
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. W) 04 Mar 2025
E-book Ein Leitfaden für Techniker zu isolierten Signalkettenlösungen PDF | HTML 23 Jan 2025
E-book 절연 신호 체인 솔루션에 관한 엔지니어 가이드 PDF | HTML 23 Jan 2025
Application brief Shunt-Widerstandsauswahl für isolierte Datenwandler PDF | HTML 15 Aug 2024
Application brief 절연 데이터 컨버터를 위한 션트 레지스터 선택 PDF | HTML 15 Aug 2024
E-book An Engineer's Guide to Isolated Signal Chain Solutions PDF | HTML 23 May 2024
Application brief Shunt Resistor Selection for Isolated Data Converters PDF | HTML 04 May 2023
Certificate UL Certificate of Compliance Vol4 Sec5 E181974 (Rev. A) 23 Jan 2023
Functional safety information AMC1350-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 13 Dec 2021
EVM User's guide AMC1350EVM and AMC1351EVM User's Guide PDF | HTML 06 Aug 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC1350EVM — AMC1350 evaluation module for ±5-V input, precision, reinforced isolated amplifier

The AMC1350 evaluation module (EVM) is a platform for evaluating the AMC1350, which is a precision isolated amplifier with a -5-V to 5-V input range. AMC1350 has 7071-VPK reinforced isolation and is designed for use in bipolar voltage-measuring applications.

User guide: PDF | HTML
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (DWV) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos