Product details

Device type Current sensing Peak-to-peak input voltage range (V) 250mV Interface type LVDS Sample rate (max) (Msps) 20 Rating Catalog CMTI (min) (kV/µs) 15 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 85 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 49.3 SFDR (dB) 92 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5
Device type Current sensing Peak-to-peak input voltage range (V) 250mV Interface type LVDS Sample rate (max) (Msps) 20 Rating Catalog CMTI (min) (kV/µs) 15 Number of input channels 1 Architecture Delta-Sigma SNR (dB) 85 Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 49.3 SFDR (dB) 92 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1500 Transient isolation voltage (VIOTM) (VPK) 7 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5
SOIC (DW) 16 106.09 mm² 10.3 x 10.3
  • Pin-compatible family optimized for shunt-resistor-based current measurements:
    • ±50-mV or ±250-mV input voltage ranges
    • CMOS or LVDS digital interface options
  • Excellent DC performance supporting high-precision sensing on system level:
    • Offset error: ±50 µV or ±150 µV (max)
    • Offset drift: 1.3 µV/°C (max)
    • Gain error: ±0.3% (max)
    • Gain drift: ±40 ppm/°C (max)
  • Safety-related certifications:
    • 7000-VPK reinforced isolation per
      DIN VDE V 0884-11: 2017-01
    • 5000-VRMS isolation for 1 minute per UL1577
    • CAN/CSA no. 5A-component acceptance service notice and IEC 62368-1 end equipment standard
  • Transient immunity: 15 kV/µs (min)
  • High electromagnetic field immunity
    (see application note SLLA181A)
  • External 5-MHz to 20-MHz clock input for
    easier system-level synchronization
  • Fully specified over the extended industrial temperature range
  • Pin-compatible family optimized for shunt-resistor-based current measurements:
    • ±50-mV or ±250-mV input voltage ranges
    • CMOS or LVDS digital interface options
  • Excellent DC performance supporting high-precision sensing on system level:
    • Offset error: ±50 µV or ±150 µV (max)
    • Offset drift: 1.3 µV/°C (max)
    • Gain error: ±0.3% (max)
    • Gain drift: ±40 ppm/°C (max)
  • Safety-related certifications:
    • 7000-VPK reinforced isolation per
      DIN VDE V 0884-11: 2017-01
    • 5000-VRMS isolation for 1 minute per UL1577
    • CAN/CSA no. 5A-component acceptance service notice and IEC 62368-1 end equipment standard
  • Transient immunity: 15 kV/µs (min)
  • High electromagnetic field immunity
    (see application note SLLA181A)
  • External 5-MHz to 20-MHz clock input for
    easier system-level synchronization
  • Fully specified over the extended industrial temperature range

The AMC1305 is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by a capacitive double isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 7000 VPEAK according to the DIN VDE V 0884-11, UL1577, and CSA standards. Used in conjunction with isolated power supplies, the device prevents noise currents on a high common-mode voltage line from entering the local system ground and interfering with or damaging low voltage circuitry.

The AMC1305 is optimized for direct connection to shunt resistors or other low voltage level signal sources and supports excellent dc and ac performance. Shunt resistors are typically used to sense currents in motor drives, green energy generation systems, or other industrial applications. By using an appropriate digital filter (that is, as integrated on the TMS320F2837x) to decimate the bit stream, the device can achieve 16 bits of resolution with a dynamic range of 85 dB (13.8 ENOB) at a data rate of 78 kSPS.

On the high-side, the modulator is supplied with a nominal voltage of 5 V (AVDD), whereas the isolated digital interface operates from a 3.3-V or 5-V power supply (DVDD).

The AMC1305 is available in a wide-body SOIC-16 (DW) package and is specified from –40°C to +125°C.

The AMC1305 is a precision, delta-sigma (ΔΣ) modulator with the output separated from the input circuitry by a capacitive double isolation barrier that is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation of up to 7000 VPEAK according to the DIN VDE V 0884-11, UL1577, and CSA standards. Used in conjunction with isolated power supplies, the device prevents noise currents on a high common-mode voltage line from entering the local system ground and interfering with or damaging low voltage circuitry.

The AMC1305 is optimized for direct connection to shunt resistors or other low voltage level signal sources and supports excellent dc and ac performance. Shunt resistors are typically used to sense currents in motor drives, green energy generation systems, or other industrial applications. By using an appropriate digital filter (that is, as integrated on the TMS320F2837x) to decimate the bit stream, the device can achieve 16 bits of resolution with a dynamic range of 85 dB (13.8 ENOB) at a data rate of 78 kSPS.

On the high-side, the modulator is supplied with a nominal voltage of 5 V (AVDD), whereas the isolated digital interface operates from a 3.3-V or 5-V power supply (DVDD).

The AMC1305 is available in a wide-body SOIC-16 (DW) package and is specified from –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* Data sheet AMC1305x High-Precision, Reinforced Isolated Delta-Sigma Modulators datasheet (Rev. G) PDF | HTML 07 Jan 2020
Certificate VDE Certificate for Reinforced Isolation for DIN EN IEC 60747-17 (Rev. W) 04 Mar 2025
Application note MCU로의 절연 모듈레이터 디지털 인터페이스를 사용한 클록 에지 지 연 보상 (Rev. A) PDF | HTML 21 Aug 2024
White paper Vergleich isolierter Verstärker und isolierter Modulatoren (Rev. B) PDF | HTML 19 Aug 2024
White paper 절연 증폭기와 절연 모듈레이터 비교 (Rev. B) PDF | HTML 19 Aug 2024
Application brief Shunt-Widerstandsauswahl für isolierte Datenwandler PDF | HTML 15 Aug 2024
Application brief 절연 데이터 컨버터를 위한 션트 레지스터 선택 PDF | HTML 15 Aug 2024
Application note Taktflankenverzögerungskompensation mit isolierten Modulatoren Digitale Schnittstelle zu MCUs (Rev. A) PDF | HTML 16 Jul 2024
White paper Comparing Isolated Amplifiers and Isolated Modulators (Rev. B) PDF | HTML 04 Jun 2024
Application note Clock Edge Delay Compensation With Isolated Modulators Digital Interface to MCUs (Rev. A) PDF | HTML 12 Jan 2024
Application brief Shunt Resistor Selection for Isolated Data Converters PDF | HTML 04 May 2023
Application note Digital Filter Types in Delta-Sigma ADCs (Rev. A) PDF | HTML 29 Mar 2023
Certificate UL Certificate of Compliance Vol4 Sec5 E181974 (Rev. A) 23 Jan 2023
Application brief Integrated, Current Sensing Analog-to-Digital Converter (Rev. A) PDF | HTML 28 Sep 2021
White paper High Voltage Isolation Quality and Reliability for AMC130x 21 Jun 2016
Analog Design Journal Analog Applications Journal 4Q 2014 24 Oct 2014
Analog Design Journal Isolated sensing systems with low power consumption 24 Oct 2014
EVM User's guide AMC1305xxEVM User's Guide 22 Sep 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC1305L25EVM — AMC1305L25 Evaluation Module

The AMC1305L25 is an isolated single-channel delta-sigma (ΔΣ) modulator used in high-resolution measurement applications including current monitoring, industrial process control and motor positioning systems. The AMC1305L25EVM is a small form factor board containing all the necessary components to (...)

User guide: PDF
Not available on TI.com
Simulation model

AMC1305L25 IBIS Model (Rev. A)

SLAM225A.ZIP (15 KB) - IBIS Model
Calculation tool

MODULATOR-TIMING-EXCEL-CALC Isolated Modulator Digital Communication Timing Calculation Tool

Use this excel calculator to confirm the correct clock setup and hold timing compensation method with an isolated modulator and SDFM controller.
Supported products & hardware

Supported products & hardware

Products
Isolated ADCs
AMC1303E0510 ±50-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code AMC1303E0520 ±50-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code AMC1303E2510 ±250-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code AMC1303E2520 ±250-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code AMC1303M0510 ±50-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock AMC1303M0520 ±50-mV input, precision current sensing reinforced isolated modulator with 20-MHz int clock AMC1303M2510 ±250-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock AMC1303M2520 ±250mV input, precision current sensing reinforced isolated modulator with 20MHz internal clock AMC1304L05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS interface AMC1304L05-Q1 Automotive, ±50-mV input, current sensing reinforced isolated modulator with LDO & LVDS interface AMC1304L25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS Interface AMC1304L25-Q1 Automotive, ±250-mV input, current sensing reinforced isolated modulator with LDO & LVDS Interface AMC1304M05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO AMC1304M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator with LDO AMC1304M25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO AMC1304M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator with LDO AMC1305L25 ±250-mV input, precision current sensing reinforced isolated modulator with LVDS interface AMC1305L25-Q1 Automotive, ±250-mV input, current sensing reinforced isolated modulator with LVDS Interface AMC1305M05 ±50-mV input, precision current sensing reinforced isolated modulator AMC1305M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator AMC1305M25 ±250-mV input, precision current sensing reinforced isolated modulator AMC1305M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator AMC1306E05 ±50-mV input, precision current sensing reinforced isolated modulator with Manchester code AMC1306E25 ±250-mV input, precision current sensing reinforced isolated modulator with Manchester code AMC1306M05 ±50-mV input, precision current sensing reinforced isolated modulator AMC1306M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator AMC1306M25 ±250-mV input, precision current sensing reinforced isolated modulator AMC1306M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator AMC1306M25E Reinforced isolated modulator with -55C extended temperature range AMC3306M05 ±50-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC AMC3306M05-Q1 Automotive, ±50-mV reinforced isolated modulator with integrated DC/DC AMC3306M25 ±250-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC AMC3306M25-Q1 Automotive, ±250-mV reinforced isolated modulator with integrated DC/DC
Download options
Calculation tool

SBAR010 Delta Sigma Modulator Filter Calculator

Supported products & hardware

Supported products & hardware

Products
Isolated ADCs
AMC1106E05 Small Basic Isolated Delta-Sigma Modulator With ±50mV Input and Manchester-Encoded CMOS Interface AMC1106M05 ±50-mV input, precision current sensing basic isolated modulator AMC1203 ±250-mV input, precision current sensing basic isolated modulator with int clock AMC1204 ±250-mV input, precision current sensing basic isolated modulator AMC1204-Q1 Automotive, ±250-mV input, precision current sensing basic isolated modulator AMC1210 4-channel digital filter for delta-sigma modulators AMC1303E0510 ±50-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code AMC1303E0520 ±50-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code AMC1303E2510 ±250-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code AMC1303E2520 ±250-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code AMC1303M0510 ±50-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock AMC1303M0520 ±50-mV input, precision current sensing reinforced isolated modulator with 20-MHz int clock AMC1303M2510 ±250-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock AMC1303M2520 ±250mV input, precision current sensing reinforced isolated modulator with 20MHz internal clock AMC1304L05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS interface AMC1304L05-Q1 Automotive, ±50-mV input, current sensing reinforced isolated modulator with LDO & LVDS interface AMC1304L25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO & LVDS Interface AMC1304L25-Q1 Automotive, ±250-mV input, current sensing reinforced isolated modulator with LDO & LVDS Interface AMC1304M05 ±50-mV input, precision current sensing reinforced isolated modulator with LDO AMC1304M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator with LDO AMC1304M25 ±250-mV input, precision current sensing reinforced isolated modulator with LDO AMC1304M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator with LDO AMC1305L25 ±250-mV input, precision current sensing reinforced isolated modulator with LVDS interface AMC1305L25-Q1 Automotive, ±250-mV input, current sensing reinforced isolated modulator with LVDS Interface AMC1305M05 ±50-mV input, precision current sensing reinforced isolated modulator AMC1305M05-Q1 Automotive, ±50-mV input, precision current sensing reinforced isolated modulator AMC1305M25 ±250-mV input, precision current sensing reinforced isolated modulator AMC1305M25-Q1 Automotive, ±250-mV input, precision current sensing reinforced isolated modulator AMC1306E05 ±50-mV input, precision current sensing reinforced isolated modulator with Manchester code AMC1306E25 ±250-mV input, precision current sensing reinforced isolated modulator with Manchester code AMC1306M05 ±50-mV input, precision current sensing reinforced isolated modulator AMC1306M25 ±250-mV input, precision current sensing reinforced isolated modulator AMC1336 ±1-V input, precision voltage sensing reinforced isolated modulator AMC1336-Q1 Automotive, ±1-V input, precision voltage sensing reinforced isolated delta-sigma modulator AMC3306M05 ±50-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC AMC3306M25 ±250-mV input, precision current sensing reinforced isolated modulator with integrated DC/DC AMC3336 ±1-V input, precision voltage sensing reinforced isolated modulator with integrated DC/DC AMC3336-Q1 Automotive ±1-V input, precision voltage sensing reinforced isolated modulator with integrated DC/DC
Precision ADCs
ADS1201 High Dynamic Range Delta-Sigma Modulator ADS1202 Current-shunt delta-sigma modulator, 10MHz CLK, +/-250mV input, 16-bit resolution ADS1203 Current-shunt delta-sigma modulator, 10MHz CLK, +/-250mV input, 16-bit resolution, ext ref option ADS1204 Four Delta-Sigma Modulators, 10MHz CLK, 0-5V Input, 16-Bit Resolution ADS1205 Two 1-Bit, 10MHz, 2nd-Order, Delta-Sigma Modulator ADS1208 10MHz Modulator With Built-in Current Excitation for Hall Sensors ADS1209 16-Bit, 10MHz, 2-Ch, Delta-Sigma Modulator AMC1035 Precision delta-sigma modulator with ±1-V bipolar input and 2.5-V reference output AMC1035-Q1 Automotive precision delta-sigma modulator with ±1-V bipolar input and 2.5-V reference output
Hardware development
Evaluation board
AMC1304L25EVM AMC1304L25 Evaluation Module
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos