AMC1204
- ±250-mV input voltage range optimized for shunt resistors
- Safety-related certifications:
- 4250-VPK (AMC1204B) basic isolation per DIN VDE V 0884-11: 2017-01
- 3005-VRMS (AMC1204B) isolation for 1 minute per UL1577
- CAN/CSA no. 5A-component acceptance service notice and DIN EN 61010-1
- Working voltage: 1200 VPEAK
- Transient immunity: 15 kV/µs
- High electromagnetic field immunity
(see SLLA181A application report) - Outstanding AC performance:
- SNR: 84 dB (minimum)
- THD: –80 dB (maximum)
- Excellent DC precision:
- INL: ±8 LSB (maximum)
- Gain Error: ±2% (maximum)
- External clock input for easier synchronization
- Fully specified over the extended industrial temperature range
The AMC1204 and AMC1204B are 1-bit digital output, isolated delta-sigma (ΔΣ) modulators that can be clocked at up to 20 MHz. The digital isolation of the modulator output is provided by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. This barrier has been certified to provide basic galvanic isolation of up to 4000 VPEAK (AMC1204) and 4250 VPEAK (AMC1204B) according to UL1577, VDE V 0884-11, and CSA standards or specifications.
The AMC1204 and AMC1204B provide a single-chip solution for measuring the small signal of a shunt resistor across an isolated barrier. These types of resistors are typically used to sense currents in motor control inverters, green energy generation systems, and other industrial applications. The AMC1204 and AMC1204B differential inputs easily connect to the shunt resistor or other low-level signal sources. An internal reference eliminates the need for external components. When used with an appropriate external digital filter, an effective number of bits (ENOB) of 14 is achieved at a data rate of 78 kSPS.
A 5-V analog supply (AVDD) is used by the modulator while the isolated digital interface operates from a 3-V, 3.3-V, or 5-V supply (DVDD). The AMC1204 and AMC1204B are available in SOIC-16 (DW) and SOIC-8 (DWV) packages and are specified from –40°C to 105°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | AMC1204 20-MHz, Second-Order, Isolated Delta-Sigma Modulator for Current-Shunt Measurement datasheet (Rev. F) | PDF | HTML | 11 Feb 2020 |
Certificate | VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. W) | 31 Jan 2024 | ||
Application brief | Shunt Resistor Selection for Isolated Data Converters | PDF | HTML | 04 May 2023 | |
Certificate | UL Certificate of Compliance File E181974 Vol 4 Sec 1 (Rev. A) | 05 Aug 2022 | ||
White paper | Comparing isolated amplifiers and isolated modulators (Rev. A) | 28 Feb 2019 | ||
Certificate | CSA Certification (Certificate: 220991) (Rev. A) | 23 Oct 2015 | ||
Application note | How to Optimize Performance of AMC1204 in Voltage Sensing | 31 Aug 2015 | ||
Application note | TIC Digital Interface (Rev. A) | 02 Dec 2013 | ||
EVM User's guide | AMC1204EVM User Guide | 06 Aug 2010 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
AMC1204EVM — AMC1204 evaluation module for 1-bit, 20-MHz, second-order, isolated delta-sigma modulator
The AMC1204 is an isolated single-channel delta-sigma (ΔΣ) modulator used in high-resolution measurement applications including current monitoring, industrial process control and motor positioning systems. The AMC1204EVM is a small form factor board containing all the necessary (...)
AMC1210MB-EVM — AMC1210 motherboard evaluation module
The AMC1210MB-EVM is a complete evaluation kit for the AMC1210 & ADS1205 in resolver applications and part of a modular evaluation system for evaluating TI delta-sigma modulators. The AMC1210MB-EVM software allows use of the AMC1210 in a variety of configurations for resolver and current shunt (...)
PP-SALB2-EVM — PP-SALB2-EVM Smart amp speaker characterization board evaluation module (Learning Board 2)
This board supports: TAS2555YZEVM, TAS2557EVM and TAS2559EVM.
The Smart Amplifier Speaker Characterization Board, when used in conjunction with a supported TI Smart Amplifier and PurePath Console software, provides users the ability to measure speaker excursion, temperature and other parameters for (...)
TIDM-SERVODRIVE — Industrial Servo Drive and AC Inverter Drive Reference Design
TIDM-02006 — Distributed multi-axis servo drive over fast serial interface (FSI) reference design
TIDA-RESOLVER-APPLICATIONS-REFERENCE-DESIGN — Motherboard/controller for the AMC1210
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (DW) | 16 | Ultra Librarian |
SOIC (DWV) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.