PP-SALB2-EVM

PP-SALB2-EVM Smart amp speaker characterization board evaluation module (Learning Board 2)

PP-SALB2-EVM

Order now

Overview

This board supports: TAS2555YZEVMTAS2557EVM and TAS2559EVM.

The Smart Amplifier Speaker Characterization Board, when used in conjunction with a supported TI Smart Amplifier and PurePath Console software, provides users the ability to measure speaker excursion, temperature and other parameters for use with a TI Smart Amplifier products.  The entire solution provides an easy to use and step by step process to guide you through the entire speaker characterization process.  Once characterization is complete, the speaker parameters are then automatically loaded into PurePath Console so fine-tuning for optimal sound with speaker protection can begin.

Features
  • Easily and quickly characterize speakers
  • Quick connection to TI Smart Amplifier EVMs
  • Microphone included for SPL measurements
  • Laser input for speaker excursion measurements
Speaker amps
TAS2555 5.7-W, digital input smart amp with integrated speaker protection, advanced EQ & 8.5-V Class-H boost TAS2557 5.7-W, digital input smart amp with integrated speaker protection, advanced EQ & 8.5-V Class-H boost TAS2559 5.7-W, digital input smart amp with integrated speaker protection with stereo processing TAS2560 5.6-W digital input smart amp with I/V sense for speaker protection & integrated 8.5-V Class-H boost TAS2562 6.1-W, digital input smart amp with I/V sense for speaker protection & integrated 11-V Class-H boost TAS2563 6.1-W, digital input, smart amp & integrated speaker protection, advanced EQ & 11-V Class-H boost TAS2564 7-W, digital input smart amp with I/V sense for speaker protection & integrated 13-V Class-H boost

 

AC/DC & DC/DC converters (integrated FET)
TPS63700 Adjustable, -15V Output Inverting DC/DC Converter in 3x3 QFN

 

Analog switches & muxes
SN74CBTLV3257 3.3-V, 2:1 (SPDT), 4-channel analog switch with partial-power-down mode

 

Audio ADCs
PCM1865 110dB 4-Channel Software-Controlled Audio ADC With Universal Front End

 

Audio CODECs
TLV320AIC3262 Low Power Stereo Codec w/miniDSP, Stereo class-D Speakers, DirectPath Headphone

 

Audio DACs
PCM5102 112dB Stereo DAC with 2VRMS output and Integrated Audio PLL

 

Audio op amps
OPA1652 Dual SoundPlus™ low-noise & distortion, general-purpose, FET-input audio op amp

 

Clock buffers
CDCLVC1104 Low jitter, 1:4 LVCMOS fan-out clock buffer CDCLVC1106 Low jitter, 1:6 LVCMOS fan-out clock buffer

 

Isolated ADCs
AMC1204 ±250-mV input, precision current sensing basic isolated modulator

 

Isolated power modules (integrated transformer)
DCV010512 Miniature, 1W, 1500Vrms Isolated Unregulated DC/DC Converters

 

Precision ADCs
ADS1271 24-Bit, 105kSPS, 1-Ch Delta-Sigma ADC for Wide Bandwidth Applications

 

Precision op amps (Vos<1mV)
OPA2350 Dual single-supply, rail-to-rail, high speed, low-noise operational amplifier

 

Sample rate converters
SRC4392 High-end Combo Sample Rate Converter

 

Series voltage references
REF3125 2.5-V, 20-ppm/°C max, 100-µA, 3-pin SOT-23 series voltage reference
Download View video with transcript Video

Get started

  1. Order PP-SALB2-EVM
  2. Order one of these daughter cards: TAS2555YZEVM, TAS2557EVM, TAS2559EVM, TAS2560EVM; TAS2562YFPEVM-DC; TAS2563YBGEVM-DC; TAS2564YBGEVM-DC
  3. Request PurePath Console 3 (PPC3) control GUI, be sure to indicate which EVM or Daughter Card you are working with
  4. Review training video for speaker characterization and Smart amp tuning guide

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Develop with TLV320AIC3262

View package

Order this hardware only

Evaluation board

PP-SALB2-EVM

PP-SALB2-EVM Smart amp speaker characterization board evaluation module (Learning Board 2)

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide SmartAmp Learning Board 2 User's Guide (Rev. A) 13 Sep 2019
Certificate PP-SALB2-EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos