TLV320AIC3254EVM-K

TLV320AIC3254 Evaluation Module (EVM) and USB motherboard

TLV320AIC3254EVM-K

Order now

Overview

The TLV320AIC3254EVM-K is a complete evaluation/demonstration kit for the TLV320AIC3254 audio codec. The kit includes a TLV320AIC3254EVM, and a USB-based motherboard called the USB-MODEVM Interface board. The TLV320AIC3254EVM-K software, the AIC3254 CS, is an intuitive, easy-to-use, powerful tool to learn, evaluate, and control the TLV320AIC3254. This tool was specifically designed to make learning the TLV320AIC3254 easy.

Software development for the TLV320AIC3254 is supported through TI's comprehensive PurePath Studio Development Environment. A powerful, easy-to-use tool designed specifically to simplify software development on the TLV320AIC3xxx miniDSP audio platform. The Graphical Development Environment consists of a library of common audio functions that can be dragged-and-dropped into an audio signal flow and graphically connected together. The DSP code can then be assembled from the graphical signal flow with the click of a mouse.

The TLV320AIC3254EVM-K is operational with one USB cable connection to a PC. The USB connection provides power, control, and streaming audio data to the EVM for reduced setup and configuration. The EVM also allows external control signals, audio data, and power for advanced operation, which allows prototyping and connection to the rest of the development or evaluation system.

Features
  • Full-featured evaluation board for the TLV320AIC3254 stereo audio codec.
  • USB connection to PC provides power, control, and streaming audio data for easy evaluation
  • Onboard microphone for ADC evaluation
  • Connection points for external control and digital audio signals for quick connection to other circuits/input devices
Audio CODECs
TLV320AIC3254 Very Low-Power Stereo Audio CODEC with programmable miniDSP TLV320AIC3254-Q1 Automotive Very-Low-Power Stereo Audio CODEC With miniDSP and PowerTune™ Technology
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Develop with TLV320AIC3254

View package

Order this hardware only

Evaluation board

TLV320AIC3254EVM-K — TLV320AIC3254 Evaluation Module (EVM) and USB motherboard

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* EVM User's guide TLV320AIC3254EVM-K - User Guide (Rev. A) 24 Oct 2012
Certificate TLV320AIC3254EVM-K EU Declaration of Conformity (DoC) 02 Jan 2019

Related design resources

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
AICPUREPATH_STUDIO PurePath™ Studio graphical development environment

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos