TLV320DAC3120

ACTIVE

Product details

Sampling rate (max) (kHz) 192 Control interface I2C Architecture Class-D Operating temperature range (°C) -40 to 85 Rating Catalog
Sampling rate (max) (kHz) 192 Control interface I2C Architecture Class-D Operating temperature range (°C) -40 to 85 Rating Catalog
VQFN (RHB) 32 25 mm² 5 x 5
  • Mono Audio DAC With 95-dB SNR
  • Instruction-Programmable Embedded miniDSP
  • Supports 8-kHz to 192-kHz Sample Rates
  • Mono Class-D BTL Speaker Driver (2.5 W Into 4 ύ or 1.6 W Into 8 ύ)
  • Mono Headphone/Lineout Driver
  • Two Single-Ended Inputs With Output Mixing and Level Control
  • Microphone Bias
  • Built-in Digital Audio Processing Blocks With User-Programmable Biquad, FIR
    Filters, and DRC
  • Digital Sine-Wave Generator for Beeps and Clicks (PRB_P25)
  • Programmable Digital Audio Processor for Bass Boost/Treble/EQ
    With up to Six Biquads for Playback
  • Pin Control or Register Control for Digital Playback Volume-Control Settings
  • Integrated PLL Used for Programmable Digital Audio Processor
  • I2S, Left-Justified, Right-Justified, DSP, and TDM Audio Interfaces
  • I2C Control With Register Auto-Increment
  • Full Power-Down Control
  • Power Supplies:
    • Analog: 2.7 V–3.6 V
    • Digital Core: 1.65 V–1.95 V
    • Digital I/O: 1.1 V–3.6 V
    • Class-D: 2.7 V–5.5 V (SPKVDD ≥ AVDD)
  • 5-mm × 5-mm 32-QFN Package
  • APPLICATIONS
    • Portable Audio Devices
    • eBook
    • Portable Navigation Devices

All other trademarks are the property of their respective owners

  • Mono Audio DAC With 95-dB SNR
  • Instruction-Programmable Embedded miniDSP
  • Supports 8-kHz to 192-kHz Sample Rates
  • Mono Class-D BTL Speaker Driver (2.5 W Into 4 ύ or 1.6 W Into 8 ύ)
  • Mono Headphone/Lineout Driver
  • Two Single-Ended Inputs With Output Mixing and Level Control
  • Microphone Bias
  • Built-in Digital Audio Processing Blocks With User-Programmable Biquad, FIR
    Filters, and DRC
  • Digital Sine-Wave Generator for Beeps and Clicks (PRB_P25)
  • Programmable Digital Audio Processor for Bass Boost/Treble/EQ
    With up to Six Biquads for Playback
  • Pin Control or Register Control for Digital Playback Volume-Control Settings
  • Integrated PLL Used for Programmable Digital Audio Processor
  • I2S, Left-Justified, Right-Justified, DSP, and TDM Audio Interfaces
  • I2C Control With Register Auto-Increment
  • Full Power-Down Control
  • Power Supplies:
    • Analog: 2.7 V–3.6 V
    • Digital Core: 1.65 V–1.95 V
    • Digital I/O: 1.1 V–3.6 V
    • Class-D: 2.7 V–5.5 V (SPKVDD ≥ AVDD)
  • 5-mm × 5-mm 32-QFN Package
  • APPLICATIONS
    • Portable Audio Devices
    • eBook
    • Portable Navigation Devices

All other trademarks are the property of their respective owners

The TLV320DAC3120 is a low-power, highly integrated, high-performance mono DAC with 24-bit mono playback.

The device integrates several analog features, such as a microphone bias, headphone drivers, and a mono speaker driver capable of driving a 4-Ω load. The TLV320DAC3120 has a fully programmable miniDSP for digital audio processing. The digital audio data format is programmable to work with popular audio standard protocols (I2S, left/right-justified) in master, slave, DSP, and TDM modes. Bass boost, treble, or EQ can be supported by the programmable digital-signal processing block. An on-chip PLL provides the high-speed clock needed by the digital signal-processing block. The volume level can be controlled by either a pin control or by register control. The audio functions are controlled using the I2C serial bus.

The TLV320DAC3120 is available in a 32-pin QFN package.

This data manual is designed using PDF document-viewing features that allow quick access to information. For example, performing a global search on "page 0 / register 27" produces all references to this page and register in a list. This makes is easy to traverse the list and find all information related to a page and register. Note that the search string must be of the indicated format. Also, this document includes document hyperlinks to allow the user to quickly find a document reference. To come back to the original page, click the green left arrow near the PDF page number at the bottom of the file. The hot-key for this function is alt-left arrow on the keyboard. Another way to find information quickly is to use the PDF bookmarks.

The TLV320DAC3120 is a low-power, highly integrated, high-performance mono DAC with 24-bit mono playback.

The device integrates several analog features, such as a microphone bias, headphone drivers, and a mono speaker driver capable of driving a 4-Ω load. The TLV320DAC3120 has a fully programmable miniDSP for digital audio processing. The digital audio data format is programmable to work with popular audio standard protocols (I2S, left/right-justified) in master, slave, DSP, and TDM modes. Bass boost, treble, or EQ can be supported by the programmable digital-signal processing block. An on-chip PLL provides the high-speed clock needed by the digital signal-processing block. The volume level can be controlled by either a pin control or by register control. The audio functions are controlled using the I2C serial bus.

The TLV320DAC3120 is available in a 32-pin QFN package.

This data manual is designed using PDF document-viewing features that allow quick access to information. For example, performing a global search on "page 0 / register 27" produces all references to this page and register in a list. This makes is easy to traverse the list and find all information related to a page and register. Note that the search string must be of the indicated format. Also, this document includes document hyperlinks to allow the user to quickly find a document reference. To come back to the original page, click the green left arrow near the PDF page number at the bottom of the file. The hot-key for this function is alt-left arrow on the keyboard. Another way to find information quickly is to use the PDF bookmarks.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TLV320DAC32 ACTIVE Stereo audio DAC with stereo 500-mW speaker amp, stereo 18-mW headphone driver & audio processing This product is stereo DAC, with 3.3V single supply, higher power consumption, and less advanced filtering capabilities

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet Low-Power Audio DAC With miniDSP and 2.5-W Mono Class-D Speaker Amplifier datasheet (Rev. A) 01 May 2012
Application note Audio Serial Interface Configurations for Audio Codecs (Rev. A) 27 Jun 2019
Application note TLV320AIC31xx and TLV320DAC31xx Power Consumption Characterization (Rev. B) 03 Sep 2014
Application note Coefficient RAM Access Mechanisms.. (Rev. D) 25 Jan 2012
Application note Audio Serial Interface Configurations for Audio Codecs 22 Sep 2010
EVM User's guide ACEV-1A EVM User's Guide 17 Dec 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV320DAC3120EVM-U — TLV320DAC3120EVM-U Evaluation Module

The TLV320DAC3120EVM-U (ACEV-1A) is a complete evaluation module for the TLV320DAC3120 audio codec.

The EVM is supported by TI’s CodecControl software, a block-diagram based graphical user interface for TI audio codec’s.

Software development for the TLV320DAC3120 miniDSP is supported through TI's (...)

Buy from a distributor
IDE, configuration, compiler or debugger

PUREPATHSTUDIO PurePath™ Studio graphical development environment

PurePath™ Studio Graphical Development Environment is a powerful, easy-to-use tool designed specifically to simplify software development for Audio products with a miniDSP/ Audio Processing capability.

The GDE permits these devices to be programmed to support the processing requirements of a wide (...)

Supported products & hardware

Supported products & hardware

Products
Audio CODECs
PCM3070 Stereo Audio Codec With Embedded miniDSP TLV320AIC3111 Low-Power Audio CODEC with embedded miniDSP and Stereo Class-D Speaker Amplifier TLV320AIC3120 Low-Power Audio CODEC With miniDSP and 2.5-W Mono Class-D Speaker Amplifier TLV320AIC3253 Ultra Low Power Stereo Audio Codec with miniDSP and Stereo Digital Microphone Input TLV320AIC3254 Very Low-Power Stereo Audio CODEC with programmable miniDSP TLV320AIC3256 Very Low-Power Stereo Codec with miniDSP and DirectPath™ HP Amplifier TLV320AIC3262 Low Power Stereo Codec w/miniDSP, Stereo class-D Speakers, DirectPath Headphone TSC2117 4-Wire Touch Screen Controller with Low-Power Mono ADC/Stereo DAC
Audio DACs
PCM5121 2V RMS DIRECTPATH 106dB Audio Stereo DAC with PCM interface and fixed Audio processing PCM5122 2V RMS DIRECTPATH 112dB Audio Stereo DAC with PCM Interface and Fixed Audio Processing PCM5141 2V RMS DIRECTPATH 106dB Audio Stereo DAC with PCM interface and fully programmable miniDSP PCM5142 2V RMS DIRECTPATH 112dB Audio Stereo DAC with PCM interface and fully programmable miniDSP TLV320DAC3120 Mono audio DAC with 2.5-W mono Class-D speaker amp, 60-mW headphone driver & audio processing
Audio ADCs
TLV320ADC3001 92dB SNR Low-Power Stereo ADC (ADC3001) TLV320ADC3101 92-dB SNR low-power stereo ADC with digital microphone support and miniDSP
Hardware development
Evaluation board
PCM3070RHBEVM-K PCM3070RHBEVM-K Evaluation Module PCM5122EVM-U PCM5122 Evaluation Module PCM5142EVM-U PCM5142 Evaluation Module TLV320ADC3101EVM-K TLV320ADC3101 evaluation module and USB motherboard TLV320AIC3111EVM-K TLV320AIC3111 Evaluation Module TLV320AIC3120EVM-U TLV320AIC3120EVM-U Evaluation Module TLV320AIC3253EVM-K TLV320AIC3253EVM-K Evaluation Module TLV320AIC3254EVM-K TLV320AIC3254 Evaluation Module (EVM) and USB motherboard TLV320AIC3256EVM-U TLV320AIC3256EVM-U Evaluation Module TLV320AIC3262EVM-U TLV320AIC3262 Evaluation Module TLV320DAC3120EVM-U TLV320DAC3120EVM-U Evaluation Module
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos