A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TAC5112 PREVIEW Low-power stereo audio codec with 105dB dynamic range ADC and 114dB dynamic range DAC Smaller size
NEW TAC5142 ACTIVE Hardware-control stereo audio codec with 103dB dynamic range ADC and 110dB dynamic range DAC Smaller size

Product details

Number of ADC channels 2 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R, TDM Analog inputs 6 Analog outputs 4 Sampling rate (max) (kHz) 192 Rating Catalog Features MiniDSP, Phase-locked loop (PLL), Stereo headphone amplifier ADC SNR (typ) (dB) 93 DAC SNR (typ) (dB) 100 Operating temperature range (°C) -40 to 85
Number of ADC channels 2 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R, TDM Analog inputs 6 Analog outputs 4 Sampling rate (max) (kHz) 192 Rating Catalog Features MiniDSP, Phase-locked loop (PLL), Stereo headphone amplifier ADC SNR (typ) (dB) 93 DAC SNR (typ) (dB) 100 Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² 5 x 5
  • Stereo Audio DAC with 100dB SNR
  • Stereo Audio ADC with 93dB SNR
  • Extensive Signal Processing Options
  • Embedded miniDSP
  • Six Single-Ended or 3 Fully-Differential
    Analog Inputs
  • Stereo Headphone Outputs
  • Stereo Line Outputs
  • Very Low-Noise PGA
  • Analog Bypass Mode
  • Programmable PLL
  • Integrated LDO
  • 5 mm × 5 mm 32-Pin QFN Package
  • Stereo Audio DAC with 100dB SNR
  • Stereo Audio ADC with 93dB SNR
  • Extensive Signal Processing Options
  • Embedded miniDSP
  • Six Single-Ended or 3 Fully-Differential
    Analog Inputs
  • Stereo Headphone Outputs
  • Stereo Line Outputs
  • Very Low-Noise PGA
  • Analog Bypass Mode
  • Programmable PLL
  • Integrated LDO
  • 5 mm × 5 mm 32-Pin QFN Package

The PCM3070 is a flexible stereo audio codec with programmable inputs and outputs, fully-programmable miniDSP, fixed predefined and parameterizable signal processing blocks, integrated PLL, integrated LDOs and flexible digital interfaces.

The PCM3070 is a flexible stereo audio codec with programmable inputs and outputs, fully-programmable miniDSP, fixed predefined and parameterizable signal processing blocks, integrated PLL, integrated LDOs and flexible digital interfaces.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet PCM3070 Stereo Audio Codec With Embedded miniDSP datasheet (Rev. A) PDF | HTML 19 Nov 2014
Application note Out-of-Band Noise Measurement Issues for Audio Devices (Rev. A) 31 Dec 2019
Application note Audio Serial Interface Configurations for Audio Codecs (Rev. A) 27 Jun 2019
Application note Clock System Design for Digital Audio Application Based on DIR9001, PCM3070 06 Sep 2016
Application note Using the MSP430 Launchpad as a Standalone I2C Host for Audio Products (Rev. A) 28 Oct 2013
EVM User's guide PCM3070EVM-K Evaluation Module (Rev. A) 24 Oct 2012
User guide Value Soundbar Reference Design Kit Development Guide (Rev. A) 03 Feb 2012
User guide PCM3070 Application Reference Guide 26 Jan 2011
Application note Audio Serial Interface Configurations for Audio Codecs 22 Sep 2010
Application note Solving Enumeration Errors in USB Audio DAC and CODEC Designs 30 Oct 2009
Application note Configuring I2S to Generate BCLK from Codec Devices & WCLK from McBSP Port 08 Jul 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PCM3070RHBEVM-K — PCM3070RHBEVM-K Evaluation Module

The PCM3070EVM-K is a complete evaluation kit, which includes a universal serial bus (USB)-based motherboard and evaluation software for use with a personal computer running the Microsoft Windows™ operating system.

The PCM3070EVM is in the Texas Instruments (TI) modular EVM form factor, which (...)

User guide: PDF
Not available on TI.com
IDE, configuration, compiler or debugger

PUREPATHSTUDIO PurePath™ Studio graphical development environment

PurePath™ Studio Graphical Development Environment is a powerful, easy-to-use tool designed specifically to simplify software development for Audio products with a miniDSP/ Audio Processing capability.

The GDE permits these devices to be programmed to support the processing requirements of a wide (...)

Supported products & hardware

Supported products & hardware

Products
Audio CODECs
PCM3070 Stereo Audio Codec With Embedded miniDSP TLV320AIC3111 Low-Power Audio CODEC with embedded miniDSP and Stereo Class-D Speaker Amplifier TLV320AIC3120 Low-Power Audio CODEC With miniDSP and 2.5-W Mono Class-D Speaker Amplifier TLV320AIC3253 Ultra Low Power Stereo Audio Codec with miniDSP and Stereo Digital Microphone Input TLV320AIC3254 Very Low-Power Stereo Audio CODEC with programmable miniDSP TLV320AIC3256 Very Low-Power Stereo Codec with miniDSP and DirectPath™ HP Amplifier TLV320AIC3262 Low Power Stereo Codec w/miniDSP, Stereo class-D Speakers, DirectPath Headphone TSC2117 4-Wire Touch Screen Controller with Low-Power Mono ADC/Stereo DAC
Audio DACs
PCM5121 2V RMS DIRECTPATH 106dB Audio Stereo DAC with PCM interface and fixed Audio processing PCM5122 2V RMS DIRECTPATH 112dB Audio Stereo DAC with PCM Interface and Fixed Audio Processing PCM5141 2V RMS DIRECTPATH 106dB Audio Stereo DAC with PCM interface and fully programmable miniDSP PCM5142 2V RMS DIRECTPATH 112dB Audio Stereo DAC with PCM interface and fully programmable miniDSP TLV320DAC3120 Mono audio DAC with 2.5-W mono Class-D speaker amp, 60-mW headphone driver & audio processing
Audio ADCs
TLV320ADC3001 92dB SNR Low-Power Stereo ADC (ADC3001) TLV320ADC3101 92-dB SNR low-power stereo ADC with digital microphone support and miniDSP
Hardware development
Evaluation board
PCM3070RHBEVM-K PCM3070RHBEVM-K Evaluation Module PCM5122EVM-U PCM5122 Evaluation Module PCM5142EVM-U PCM5142 Evaluation Module TLV320ADC3101EVM-K TLV320ADC3101 evaluation module and USB motherboard TLV320AIC3111EVM-K TLV320AIC3111 Evaluation Module TLV320AIC3120EVM-U TLV320AIC3120EVM-U Evaluation Module TLV320AIC3253EVM-K TLV320AIC3253EVM-K Evaluation Module TLV320AIC3254EVM-K TLV320AIC3254 Evaluation Module (EVM) and USB motherboard TLV320AIC3256EVM-U TLV320AIC3256EVM-U Evaluation Module TLV320AIC3262EVM-U TLV320AIC3262 Evaluation Module TLV320DAC3120EVM-U TLV320DAC3120EVM-U Evaluation Module
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00089 — Value Soundbar Reference Design Kit for Stereo or 2.1 Applications

This is a Value Soundbar reference design kit for Stereo or 2.1 applications, which can easily be reapplied for PC speakers, or MP3 Docks. This is a complete reference design, including all programming hardware required, so you can get to working within minutes, a prototype within hours, and (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos