TIDA-00089

Value Soundbar Reference Design Kit for Stereo or 2.1 Applications

TIDA-00089

Design files

Overview

This is a Value Soundbar reference design kit for Stereo or 2.1 applications, which can easily be reapplied for PC speakers, or MP3 Docks. This is a complete reference design, including all programming hardware required, so you can get to working within minutes, a prototype within hours, and production within 8 weeks on average!

The cost of build of the Value Soundbar Reference Design Kit is 30% less than the discrete solutions available in the market today. The design has a multitude of stuffing options, allowing developers to customise the product easily, without having to redesign the PCB. The software comes in two parts, firstly the MSP430 code (completely open source) and a code file for the home audio version of Purepath Studio.

TI integrates both the programmer for the MSP430 and a dedicated programmer for the PCM3070 and EEPROM.

Features
  • 1x Two Layer FR4 Printed Circuit board and two accessory pcb's (buttons & LCD's)
  • Analog, S/PDIF and USB inputs can be added/removed simply with pick and place BOM options
  • Optional headers for extra channel outputs (e.g. Extra DAC for line out subwoofer)
  • Compatible with the CC8520 Evaluation board for wireless Subwoofer transmitter
  • Dedicated "programmer" board for in-circuit programming of the EEPROM and real-time modification of running code on the PCM3070
  • "Programmer" Board design and layout can be reused for production programming with the addition of pogo pins
  • Includes SRS WOW HD™ as a standard feature with no additional cost to customers and a near-term roadmap to include TruVolume™ and TruSurround HD™
  • Personal electronics
    ??image.gallery.download_en_US?? View video with transcript Video

    A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

    Design files & products

    Design files

    Download ready-to-use system files to speed your design process.

    TIDU146.PDF (529 K)

    Test results for the reference design, including efficiency graphs, test prerequisites and more

    TIDR314.PDF (133 K)

    Detailed schematic diagram for design layout and components

    TIDR315.PDF (138 K)

    Complete listing of design components, reference designators, and manufacturers/part numbers

    TIDC216.ZIP (1286 K)

    Design file that contains information on physical board layer of design PCB

    Products

    Includes TI products in the design and potential alternatives.

    Audio CODECs

    PCM3070Stereo Audio Codec With Embedded miniDSP

    Data sheet: PDF | HTML
    Audio DACs

    PCM2705C98dB SNR Stereo Full Speed DAC with line-out and S/PDIF output, Bus/Self-powered (S/W Control)

    Data sheet: PDF | HTML
    SPDIF transceivers

    DIR900196kHz Digital Audio Receiver

    Data sheet: PDF
    Speaker amps

    TPA3110D215-W stereo, 30-W mono, 8- to 26-V supply, analog input Class-D audio amplifier w/ SpeakerGuard™

    Data sheet: PDF | HTML
    Supervisor & reset ICs

    TPS3825voltage supervisor (reset IC) with manual reset

    Data sheet: PDF | HTML

    Start development

    Software

    Support software

    SLVC369 RDK-VALUE-SB-RELEASE-v1

    Supported products & hardware

    Supported products & hardware

    Products
    Supervisor & reset ICs
    TPS3825 voltage supervisor (reset IC) with manual reset
    Support software

    SLVC367 PCM3070-K CS v1.2.3

    Supported products & hardware

    Supported products & hardware

    Products
    Supervisor & reset ICs
    TPS3825 voltage supervisor (reset IC) with manual reset
    Hardware development
    Evaluation board
    PCM3070RHBEVM-K PCM3070RHBEVM-K Evaluation Module

    Technical documentation

    No results found. Please clear your search and try again.
    View all 2
    Type Title Date
    Test report TIDA-00089 Test Results Dec. 13, 2013
    User guide Value Soundbar Reference Design Kit Development Guide (Rev. A) Feb. 03, 2012

    Support & training

    TI E2E™ forums with technical support from TI engineers

    View all forum topics

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

    Videos