Product details

Jitter (ps) 50 Sampling rate (max) (kHz) 108 Rating Catalog Operating temperature range (°C) -40 to 85
Jitter (ps) 50 Sampling rate (max) (kHz) 108 Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (PW) 28 62.08 mm² 9.7 x 6.4
  • One-Chip Digital Audio Interface Receiver (DIR)
    Including Low-Jitter Clock-Recovery System
  • Compliant With Digital Audio Interface Standards:
    IEC60958 (former IEC958), JEITA CPR-1205
    (former EIAJ CP-1201, CP-340), AES3, EBU
    tech3250
  • Clock Recovery and Data Decode From Biphase
    Input Signal, Generally Called S/PDIF, EIAJ CP-
    1201, IEC60958, AES/EBU
  • Biphase Input Signal Sampling Frequency (fS)
    Range: 28 kHz to 108 kHz
  • Low-Jitter Recovered System Clock: 50 ps
  • Jitter Tolerance Compliant With IEC60958-3
  • Selectable Recovered System Clock: 128 fS,
    256 fS, 384 fS, 512 fS
  • Serial Audio Data Output Formats: 24-Bit I2S;
    MSB-First, 24-Bit Left-Justified; MSB-First 16-, 24-
    Bit Right-Justified
  • User Data, Channel-Status Data Outputs
    Synchronized With Decoded Serial Audio Data
  • No External Clock Required for Decode
  • Includes Actual Sampling Frequency Calculator
    (Needs External 24.576-MHz Clock)
  • Function Control: Parallel (Hardware)
  • Functions Similar and Pin Assignments Equivalent
    to Those of DIR1703
  • Single Power Supply: 3.3 V (2.7 V to 3.6 V)
  • Wide Operating Temperature Range: –40°C to
    85°C
  • 5 V-Tolerant Digital Inputs
  • Package: 28-pin TSSOP, Pin Pitch: 0,65 mm
  • One-Chip Digital Audio Interface Receiver (DIR)
    Including Low-Jitter Clock-Recovery System
  • Compliant With Digital Audio Interface Standards:
    IEC60958 (former IEC958), JEITA CPR-1205
    (former EIAJ CP-1201, CP-340), AES3, EBU
    tech3250
  • Clock Recovery and Data Decode From Biphase
    Input Signal, Generally Called S/PDIF, EIAJ CP-
    1201, IEC60958, AES/EBU
  • Biphase Input Signal Sampling Frequency (fS)
    Range: 28 kHz to 108 kHz
  • Low-Jitter Recovered System Clock: 50 ps
  • Jitter Tolerance Compliant With IEC60958-3
  • Selectable Recovered System Clock: 128 fS,
    256 fS, 384 fS, 512 fS
  • Serial Audio Data Output Formats: 24-Bit I2S;
    MSB-First, 24-Bit Left-Justified; MSB-First 16-, 24-
    Bit Right-Justified
  • User Data, Channel-Status Data Outputs
    Synchronized With Decoded Serial Audio Data
  • No External Clock Required for Decode
  • Includes Actual Sampling Frequency Calculator
    (Needs External 24.576-MHz Clock)
  • Function Control: Parallel (Hardware)
  • Functions Similar and Pin Assignments Equivalent
    to Those of DIR1703
  • Single Power Supply: 3.3 V (2.7 V to 3.6 V)
  • Wide Operating Temperature Range: –40°C to
    85°C
  • 5 V-Tolerant Digital Inputs
  • Package: 28-pin TSSOP, Pin Pitch: 0,65 mm

The DIR9001 is a digital audio interface receiver that can receive a 28-kHz to 108-kHz sampling- frequency, 24-bit-data-word, biphase-encoded signal. The DIR9001 complies with IEC60958-3, JEITA CPR-1205 (Revised version of EIAJ CP-1201), AES3, EBUtech3250, and it can be used in various applications that require a digital audio interface.

The DIR9001 supports many output system clock and output data formats and can be used flexibly in many application systems. As the all functions which the DIR9001 provides can be controlled directly through control pins, it can be used easily in an application system that does not have a microcontroller. Also, as dedicated pins are provided for the channel-status bit and user-data bit, processing of their information can be easily accomplished by connecting with a microcontroller, DSP, or others.

The DIR9001 does not require an external clock source or resonator for decode operation if the internal actual-sampling-frequency calculator is not used. Therefore, it is possible to reduce the cost of a system.

The operating temperature range of the DIR9001 is specified as –40°C to 85°C, which makes it suitable for automotive applications.

The DIR9001 is a digital audio interface receiver that can receive a 28-kHz to 108-kHz sampling- frequency, 24-bit-data-word, biphase-encoded signal. The DIR9001 complies with IEC60958-3, JEITA CPR-1205 (Revised version of EIAJ CP-1201), AES3, EBUtech3250, and it can be used in various applications that require a digital audio interface.

The DIR9001 supports many output system clock and output data formats and can be used flexibly in many application systems. As the all functions which the DIR9001 provides can be controlled directly through control pins, it can be used easily in an application system that does not have a microcontroller. Also, as dedicated pins are provided for the channel-status bit and user-data bit, processing of their information can be easily accomplished by connecting with a microcontroller, DSP, or others.

The DIR9001 does not require an external clock source or resonator for decode operation if the internal actual-sampling-frequency calculator is not used. Therefore, it is possible to reduce the cost of a system.

The operating temperature range of the DIR9001 is specified as –40°C to 85°C, which makes it suitable for automotive applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet 96-kHz, 24-Bit Digital Audio Interface Receiver datasheet (Rev. A) 25 Sep 2014
Application note Clock System Design for Digital Audio Application Based on DIR9001, PCM3070 06 Sep 2016
User guide Value Soundbar Reference Design Kit Development Guide (Rev. A) 03 Feb 2012
EVM User's guide DRV603EVM - User Guide (Rev. A) 20 Jan 2009
More literature DRV601EVM2 Read me first 29 Feb 2008
EVM User's guide DIR9001EVM - User Guide 03 Jul 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DEM-DIR9001EVM — DEM-DIR9001EVM Evaluation Module

The DEM-DIR9001 is an evaluation board for the low jitter, Digital Audio Interface Receiver DIR9001. It isoperated by either a single +3.3 V power supply, or a +5 V power supply.

The DEM-DIR9001 has both an Optical Toslink input and a Coaxial input for the SPDIF interface which can achieve standard (...)

User guide: PDF
Buy from a distributor
Evaluation board

TAS6422Q1EVM — TAS6422Q1 2.1MHz 2Ch Digital Input Class-D Audio Amplifier w/I2C Diagnostics Evaluation Module

The TAS6422Q1EVM showcases the first true 2.1Mhz 2-Ch Digital Input Class-D Audio Solution for Automotive Infotainment in the market.  TAS6422’s 2.1-Mhz switching frequency allows customers to significantly reduce inductor size and cost and optimize total system cost.  TAS6422 (...)
User guide: PDF
Evaluation board

TAS6424LQ1EVM — TAS6424LQ1 2.1MHz 4Ch Digital Input Class-D Audio Amplifier w/I2C Diagnostics Evaluation Module

The TAS6424L EVM showcases the first true 2.1Mhz 4-Ch Digital Input Class-D Audio Solution for automotive infotainment in the market.  TAS6424L’s 2.1-Mhz switching frequency allows customers to significantly reduce inductor size and cost and optimize total system cost. TAS6424L delivers (...)
User guide: PDF
Buy from a distributor
Daughter card

AUDK2G — 66AK2Gx (K2G) audio daughter card

The K2G audio daughter card is designed to work in conjunction with the K2G general-purpose EVM (EVMK2G) or EVMK2GX and the EVMK2G or EVMK2GX is required for audio daughter card operation.  The daughter card allows users to develop multichannel audio applications such as A/V receivers, (...)

User guide: PDF
Buy from a distributor
Simulation model

DIR9001PW IBIS Model

SLAC188.ZIP (18 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00089 — Value Soundbar Reference Design Kit for Stereo or 2.1 Applications

This is a Value Soundbar reference design kit for Stereo or 2.1 applications, which can easily be reapplied for PC speakers, or MP3 Docks. This is a complete reference design, including all programming hardware required, so you can get to working within minutes, a prototype within hours, and (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos