Product details

Device type Current sensing Output type Differential Peak-to-peak input voltage range (V) 0.25 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 4250 Working isolation voltage (VIOWM) (Vrms) 800 Transient isolation voltage (VIOTM) (VPK) 4250 CMTI (min) (kV/µs) 10 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5 Input offset (±) (max) (V) 0.0015 Input offset drift (±) (typ) (µV/°C) 1.5 Rating Automotive Operating temperature range (°C) -40 to 105
Device type Current sensing Output type Differential Peak-to-peak input voltage range (V) 0.25 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 4250 Working isolation voltage (VIOWM) (Vrms) 800 Transient isolation voltage (VIOTM) (VPK) 4250 CMTI (min) (kV/µs) 10 Creepage (min) (mm) 8.5 Clearance (min) (mm) 8.5 Input offset (±) (max) (V) 0.0015 Input offset drift (±) (typ) (µV/°C) 1.5 Rating Automotive Operating temperature range (°C) -40 to 105
SOIC (DWV) 8 67.275 mm² 5.85 x 11.5 SOP (DUB) 8 98.8 mm² 9.5 x 10.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Temperature Grade 2: –40°C to 105°C
    • HBM ESD Classification Level H2
    • CDM ESD Classification Level C3B
  • ±250-mV Input Voltage Range Optimized for
    Shunt Resistors
  • Very Low Nonlinearity: 0.075% (max)
    with 5-V High-Side Supply
  • Low Offset Error: 1.5 mV (max)
  • Low Noise: 3.1 mVRMS (typical)
  • Low High-Side Supply Current:
    8 mA (max) at 5 V
  • Input Bandwidth: 60 kHz (min)
  • Fixed Gain: 8 (0.5% accuracy)
  • High Common-Mode Rejection Ratio:
    108 dB (typical)
  • 3.3-V Operation on Low-Side
  • Certified Galvanic Isolation:
    • UL1577 and VDE V 0884-10 Approved
    • Isolation Voltage: 4250 VPEAK
    • Working Voltage: 1200 VPEAK
    • Transient Immunity: 10 kV/\xECs (min)
  • Typical 10-Year Lifespan at Rated Working
    Voltage (see Application Report, SLLA197
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Temperature Grade 2: –40°C to 105°C
    • HBM ESD Classification Level H2
    • CDM ESD Classification Level C3B
  • ±250-mV Input Voltage Range Optimized for
    Shunt Resistors
  • Very Low Nonlinearity: 0.075% (max)
    with 5-V High-Side Supply
  • Low Offset Error: 1.5 mV (max)
  • Low Noise: 3.1 mVRMS (typical)
  • Low High-Side Supply Current:
    8 mA (max) at 5 V
  • Input Bandwidth: 60 kHz (min)
  • Fixed Gain: 8 (0.5% accuracy)
  • High Common-Mode Rejection Ratio:
    108 dB (typical)
  • 3.3-V Operation on Low-Side
  • Certified Galvanic Isolation:
    • UL1577 and VDE V 0884-10 Approved
    • Isolation Voltage: 4250 VPEAK
    • Working Voltage: 1200 VPEAK
    • Transient Immunity: 10 kV/\xECs (min)
  • Typical 10-Year Lifespan at Rated Working
    Voltage (see Application Report, SLLA197

The AMC1200-Q1 is a precision isolation amplifier with the output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. This barrier is certified to provide galvanic isolation of up to 4250 VPEAK according to UL1577 and VDE V 0884-10. Used in conjunction with isolated power supplies, this device prevents noise currents on a high common-mode voltage line from entering the local ground and interfering with or damaging sensitive circuitry.

The input of the AMC1200-Q1 is optimized for direct connection to shunt resistors or other low-voltage level signal sources. The performance of the device supports accurate current control, resulting in systemlevel power saving and (especially in motor-control applications) lower torque ripple. The common-mode voltage of the output signal is automatically adjusted to either the 3-V or 5-V low-side supply.

The AMC1200-Q1 is available in a wide-body, 8-pin SOIC package (DWV) and a gullwing, 8-pin SOP package (DUB).

The AMC1200-Q1 is a precision isolation amplifier with the output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. This barrier is certified to provide galvanic isolation of up to 4250 VPEAK according to UL1577 and VDE V 0884-10. Used in conjunction with isolated power supplies, this device prevents noise currents on a high common-mode voltage line from entering the local ground and interfering with or damaging sensitive circuitry.

The input of the AMC1200-Q1 is optimized for direct connection to shunt resistors or other low-voltage level signal sources. The performance of the device supports accurate current control, resulting in systemlevel power saving and (especially in motor-control applications) lower torque ripple. The common-mode voltage of the output signal is automatically adjusted to either the 3-V or 5-V low-side supply.

The AMC1200-Q1 is available in a wide-body, 8-pin SOIC package (DWV) and a gullwing, 8-pin SOP package (DUB).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 18
Type Title Date
* Data sheet AMC1200-Q1 Fully-Differential Isolation Amplifier datasheet (Rev. A) PDF | HTML 29 Jan 2016
EVM User's guide EVM User's Guide: AMC-AMP-50A-EVM (Rev. A) PDF | HTML 06 Feb 2025
Certificate VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. X) 08 Jan 2025
White paper Vergleich isolierter Verstärker und isolierter Modulatoren (Rev. B) PDF | HTML 19 Aug 2024
White paper 절연 증폭기와 절연 모듈레이터 비교 (Rev. B) PDF | HTML 19 Aug 2024
Application brief Shunt-Widerstandsauswahl für isolierte Datenwandler PDF | HTML 15 Aug 2024
Application brief 절연 데이터 컨버터를 위한 션트 레지스터 선택 PDF | HTML 15 Aug 2024
Application brief HEV/EV의 션트 및 홀 기반 절연 전류 감지 솔루션 비교 (Rev. C) PDF | HTML 16 Jul 2024
Application brief Vergleich von isolierten Shunt- und Hall-basierten Strommesslösungen in Hybrid- und Elektrofahrzeugen (Rev. C) PDF | HTML 16 Jul 2024
Application brief Anschluss eines Differenzialausgangsverstärkers (isoliert) an einen A/D-Wandler mit unsymmetrischem Eingang (Rev. B) PDF | HTML 27 Jun 2024
Application brief 단일 종단 입력 ADC에 차동 출력(절연) 증폭기 인터페이싱 (Rev. B) PDF | HTML 27 Jun 2024
White paper Comparing Isolated Amplifiers and Isolated Modulators (Rev. B) PDF | HTML 04 Jun 2024
Application brief Interfacing a Differential-Output (Isolated) Amp to a Single-Ended Input ADC (Rev. B) PDF | HTML 02 Jun 2023
Application brief Shunt Resistor Selection for Isolated Data Converters PDF | HTML 04 May 2023
Application brief Comparing shunt- and hall-based isolated current-sensing solutions in HEV/EV (Rev. C) PDF | HTML 28 Mar 2023
Certificate UL Certificate of Compliance File E181974 Vol 4 Sec 1 (Rev. A) 05 Aug 2022
Certificate CSA Certification (Certificate: 220991) (Rev. A) 23 Oct 2015
EVM User's guide AMC1200EVM User Guide (Rev. A) 30 Jul 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC1200EVM — AMC1200 evaluation module for ±250-mV-input basic isolated amplifier for current sensing

The AMC1200 is an isolated single-channel analog amplifier an output separated from the input circuitry by a silicon dioxide (SiO2) barrier that is highly resistant to magnetic interference. The AMC1200 is used in high-resolution measurement applications including current monitoring, industrial (...)

User guide: PDF
Buy from a distributor
Simulation model

AMC1200 TINA-TI Reference Design

SBAM098.ZIP (24 KB) - TINA-TI Reference Design
Simulation model

AMC1200 TINA-TI Spice Model

SBAM097.ZIP (11 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (DWV) 8 Ultra Librarian
SOP (DUB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos