SBAA349 June 2022 AMC1202 , AMC1302 , AMC1302-Q1 , AMC1306E05 , AMC3302 , AMC3302-Q1
Current Source |
Input Voltage |
Output Voltage | Single Power Supply | |||
---|---|---|---|---|---|---|
IIN MIN | IIN MAX | VIN DIFF, MIN | VIN DIFF, MAX | VOUT DIFF, MIN | VOUT DIFF, MAX | VDD |
–50 A | 50 A | –50 mV | 50 mV | -2.05 V | 2.05 V | 5 V |
This isolated single-supply bidirectional current sensing circuit can accurately measure load currents from –50 A to 50 A. The linear range of the input is from –50 mV to 50 mV with a differential output swing of –2.05 V to 2.05 V and an output common-mode voltage (VCM) of 1.44 V. The gain of the isolated amplifier circuit is fixed at 41 V/V. The design requires 1200-V working voltage to ensure operator safety in a high-voltage application.
Design Notes
Design Steps
DC Transfer Characteristics
The following plots show the simulated DC characteristics of the AMC3302 differential output. The plot shows that the output is linear with a ±50 A input.
Closed Loop AC Simulation Results
The AC sweep shows the AC transfer characteristics of the differential output. Since the AMC3302 has a gain of 41 V/V, the gain of 33.25-dB shown in the following image is expected.
Transient Simulation Results
The following transient simulation shows the output signals of the AMC3302 from –50 A to 50 A. The differential output of the AMC3302 is ±2.05 Vpk-pk as expected.
Design References
See Analog Engineer's Circuit Cookbooks for TI's comprehensive circuit library.
Design Featured Isolation Amplifier
AMC3302 | |
---|---|
Working voltage |
1200 VRMS |
Gain |
41 V/V |
Bandwidth |
340 kHz TYP |
Linear input voltage range |
±50 mV |
AMC3302 |
Design Alternate Isolation Amplifier
AMC3301 | |
---|---|
Working voltage | 1200 VRMS |
Gain | 8.2 V/V |
Bandwidth | 334 kHz TYP |
Linear input voltage range | ±250 mV |
AMC3301 |
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2022, Texas Instruments Incorporated