AMC1303EVM

AMC1303 small, high-precision, reinforced isolated modulator evaluation module

AMC1303EVM

Order now

Overview

The AMC1303 devices are 1-bit modulators with an output buffer separated from the input interface circuitry by a silicon dioxide (SiO2) isolation barrier. The isolation barrier provides galvanic isolation of up to 8000 VPEAK. When used in combination with an FPGA or other digital filter, AMC1303 devices can be used to achieve 16-bit analog-to-digital (A/D) conversion with no missing codes.

Features
  • Full-featured evaluation board for the AMC1303 single-channel delta-sigma modulators
  • Configurable AVDD and DVDD power supplies
  • Screw terminals for easy access to analog inputs and digital outputs
Isolated ADCs
AMC1303E0510 ±50-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code AMC1303E0520 ±50-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code AMC1303E2510 ±250-mV input, current sensing reinforced isolated modulator with 10-MHz int clock & Manchester code AMC1303E2520 ±250-mV input, current sensing reinforced isolated modulator with 20-MHz int clock & Manchester code AMC1303M0510 ±50-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock AMC1303M0520 ±50-mV input, precision current sensing reinforced isolated modulator with 20-MHz int clock AMC1303M2510 ±250-mV input, precision current sensing reinforced isolated modulator with 10-MHz int clock AMC1303M2520 ±250mV input, precision current sensing reinforced isolated modulator with 20MHz internal clock

 

Linear & low-dropout (LDO) regulators
TPS763 150-mA, 10-V, low-dropout voltage regulator with enable

 

Transformer drivers
SN6501 Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies
Download View video with transcript Video

Order & start development

Evaluation board

AMC1303EVM

AMC1303 small, high-precision, reinforced isolated modulator evaluation module

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* User guide AMC1303, AMC1306, and AMC1336 Evaluation Module User's Guide (Rev. B) 16 Dec 2019
Data sheet AMC1303x Small, High-Precision, Reinforced Isolated Delta-Sigma Modulators With Internal Clock datasheet (Rev. D) PDF | HTML 29 Oct 2024
Certificate AMC1303EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos