Product details

Rating Catalog Iout (typ) (A) 0.35 Vin (min) (V) 3 Vin (max) (V) 5.5 Soft start No Operating temperature range (°C) -40 to 125 Iout (max) (A) 0.5 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 620 Switch current limit (typ) (A) 0.5
Rating Catalog Iout (typ) (A) 0.35 Vin (min) (V) 3 Vin (max) (V) 5.5 Soft start No Operating temperature range (°C) -40 to 125 Iout (max) (A) 0.5 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 620 Switch current limit (typ) (A) 0.5
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • Push-pull driver for small transformers
  • Single 3.3-V or 5-V supply
  • High primary-side current drive:
    • 5-V Supply: 350 mA (Max)
    • 3.3-V Supply: 150 mA (Max)
  • Low ripple on rectified output permits small output capacitors
  • Small 5-Pin SOT-23 Package
  • Push-pull driver for small transformers
  • Single 3.3-V or 5-V supply
  • High primary-side current drive:
    • 5-V Supply: 350 mA (Max)
    • 3.3-V Supply: 150 mA (Max)
  • Low ripple on rectified output permits small output capacitors
  • Small 5-Pin SOT-23 Package

The SN6501 is a monolithic oscillator/power-driver, specifically designed for small form factor, isolated power supplies in isolated interface applications. The device drives a low-profile, center-tapped transformer primary from a 3.3-V or 5-V DC power supply. The secondary can be wound to provide any isolated voltage based on transformer turns ratio.

The SN6501 consists of an oscillator followed by a gate drive circuit that provides the complementary output signals to drive the ground referenced N-channel power switches. The internal logic ensures break-before-make action between the two switches.

The SN6501 is available in a small SOT-23 (5) package, and is specified for operation at temperatures from –40°C to 125°C.

The SN6501 is a monolithic oscillator/power-driver, specifically designed for small form factor, isolated power supplies in isolated interface applications. The device drives a low-profile, center-tapped transformer primary from a 3.3-V or 5-V DC power supply. The secondary can be wound to provide any isolated voltage based on transformer turns ratio.

The SN6501 consists of an oscillator followed by a gate drive circuit that provides the complementary output signals to drive the ground referenced N-channel power switches. The internal logic ensures break-before-make action between the two switches.

The SN6501 is available in a small SOT-23 (5) package, and is specified for operation at temperatures from –40°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
SN6505A ACTIVE Low-noise, 1-A, 160-kHz transformer driver with soft start for isolated power supplies Low-noise, 1-A, 160-kHz transformer driver with soft start for isolated power supplies
SN6505B ACTIVE Low-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies Low-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet SN6501 Transformer Driver for Isolated Power Supplies datasheet (Rev. I) PDF | HTML 02 Sep 2020
Product overview Isolated Power Topologies for PLC I/O Modules and Other Low-Power Applications PDF | HTML 09 Nov 2022
Application note Isolated RS-485 Transceiver Reference Design (Rev. A) PDF | HTML 23 Sep 2022
Application note Isolated CAN Solution by Using ISO1050 and SN6501 (Rev. B) PDF | HTML 22 Sep 2022
Application note How to Reduce Emissions in Push-Pull Isolated Power Supplies (Rev. A) PDF | HTML 05 Oct 2021
Application brief How to Isolate Signal and Power for an RS-485 System (Rev. C) PDF | HTML 25 May 2021
Application brief How to Isolate Signal and Power in Isolated CAN Systems (Rev. C) PDF | HTML 25 May 2021
Application brief How to Isolate Signal and Power for I2C (Rev. B) PDF | HTML 19 May 2021
Technical article Top 6 design questions about I2C isolators PDF | HTML 13 Mar 2019
Technical article Top 9 design questions about digital isolators PDF | HTML 04 Feb 2019
Technical article Now that you have isolated your CAN signals, what about power? PDF | HTML 09 Jan 2019
Application note Signal and Power Isolation with 3.3 V / 5 V Input and 12 V / 15 V Output 17 Oct 2018
Technical article Top 7 design questions about isolated RS-485 transceivers PDF | HTML 26 Jul 2018
EVM User's guide AMC1311EVM User's Guide 13 Nov 2017
EVM User's guide SN6501 Multi-Transformer EVM User's Guide 12 Nov 2012

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos