TPS763

ACTIVE

150-mA, 10-V, low-dropout voltage regulator with enable

alarmNotifications Order now

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS763-Q1 ACTIVE Automotive 150mA, 10V, low-dropout voltage regulator with enable Automotive version
TPS784-Q1 ACTIVE Automotive, 300-mA, low-IQ, high-PSRR, LDO voltage regulator with high accuracy and enable Automotive version
Pin-for-pin with same functionality to the compared device
TPS7A24 ACTIVE 200-mA, 18-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with enable Pin-to-pin option offering wider VIN (18 V) and ultra-low-IQ (2 µA)
Same functionality with different pin-out to the compared device
TPS709 ACTIVE 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable Next-generation version of this device with lower quiescent current and a wider input voltage range.

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 5 Vout (min) (V) 1.5 Fixed output options (V) 1.6, 1.8, 2.5, 2.7, 2.8, 3, 3.1, 3.3, 3.8, 5 Rating Catalog Noise (µVrms) 140 PSRR at 100 KHz (dB) 41 Iq (typ) (mA) 0.085 Thermal resistance θJA (°C/W) 205 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 375 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 0.15 Vin (max) (V) 10 Vin (min) (V) 2.7 Vout (max) (V) 5 Vout (min) (V) 1.5 Fixed output options (V) 1.6, 1.8, 2.5, 2.7, 2.8, 3, 3.1, 3.3, 3.8, 5 Rating Catalog Noise (µVrms) 140 PSRR at 100 KHz (dB) 41 Iq (typ) (mA) 0.085 Thermal resistance θJA (°C/W) 205 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Features Enable Accuracy (%) 3 Dropout voltage (Vdo) (typ) (mV) 375 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • 150-mA, low-dropout regulator
  • Output voltage: 5 V, 3.8 V, 3.3 V, 3 V, 2.8 V,
    2.7 V, 2.5 V, 1.8 V, 1.6 V, and variable
  • Dropout voltage, typically 300 mV at 150 mA
  • Thermal protection
  • Overcurrent limitation
  • Less than 2-µA quiescent current in shutdown mode
  • –40°C to 125°C operating junction temperature range
  • 5-pin SOT-23 (DBV) package
  • 150-mA, low-dropout regulator
  • Output voltage: 5 V, 3.8 V, 3.3 V, 3 V, 2.8 V,
    2.7 V, 2.5 V, 1.8 V, 1.6 V, and variable
  • Dropout voltage, typically 300 mV at 150 mA
  • Thermal protection
  • Overcurrent limitation
  • Less than 2-µA quiescent current in shutdown mode
  • –40°C to 125°C operating junction temperature range
  • 5-pin SOT-23 (DBV) package

The TPS763xx family of low-dropout (LDO) voltage regulators offers the benefits of low-dropout voltage, low-power operation, and miniaturized packaging. These regulators feature low dropout voltages and quiescent currents compared to conventional LDO regulators. Offered in a 5-pin, small outline integrated-circuit SOT-23 package, the TPS763xx series devices are ideal for cost-sensitive designs and for applications where board space is at a premium.

A combination of new circuit design and process innovation has enabled the usual pnp pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is low—typically 300 mV at 150 mA of load current (TPS76333)—and is directly proportional to the load current. Because the PMOS pass element is a voltage-driven device, the quiescent current is low (140 µA maximum) and is stable over the entire range of output load current
(0 mA to 150 mA). Intended for use in portable systems such as laptops and cellular phones, the low-dropout voltage feature and low-power operation result in a significant increase in system battery operating life.

The TPS763xx also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 µA maximum at TJ = 25°C.The TPS763xx is offered in 1.6-V ,1.8-V, 2.5-V, 2.7-V, 2.8-V, 3-V, 3.3-V, 3.8-V, and 5-V fixed-voltage versions and in a variable version (programmable over the range of 1.5 V to 6.5 V).

The TPS763xx family of low-dropout (LDO) voltage regulators offers the benefits of low-dropout voltage, low-power operation, and miniaturized packaging. These regulators feature low dropout voltages and quiescent currents compared to conventional LDO regulators. Offered in a 5-pin, small outline integrated-circuit SOT-23 package, the TPS763xx series devices are ideal for cost-sensitive designs and for applications where board space is at a premium.

A combination of new circuit design and process innovation has enabled the usual pnp pass transistor to be replaced by a PMOS pass element. Because the PMOS pass element behaves as a low-value resistor, the dropout voltage is low—typically 300 mV at 150 mA of load current (TPS76333)—and is directly proportional to the load current. Because the PMOS pass element is a voltage-driven device, the quiescent current is low (140 µA maximum) and is stable over the entire range of output load current
(0 mA to 150 mA). Intended for use in portable systems such as laptops and cellular phones, the low-dropout voltage feature and low-power operation result in a significant increase in system battery operating life.

The TPS763xx also features a logic-enabled sleep mode to shut down the regulator, reducing quiescent current to 1 µA maximum at TJ = 25°C.The TPS763xx is offered in 1.6-V ,1.8-V, 2.5-V, 2.7-V, 2.8-V, 3-V, 3.3-V, 3.8-V, and 5-V fixed-voltage versions and in a variable version (programmable over the range of 1.5 V to 6.5 V).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS763 Low-Power, 150-mA, Low-Dropout Linear Regulator datasheet (Rev. J) PDF | HTML 30 Sep 2019
Analog Design Journal 3Q 2011 Issue Analog Applications Journal 16 Sep 2011
Analog Design Journal Isolated RS-485 transceivers support DMX512 stage lighting & special-effects app 16 Sep 2011
Analog Design Journal Interfacing high-voltage applications to low-power controllers 15 Nov 2010
Application note TPS6010x/TPS6011x Charge Pump (Rev. A) 16 Dec 1999
Application brief Low Power 150-mA LDO Linear Regulators. Extended Output Voltage Adjustment Range 11 Jun 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMC1303EVM — AMC1303 small, high-precision, reinforced isolated modulator evaluation module

The AMC1303 devices are 1-bit modulators with an output buffer separated from the input interface circuitry by a silicon dioxide (SiO2) isolation barrier. The isolation barrier provides galvanic isolation of up to 8000 VPEAK. When used in combination with an FPGA or other digital filter, AMC1303 (...)
User guide: PDF
Evaluation board

AMC1336EVM — ;AMC1336 reinforced isolated delta-sigma modulator for voltage sensing evaluation module

The AMC1336 evaluation module (EVM) is a platform for evaluating the AMC1336 device, which is a reinforced isolated delta-sigma modulator for voltage sensing. AMC1336 is a 1-bit modulator with an output buffer separated from the input interface circuitry by a silicon dioxide (SiO2) (...)

User guide: PDF
Buy from a distributor
Evaluation board

BQ40Z80EVM-020 — BQ40Z80 2s-7s Battery Gauge Evaluation Module

The bq40z80 EVM includes one bq40z80, two bq771807 secondary protectors, and a link to Microsoft Windows based PC software, which can be used to monitor and predict capacity, perform cell balancing, monitor critical parameters, protect the cells from overcharge, over-discharge, short circuit, and (...)
User guide: PDF
Buy from a distributor
Evaluation board

BQ76942EVM — 3-series to 10-series Li-ion, Li-polymer and LiFePO4 battery monitor and protector EVM

The BQ76942EVM evaluation module (EVM) is a complete evaluation system for the BQ76942, a 3-cell to 10-cell Li-Ion battery monitor integrated circuit. The EVM consists of a BQ76942 circuit module which is used for simple evaluation of the BQ76942 monitor function. The circuit module includes one (...)

User guide: PDF
Buy from a distributor
Evaluation board

BQ76952EVM — 3-s to 16-s Li-ion, Li-polymer, and LiFePO4 battery monitor and protector evaluation module

The BQ76952EVM evaluation module (EVM) is a complete evaluation system for the BQ76952, a 3-cell to 16-cell Li-Ion battery monitor integrated circuit. The EVM consists of a BQ76952 circuit module which is used for simple evaluation of the BQ76952 monitor function. The circuit module includes one (...)

User guide: PDF
Buy from a distributor
Evaluation board

DEM-SOT23LDO — DEM-SOT23LDO Compatible With Most Positive-Output LDO Regulators in 5- or 6-Lead SOT23 (DBV) Package

User guide: PDF
Buy from a distributor
Simulation model

TPS76301 PSpice Transient Model

SLVMAV9.ZIP (41 KB) - PSpice Model
Simulation model

TPS76301 Unencrypted PSpice Transient Model

SLVMAV8.ZIP (2 KB) - PSpice Model
Simulation model

TPS76316 PSpice Transient Model

SLVMAV7.ZIP (70 KB) - PSpice Model
Simulation model

TPS76316 Unencrypted PSpice Transient Model

SLVMAV6.ZIP (2 KB) - PSpice Model
Simulation model

TPS76318 PSpice Transient Model

SLVMAX1.ZIP (67 KB) - PSpice Model
Simulation model

TPS76318 Unencrypted PSpice Transient Model

SLVMAX0.ZIP (2 KB) - PSpice Model
Simulation model

TPS76325 PSpice Transient Model

SLVMAW5.ZIP (67 KB) - PSpice Model
Simulation model

TPS76325 Unencrypted PSpice Transient Model

SLVMAW4.ZIP (2 KB) - PSpice Model
Simulation model

TPS76327 PSpice Transient Model

SLVMAW6.ZIP (68 KB) - PSpice Model
Simulation model

TPS76327 Unencrypted PSpice Transient Model

SLVMAW7.ZIP (2 KB) - PSpice Model
Simulation model

TPS76328 PSpice Transient Model

SLVMAV4.ZIP (69 KB) - PSpice Model
Simulation model

TPS76328 Unencrypted PSpice Transient Model

SLVMAV5.ZIP (2 KB) - PSpice Model
Simulation model

TPS76330 PSpice Transient Model

SLVMAW0.ZIP (69 KB) - PSpice Model
Simulation model

TPS76330 Unencrypted PSpice Transient Model

SLVMAW1.ZIP (2 KB) - PSpice Model
Simulation model

TPS76333 PSpice Transient Model

SLVMAW3.ZIP (68 KB) - PSpice Model
Simulation model

TPS76333 Unencrypted PSpice Transient Model

SLVMAW2.ZIP (2 KB) - PSpice Model
Simulation model

TPS76338 PSpice Transient Model

SLVMAV2.ZIP (70 KB) - PSpice Model
Simulation model

TPS76338 Unencrypted PSpice Transient Model

SLVMAV3.ZIP (2 KB) - PSpice Model
Simulation model

TPS76350 PSpice Transient Model

SLVMAW9.ZIP (70 KB) - PSpice Model
Simulation model

TPS76350 Unencrypted PSpice Transient Model

SLVMAW8.ZIP (2 KB) - PSpice Model

Many TI reference designs include the TPS763

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos