BQ76942EVM

3-series to 10-series Li-ion, Li-polymer and LiFePO4 battery monitor and protector EVM

BQ76942EVM

Order now

Overview

The BQ76942EVM evaluation module (EVM) is a complete evaluation system for the BQ76942, a 3-cell to 10-cell Li-Ion battery monitor integrated circuit. The EVM consists of a BQ76942 circuit module which is used for simple evaluation of the BQ76942 monitor function. The circuit module includes one BQ76942 integrated circuit (IC), sense resistor, thermistors, power FETs, and all other onboard components necessary to protect the cells from overcharge, over discharge, short circuit, and overcurrent discharge, over temperature and under temperature in a 10-series cell Li-Ion or Li-Polymer battery pack. The circuit module connects directly across the cells in a battery, or can be connected with a power supply and the included cell simulator resistors. With the on-board interface or compatible external interface board and Microsoft® Windows® based PC graphical user interface (GUI) software, the user can view the device registers, evaluate voltage, current and temperature accuracy, perform calibration, adjust protection limits and enable FET control outputs.

Features
  • Complete evaluation system for the BQ76942 3-cell to 10-cell Li-Ion and Phosphate battery monitor
  • Populated circuit module for 10-cell configuration for quick setup
  • Communication available with included USB interface adapter or available on 4-pin connector
  • Resistor cell simulator for operation with only a power supply
  • This circuit module is tested and includes firmware, GUI, demo and getting started guide.

USB cable

Battery monitors & balancers
BQ76942 3-series to 10-series multicell battery monitor and protector

 

Battery protectors
BQ7718 Family 2-5S Overvoltage Protector with Internal Delay Timer

 

Linear & low-dropout (LDO) regulators
TPS763 150-mA, 10-V, low-dropout voltage regulator with enable

 

MOSFETs
CSD19532Q5B 100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 4.9 mOhm
Download View video with transcript Video

Get started

  1. Buy the BQ76942EVM board
  2. Download the Users’ Guide
  3. Download the bqStudio Software
  4. Watch the training video

Order & start development

Evaluation board

BQ76942EVM — 3-series to 10-series Li-ion, Li-polymer and LiFePO4 battery monitor and protector EVM

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* EVM User's guide BQ76942EVM User's Guide (Rev. A) 01 Oct 2020
Application note Easy Configuration of BQ76942/52 Battery Monitors (Rev. A) 01 Oct 2020
Certificate BQ76942EVM EU Declaration of Conformity (DoC) 03 Aug 2020

Related design resources

Hardware development

INTERFACE ADAPTER
EV2400 USB-Based PC Interface Board for Battery Fuel (Gas) Gauge Evaluation Module

Software development

APPLICATION SOFTWARE & FRAMEWORK
BQSTUDIO Battery Management Studio (bqStudio) Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos