Product details

Function Protection Number of series cells (min) 2, 3, 4, 5 Number of series cells (max) 3, 4, 5 Features Overvoltage, Single pin output drive, Stackable Operating current (typ) (µA) 1 Rating Catalog Vin (max) (V) 25 TI functional safety category Functional Safety-Capable Overvoltage protection 3.85, 3.95, 4.2, 4.225, 4.275, 4.3, 4.35, 4.45 Operating temperature range (°C) -40 to 110 Battery overvoltage protection (min) (V) 3.85 Battery overvoltage protection (max) (V) 4.65
Function Protection Number of series cells (min) 2, 3, 4, 5 Number of series cells (max) 3, 4, 5 Features Overvoltage, Single pin output drive, Stackable Operating current (typ) (µA) 1 Rating Catalog Vin (max) (V) 25 TI functional safety category Functional Safety-Capable Overvoltage protection 3.85, 3.95, 4.2, 4.225, 4.275, 4.3, 4.35, 4.45 Operating temperature range (°C) -40 to 110 Battery overvoltage protection (min) (V) 3.85 Battery overvoltage protection (max) (V) 4.65
WSON (DPJ) 8 12 mm² 4 x 3
  • 2-, 3-, 4-, and 5-series cell overvoltage protection
  • Internal delay timer
  • Fixed OVP threshold
  • High-accuracy overvoltage protection: ± 10 mV
  • Low power consumption ICC ≈ 1 µA (VCELL(ALL) < VPROTECT)
  • Low leakage current per cell input < 100 nA
  • Functional Safety-Capable
  • Package footprint options:
    • Small 8-pin QFN (3.00 mm × 4.00 mm)
    • Leaded 8-pin MSOP (3.00 mm × 5.00 mm, including leads)
  • 2-, 3-, 4-, and 5-series cell overvoltage protection
  • Internal delay timer
  • Fixed OVP threshold
  • High-accuracy overvoltage protection: ± 10 mV
  • Low power consumption ICC ≈ 1 µA (VCELL(ALL) < VPROTECT)
  • Low leakage current per cell input < 100 nA
  • Functional Safety-Capable
  • Package footprint options:
    • Small 8-pin QFN (3.00 mm × 4.00 mm)
    • Leaded 8-pin MSOP (3.00 mm × 5.00 mm, including leads)

The BQ7718xy family of products provides an overvoltage monitor and protector for Li-Ion battery pack systems. Each cell is monitored independently for an overvoltage condition. For quicker production-line testing, the BQ7718xy device provides a Customer Test Mode (CTM) with greatly reduced delay time.

In the BQ7718xy device, an internal delay timer is initiated upon detection of an overvoltage condition on any cell. Upon expiration of the delay timer, the output is triggered into its active state (either high or low depending on the configuration).

The BQ7718xy family of products provides an overvoltage monitor and protector for Li-Ion battery pack systems. Each cell is monitored independently for an overvoltage condition. For quicker production-line testing, the BQ7718xy device provides a Customer Test Mode (CTM) with greatly reduced delay time.

In the BQ7718xy device, an internal delay timer is initiated upon detection of an overvoltage condition on any cell. Upon expiration of the delay timer, the output is triggered into its active state (either high or low depending on the configuration).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
BQ77207 ACTIVE 3-series to 7-series cell Li-ion battery, internal delay timer, voltage and temperature protector Provides multi-protection features for 3-7s battery packs for overvoltage, undervoltage, openwire and overtemperature detection with NTC or PTC thermistor.
BQ77216 ACTIVE Voltage and temperature protection for 3-s to 16-s cell Li-ion batteries with internal delay timer 3-S to 5-S secondary protector

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ40Z80EVM-020 — BQ40Z80 2s-7s Battery Gauge Evaluation Module

The bq40z80 EVM includes one bq40z80, two bq771807 secondary protectors, and a link to Microsoft Windows based PC software, which can be used to monitor and predict capacity, perform cell balancing, monitor critical parameters, protect the cells from overcharge, over-discharge, short circuit, and (...)
User guide: PDF
Buy from a distributor
Evaluation board

BQ76942EVM — 3-series to 10-series Li-ion, Li-polymer and LiFePO4 battery monitor and protector EVM

The BQ76942EVM evaluation module (EVM) is a complete evaluation system for the BQ76942, a 3-cell to 10-cell Li-Ion battery monitor integrated circuit. The EVM consists of a BQ76942 circuit module which is used for simple evaluation of the BQ76942 monitor function. The circuit module includes one (...)

User guide: PDF
Buy from a distributor
Evaluation board

BQ76952EVM — 3-s to 16-s Li-ion, Li-polymer, and LiFePO4 battery monitor and protector evaluation module

The BQ76952EVM evaluation module (EVM) is a complete evaluation system for the BQ76952, a 3-cell to 16-cell Li-Ion battery monitor integrated circuit. The EVM consists of a BQ76952 circuit module which is used for simple evaluation of the BQ76952 monitor function. The circuit module includes one (...)

User guide: PDF
Buy from a distributor
Reference designs

TIDA-010030 — Accurate gauging and 50-μA standby current, 13-S, 48-V li-ion battery pack reference design

This reference design is a low standby and ship mode current consumption and high SOC gauging accuracy 13S, 48-V Li-ion battery pack design. It monitors each cell voltage, pack current and temperature with high accuracy and protects the Li-ion battery pack against overvoltage, undervoltage, over (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00108 — Stacked Overvoltage Battery Protector Reference Design

The secondary level protectors for 48V-60V  battery systems are being mandated in industrial applications. The TIDA-00108 reference design introduces the user to implement a robust stacked architecture, without compromising high accuracy voltage detection system for a 10s-15s series (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DPJ) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos