Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
AMC1303x Small, High-Precision,
Reinforced Isolated Delta-Sigma Modulators With Internal Clock
1 Features
- Pin-compatible family optimized for shunt-resistor-based current measurements:
- ±50mV or ±250mV input voltage ranges
- Manchester-coded or uncoded bitstream
options
- 10MHz and 20MHz clock options
- Excellent DC performance:
- Offset error: ±50µV or ±100µV (max)
- Offset drift: ±1µV/°C (max)
- Gain error: ±0.2% (max)
- Gain drift: ±40ppm/°C (max)
- Transient immunity: 100kV/µs (typ)
- System-level diagnostic features
- Safety-related certifications:
- 7000VPK reinforced isolation per DIN
EN IEC 60747-17 (VDE 0884-17)
- 5000VRMS isolation for 1 minute per
UL1577
- CAN/CSA no. 5A-component acceptance service notice and IEC 62368-1 end equipment standard
- Fully specified over the extended industrial temperature range: –40°C to +125°C