Product details

Current consumption (mA) 55 Frequency (min) (MHz) 0 Frequency (max) (MHz) 8000 Gain (typ) (dB) 12 Noise figure (typ) (dB) 9.6 OIP3 (typ) (dBm) 47.7 P1dB (typ) (dBm) 12 Number of channels 1 Operating temperature range (°C) -40 to 85 Type Active Balun, RF FDA Rating Catalog
Current consumption (mA) 55 Frequency (min) (MHz) 0 Frequency (max) (MHz) 8000 Gain (typ) (dB) 12 Noise figure (typ) (dB) 9.6 OIP3 (typ) (dBm) 47.7 P1dB (typ) (dBm) 12 Number of channels 1 Operating temperature range (°C) -40 to 85 Type Active Balun, RF FDA Rating Catalog
UQFN (RMS) 14 6.25 mm² 2.5 x 2.5
  • Gain Bandwidth Product (GBP): 8 GHz
  • Excellent Linearity Performance:
    DC to 2 GHz, G = 12 dB
  • Slew Rate: 17,500 V/µs
  • Low HD2, HD3 Distortion
    (1 VPP, 200 Ω, DE-DE, G = 12 dB):
    • 100 MHz: HD2 at –104 dBc, HD3 at –96 dBc
    • 200 MHz: HD2 at –95 dBc, HD3 at –92 dBc
    • 500 MHz: HD2 at –80 dBc, HD3 at –77 dBc
    • 1 GHz: HD2 at –64 dBc, HD3 at –58 dBc
  • Low IMD2, IMD3 Distortion
    (2 VPP, 200 Ω, DE-DE, G = 12 dB):
    • 200 MHz: IMD2 at –96 dBc, IMD3 at –95 dBc
    • 500 MHz: IMD2 at –80 dBc, IMD3 at –83 dBc
    • 1 GHz: IMD2 at –70 dBc, IMD3 at –63 dBc
  • Input Voltage Noise: 1.25 nV/√Hz
  • Input Current Noise: 3.5 pA/√Hz
  • Supports Single- and Dual-Supply Operation
  • Power Consumption: 55 mA
  • Power-Down Feature
  • Gain Bandwidth Product (GBP): 8 GHz
  • Excellent Linearity Performance:
    DC to 2 GHz, G = 12 dB
  • Slew Rate: 17,500 V/µs
  • Low HD2, HD3 Distortion
    (1 VPP, 200 Ω, DE-DE, G = 12 dB):
    • 100 MHz: HD2 at –104 dBc, HD3 at –96 dBc
    • 200 MHz: HD2 at –95 dBc, HD3 at –92 dBc
    • 500 MHz: HD2 at –80 dBc, HD3 at –77 dBc
    • 1 GHz: HD2 at –64 dBc, HD3 at –58 dBc
  • Low IMD2, IMD3 Distortion
    (2 VPP, 200 Ω, DE-DE, G = 12 dB):
    • 200 MHz: IMD2 at –96 dBc, IMD3 at –95 dBc
    • 500 MHz: IMD2 at –80 dBc, IMD3 at –83 dBc
    • 1 GHz: IMD2 at –70 dBc, IMD3 at –63 dBc
  • Input Voltage Noise: 1.25 nV/√Hz
  • Input Current Noise: 3.5 pA/√Hz
  • Supports Single- and Dual-Supply Operation
  • Power Consumption: 55 mA
  • Power-Down Feature

The LMH5401 device is a very high-performance, differential amplifier optimized for radio frequency (RF), intermediate frequency (IF), or high-speed, dc-coupled, time-domain applications. The device is ideal for dc- or ac-coupled applications that may require a single-ended-to-differential (SE-DE) conversion when driving an analog-to-digital converter (ADC). The LMH5401 generates very low levels of second- and third-order distortion when operating in SE-DE or differential-to-differential (DE-DE) mode.

The amplifier is optimized for use in both SE-DE and DE-DE systems. The device has unprecedented usable bandwidth from DC to 2 GHz. The LMH5401 can be used for SE-DE conversions in the signal chain without external baluns in a wide range of applications such as test and measurement, broadband communications, and high-speed data acquisition.

A common-mode reference input pin aligns the amplifier output common-mode with the ADC input requirements. Power supplies between 3.3 V and 5 V can be selected and dual-supply operation is supported when required by the application. A power-down feature is also available for power savings.

This level of performance is achieved at a very low power level of 275 mW when a 5-V supply is used. The device is fabricated in Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving, UQFN-14 package for higher performance.

The LMH5401 device is a very high-performance, differential amplifier optimized for radio frequency (RF), intermediate frequency (IF), or high-speed, dc-coupled, time-domain applications. The device is ideal for dc- or ac-coupled applications that may require a single-ended-to-differential (SE-DE) conversion when driving an analog-to-digital converter (ADC). The LMH5401 generates very low levels of second- and third-order distortion when operating in SE-DE or differential-to-differential (DE-DE) mode.

The amplifier is optimized for use in both SE-DE and DE-DE systems. The device has unprecedented usable bandwidth from DC to 2 GHz. The LMH5401 can be used for SE-DE conversions in the signal chain without external baluns in a wide range of applications such as test and measurement, broadband communications, and high-speed data acquisition.

A common-mode reference input pin aligns the amplifier output common-mode with the ADC input requirements. Power supplies between 3.3 V and 5 V can be selected and dual-supply operation is supported when required by the application. A power-down feature is also available for power savings.

This level of performance is achieved at a very low power level of 275 mW when a 5-V supply is used. The device is fabricated in Texas Instruments’ advanced complementary BiCMOS process and is available in a space-saving, UQFN-14 package for higher performance.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TRF1208 ACTIVE 10-MHz to 11-GHz, 3-dB-bandwidth single-ended to differential amplifier Wider bandwidth, higher AC performance, AC-coupled upgrade

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet LMH5401 8-GHz, Low-Noise, Low-Power, Fully-Differential Amplifier datasheet (Rev. D) PDF | HTML 23 Feb 2018
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note ADC32RF45: Amplifier to ADC Interface (Rev. A) 07 Sep 2016
Technical article How to use a fully differential amplifier as a level shifter PDF | HTML 13 Jul 2016
Technical article Disentangling RF amplifier specs: amplifier spot noise vs. noise figure PDF | HTML 05 Feb 2016
EVM User's guide TSW12J54EVM User's Guide 21 Oct 2015
EVM User's guide TSW54J60 Evaluation Module User's Guide (Rev. A) 21 Sep 2015
Technical article How to optimize differential amplifier noise PDF | HTML 07 Jul 2015
EVM User's guide LMH5401EVM Evaluation Module (EVM) (Rev. A) 27 Mar 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH5401EVM — LMH5401 Evaluation Module

The LMH5401EVM is an evaluation module for the single LMH5401 amplifier in a 14-lead high performance RF package. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test (...)

User guide: PDF
Not available on TI.com
Evaluation board

XMICR-3P-LMH5401 — LMH5401 X-MWblock evaluation modules

X-MWblocks consist of RF and Microwave “drop-in” components that can be used individually for prototyping or in production assemblies. X-MWblocks are easy to test, integrate, align and configure to 60 GHz and beyond. No messy Sweat Soldering or Silver Epoxy processes are required. (...)

From: X-Microwave
Simulation model

LMH5401 ADS Model

SBOJ019.ZIP (87 KB) - Spice Model
Simulation model

LMH5401 PSpice Model

SBOMBP6.ZIP (133 KB) - PSpice Model
Simulation model

LMH5401 TINA Macromodel (Rev. B)

SBOM920B.ZIP (10 KB) - TINA-TI Spice Model
Simulation model

LMH5401 TINA Reference Design (Rev. B)

SBOM919B.TSC (365 KB) - TINA-TI Reference Design
Calculation tool

SBOR022 TI FDA Calculator

Supported products & hardware

Supported products & hardware

Products
Fully differential amplifiers
LMH6550 400MHz, Differential, High Speed Op Amps LMH6551 370MHz, Differential, High Speed Op Amp LMH6552 1.5 GHz Fully Differential Amplifier LMH6553 900 MHz Fully Differential Amplifier with Output Limiting Clamp LMH6554 2.8 GHz Ultra Linear Fully Differential Amplifier LMP8350 Ultra Low Distortion Fully Differential Precision ADC Driver with Selectable Power Modes OPA862 12.6V, Low-noise, single-ended-to-differential, high input impedance amplifier THS4120 3.3 V, 100 MHz, 43 V/us, Fully Differential CMOS Amplifier w/Shutdown THS4121 3.3 V, 100 MHz, 43 V/us, Fully Differential CMOS Amplifier THS4130 150MHz, Fully Differential Input/Output Low Noise Amplifier With Shutdown THS4131 Fully Differential Input/Output Low Noise Amplifier THS4140 160MHz, Fully Differential Input/Output High Slew Rate Amplifier With Shutdown THS4141 160MHz, Fully Differential Input/Output High Slew Rate Amplifier THS4150 150MHz, Fully Differential Input/Output High Slew Rate Amplifier With Shutdown THS4151 150MHz, Fully Differential Input/Output High Slew Rate Amplifier THS4500 15V, High-Speed Fully Differential Amplifier with power-down THS4501 High-Speed Fully Differential Amplifier, +/-5 V THS4503 High-Speed Fully-Differential Amplifiers THS4504 Wideband, Low Distortion Fully Differential Amplifier with Shutdown THS4505 Wideband, Low-Distortion Fully Differential Amplifier THS4508 Wideband Fully Differential Amplifier THS4509 1.9-GHz, Wideband, Low-Noise, Low-Distortion, Fully-Differential Amplifier THS4511 1.6-GHz, unity-gain stable, wideband, low-noise, low distortion fully differential amplifier THS4513 1.6-GHz, min gain 1-V/V, low-noise, low distortion fully differential amplifier THS4520 Rail-to-Rail Output Wideband Fully Differential Amplifier THS4521 Very low power rail-to-rail output fully differential amplifier THS4522 Very low power dual channel rail-to-rail output fully differential amplifier THS4524 Very low power quad channel rail-to-rail output fully differential amplifier THS4531 Ultra low power 0.25mA, RRO, fully differential amplifier THS4531A Ultra Low Power, RRO, Fully-Differential Amplifier THS4532 Dual, Ultra low power 0.25mA, RRO, fully differential amplifier THS4541 High-Speed Differential I/O Amplifier THS4551 Low Noise, Precision, 150MHz, Fully Differential Amplifier THS4552 Dual Channel, Low-Noise, Precision, 150-MHz, Fully Differential Amplifier THS4561 Low-power, 60-MHz, wide-supply-range fully differential amplifier THS4567 220-MHz CMOS input fully differential amplifier with VICM and VOCM control THS770006 High-Speed Fully Differential ADC Driver Amplifier with +6dB Fixed Gain
Audio op amps
OPA1637 High-fidelity, high-voltage (36-V), low-noise (3.7-nV/rtHz) Burr-Brown™ audio fully-differential amp
Precision op amps (Vos<1mV)
THP210 High precision (40-μV, 0.1μV/C), high-voltage (36-V), low-noise (3.7-nV/√Hz), fully-differential amp
RF FDAs
LMH3401 7-GHz, Ultra-Wideband, Fully Differential Amplifier LMH5401 8-GHz Ultra wideband fully differential amplifier

Many TI reference designs include the LMH5401

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
UQFN (RMS) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos