THS4131
- High performance
- Bandwidth: 170 MHz (V CC = ±15 V, G = 1 V/V)
- Slew rate: 51 V/µs
- Gain bandwidth product: 215 MHz
- Distortion: –102 dBc THD at 2 V PP, 250 kHz
- Voltage noise
- 1/f voltage noise corner: 350 Hz
- 1.25 nV/√Hz input-referred noise
- Single supply operating range: 5 V to 30 V
- Quiescent current (shutdown): 860 µA (THS4130)
- Temperature range: –40°C to +85°C
- Packages: PowerPAD™ HVSSOP-8, SOIC-8, VSSOP-8
The THS4130 and THS4131 devices (THS413x) are a family of fully differential input/output amplifiers fabricated using Texas Instruments state-of-the-art, high-voltage, complementary, bipolar process.
The THS413x use a true, fully differential signal path from input to output, and provide a high supply capability of up to ±15 V. This design leads to an excellent common-mode noise rejection performance (95 dB at 800 kHz) and total harmonic distortion (−102 dBc at 2 V PP, 250 kHz). The wide supply range allows high-voltage differential signal chains to benefit from the improved headroom and dynamic range without adding separate amplifiers for each polarity of the differential signal.
The THS413x are characterized for operation over the wide temperature range of –40°C to +85°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | THS413x High-Speed, Low-Noise, Fully-Differential I/O Amplifiers datasheet (Rev. L) | PDF | HTML | 21 Aug 2023 |
EVM User's guide | DEM-FDA-DGN-EVM User's Guide | 20 Jan 2022 | ||
EVM User's guide | DEM-FDA-SOIC-EVM User's Guide | PDF | HTML | 18 Jan 2022 | |
EVM User's guide | DEM-FDA-DGK-EVM User's Guide | PDF | HTML | 05 Oct 2021 | |
Circuit design | Differential input to differential output circuit using a fully-differential amp | 07 Jan 2019 | ||
Circuit design | Single-ended input to differential output circuit using a fully-differential amp | 07 Jan 2019 | ||
E-book | The Signal e-book: A compendium of blog posts on op amp design topics | 28 Mar 2017 | ||
Application note | Fully-Differential Amplifiers (Rev. E) | 19 Sep 2016 | ||
Analog Design Journal | Designing for low distortion with high-speed op amps | 02 Mar 2005 | ||
Application note | Noise Analysis for High Speed Op Amps (Rev. A) | 17 Jan 2005 | ||
EVM User's guide | THS4131 EVM User's Guide for High-Speed Fully Differential Amplifier | 02 Feb 2001 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DEM-FDA-DGK-EVM — Unpopulated evaluation module for fully differential amplifiers in the DGK (HVSSOP) package
DEM-FDA-DGN-EVM — Evaluation module for fully differential amplifiers in the DGN package
The DEM-FDA-DGN-EVM is an unpopulated evaluation module (EVM) for fully differential amplifiers (FDA) in the DGN (HVSSOP) package. The EVM is designed to enable quick and efficient lab testing of the high-speed FDAs using 50-Ω SMA connectors for use with lab equipment. The schematic (...)
DEM-FDA-SOIC-EVM — Evaluation module for fully differential amplifiers in SOIC packages
The DEM-FDA-SOIC-EVM is an unpopulated evaluation module (EVM) for fully differential amplifiers (FDA) in the D (SOIC) package. The EVM is designed to enable quick and efficient lab testing of the high-speed FDAs using 50-Ω SMA connectors for use with lab equipment. The schematic (...)
THS4131EVM — THS4131 evaluation module
The THS4131EVM is a good example of PCB design and layout for high-speed operational amplifier applications. It is a complete circuit for the high-speed operational amplifier. The EVM is made of the THS4131 high-speed operational amplifier, a number of passive components, and various features and (...)
CIRCUIT060069 — Differential input to differential output circuit using a fully-differential amplifier
CIRCUIT060070 — Single-ended input to differential output circuit using a fully-differential amplifier
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
TIDA-00976 — High-Speed, High-Side Current Sense Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
HVSSOP (DGN) | 8 | Ultra Librarian |
SOIC (D) | 8 | Ultra Librarian |
VSSOP (DGK) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.