THS4567
- Gain Bandwidth Product (GBWP): 220 MHz
- Slew Rate: 500 V/µs
- Bandwidth: 42 MHz (G = 10 V/V)
- Voltage Noise: 4.2 nV/√ Hz
- Supply Current (IQ): 2 mA
- IQ : 28 µA (Shutdown)
- Rail-to-Rail Output (RRO)
- High Impedance CMOS Inputs
- Independent Input and Output Common-Mode Control
- Disable Input Common-Mode Loop to Use as a Standard Fully Differential Amplifier (FDA)
- Single-Supply Range: 3.3 V to 5.5 V
- Split-Supply Range: ±1.65 V to ±2.75 V
- Operating Temperature Range: -40°C to 125°C
The THS4567 device is a novel fully-differential amplifier (FDA) that includes independent input common-mode (VICM) and output-common mode (VOCM) control. Standard FDAs only possess output common-mode control. The THS4567 is a decompensated amplifier with a minimum stable gain of 10 V/V.
The THS4567 operates as a fully differential transimpedance amplifier (TIA) and analog-to-digital converter (ADC) driver in a single integrated stage.
The VICM loop decouples the reverse bias across the photodiode(PD) from the amplifiers input and output swing compliance ranges thereby allowing the designer to maximize the PD reverse bias and minimize the PD capacitance. The VICM loop can be disabled which then allows the THS4567 to operate as a standard FDA.
The VOCM loop sets the differential output common-mode voltage and is typically set at the subsequent ADC stage common-mode reference voltage.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | THS4567 220 MHz, High Input Impedance, Fully Differential Amplifier with Independent Input and Output Common-Mode Control datasheet | PDF | HTML | 29 Oct 2020 |
EVM User's guide | RUN_FDA_4567 EVM User's Guide | PDF | HTML | 23 Nov 2020 | |
Application note | Noise Analysis for High Speed Op Amps (Rev. A) | 17 Jan 2005 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
RUN-FDA-4567-EVM — Fully differential amplifier w/ input common mode control & RUN (VQFN-16) package evaluation module
THS4567 TINA-TI Reference Design Circuit
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RUN) | 10 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.