Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 BW at Acl (MHz) 2800 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 6200 Architecture Bipolar, Current FB, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 0.9 Iq per channel (typ) (mA) 52 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 3 Operating temperature range (°C) -40 to 125 Iout (typ) (mA) 150 2nd harmonic (dBc) 68 3rd harmonic (dBc) 70 Frequency of harmonic distortion measurement (MHz) 250 GBW (typ) (MHz) 2500 Input bias current (max) (pA) 8000000 Features Shutdown CMRR (typ) (dB) 83 Rating Catalog
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 BW at Acl (MHz) 2800 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 6200 Architecture Bipolar, Current FB, Fully Differential ADC Driver Vn at flatband (typ) (nV√Hz) 0.9 Iq per channel (typ) (mA) 52 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 3 Operating temperature range (°C) -40 to 125 Iout (typ) (mA) 150 2nd harmonic (dBc) 68 3rd harmonic (dBc) 70 Frequency of harmonic distortion measurement (MHz) 250 GBW (typ) (MHz) 2500 Input bias current (max) (pA) 8000000 Features Shutdown CMRR (typ) (dB) 83 Rating Catalog
UQFN (NHJ) 14 6.25 mm² 2.5 x 2.5
  • Small-Signal Bandwidth 2.8 GHz
  • 2 VPP Large-Signal Bandwidth 1.8 GHz
  • 0.1 dB Gain Flatness 830 MHz
  • OIP3 at 150 MHz 46.5 dBm
  • HD2/HD3 at 75 MHz –96 / –97 dBc
  • Input Noise Voltage 0.9 nV/√Hz
  • Input Noise Current 11 pA/√Hz
  • Slew Rate 6200 V/µs
  • Power 260 mW
  • Typical Supply Current 52 mA
  • 14-Lead UQFN Package
  • Small-Signal Bandwidth 2.8 GHz
  • 2 VPP Large-Signal Bandwidth 1.8 GHz
  • 0.1 dB Gain Flatness 830 MHz
  • OIP3 at 150 MHz 46.5 dBm
  • HD2/HD3 at 75 MHz –96 / –97 dBc
  • Input Noise Voltage 0.9 nV/√Hz
  • Input Noise Current 11 pA/√Hz
  • Slew Rate 6200 V/µs
  • Power 260 mW
  • Typical Supply Current 52 mA
  • 14-Lead UQFN Package

The LMH6554 device is a high-performance fully differential amplifier designed to provide the exceptional signal fidelity and wide large-signal bandwidth necessary for driving 8- to 16-bit high-speed data acquisition systems. Using TI’s proprietary differential current mode input stage architecture, the LMH6554 has unity gain, small-signal bandwidth of 2.8 GHz and allows operation at gains greater than unity without sacrificing response flatness, bandwidth, harmonic distortion, or output noise performance.

The low-impedance differential output of the device is designed to drive ADC inputs and any intermediate filter stage. The LMH6554 delivers 16-bit linearity up to 75 MHz when driving 2-V peak-to-peak into loads as low as 200 Ω.

The LMH6554 is fabricated in TI’s advanced complementary BiCMOS process and is available in a space-saving 14-lead UQFN package for higher performance.

The LMH6554 device is a high-performance fully differential amplifier designed to provide the exceptional signal fidelity and wide large-signal bandwidth necessary for driving 8- to 16-bit high-speed data acquisition systems. Using TI’s proprietary differential current mode input stage architecture, the LMH6554 has unity gain, small-signal bandwidth of 2.8 GHz and allows operation at gains greater than unity without sacrificing response flatness, bandwidth, harmonic distortion, or output noise performance.

The low-impedance differential output of the device is designed to drive ADC inputs and any intermediate filter stage. The LMH6554 delivers 16-bit linearity up to 75 MHz when driving 2-V peak-to-peak into loads as low as 200 Ω.

The LMH6554 is fabricated in TI’s advanced complementary BiCMOS process and is available in a space-saving 14-lead UQFN package for higher performance.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet LMH6554 2.8-GHz Ultra Linear Fully Differential Amplifier datasheet (Rev. P) PDF | HTML 14 Jan 2015
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note AN-1719 Noise Figure Analysis Fully Differential Amplifier (Rev. A) 01 May 2013
User guide LMH6554LE-EVAL High Speed Differential Amplifier Evaluation Board (Rev. C) 01 May 2013
Application note AN-2177 Using the LMH6554 as a ADC Driver (Rev. A) 26 Apr 2013
Application note Using High Speed Diff Amp to Drive ADCs (Rev. A) 26 Apr 2013
More literature Featured High Speed Differential Amplifiers 23 Oct 2012
Analog Design Journal Converting single-ended video to differential video in single-supply systems 16 Sep 2011
Application note A Walk Along the Signal Path (High-Speed Signal Path) 30 Mar 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH6554LE-EVAL — Evaluation board for the LMH6554

The LMH6554LE−EVAL evaluation board is designed to aid in the characterization of TI`s LMH6554 fully differential amplifier in an 14 lead LLP package. The LMH6554 is part of the LMH® high speed amplifier family. Use the evaluation board as a guide for high frequency layout and as a tool to aid (...)

User guide: PDF
Not available on TI.com
Simulation model

LMH6554 ADS Model

SNOJ010.ZIP (44 KB) - Spice Model
Simulation model

LMH6554 PSpice Model (Rev. A)

SNOM157A.ZIP (47 KB) - PSpice Model
Calculation tool

SBOR022 TI FDA Calculator

Supported products & hardware

Supported products & hardware

Products
Fully differential amplifiers
LMH6550 400MHz, Differential, High Speed Op Amps LMH6551 370MHz, Differential, High Speed Op Amp LMH6552 1.5 GHz Fully Differential Amplifier LMH6553 900 MHz Fully Differential Amplifier with Output Limiting Clamp LMH6554 2.8 GHz Ultra Linear Fully Differential Amplifier LMP8350 Ultra Low Distortion Fully Differential Precision ADC Driver with Selectable Power Modes OPA862 12.6V, Low-noise, single-ended-to-differential, high input impedance amplifier THS4120 3.3 V, 100 MHz, 43 V/us, Fully Differential CMOS Amplifier w/Shutdown THS4121 3.3 V, 100 MHz, 43 V/us, Fully Differential CMOS Amplifier THS4130 150MHz, Fully Differential Input/Output Low Noise Amplifier With Shutdown THS4131 Fully Differential Input/Output Low Noise Amplifier THS4140 160MHz, Fully Differential Input/Output High Slew Rate Amplifier With Shutdown THS4141 160MHz, Fully Differential Input/Output High Slew Rate Amplifier THS4150 150MHz, Fully Differential Input/Output High Slew Rate Amplifier With Shutdown THS4151 150MHz, Fully Differential Input/Output High Slew Rate Amplifier THS4500 15V, High-Speed Fully Differential Amplifier with power-down THS4501 High-Speed Fully Differential Amplifier, +/-5 V THS4503 High-Speed Fully-Differential Amplifiers THS4504 Wideband, Low Distortion Fully Differential Amplifier with Shutdown THS4505 Wideband, Low-Distortion Fully Differential Amplifier THS4508 Wideband Fully Differential Amplifier THS4509 1.9-GHz, Wideband, Low-Noise, Low-Distortion, Fully-Differential Amplifier THS4511 1.6-GHz, unity-gain stable, wideband, low-noise, low distortion fully differential amplifier THS4513 1.6-GHz, min gain 1-V/V, low-noise, low distortion fully differential amplifier THS4520 Rail-to-Rail Output Wideband Fully Differential Amplifier THS4521 Very low power rail-to-rail output fully differential amplifier THS4522 Very low power dual channel rail-to-rail output fully differential amplifier THS4524 Very low power quad channel rail-to-rail output fully differential amplifier THS4531 Ultra low power 0.25mA, RRO, fully differential amplifier THS4531A Ultra Low Power, RRO, Fully-Differential Amplifier THS4532 Dual, Ultra low power 0.25mA, RRO, fully differential amplifier THS4541 High-Speed Differential I/O Amplifier THS4551 Low Noise, Precision, 150MHz, Fully Differential Amplifier THS4552 Dual Channel, Low-Noise, Precision, 150-MHz, Fully Differential Amplifier THS4561 Low-power, 60-MHz, wide-supply-range fully differential amplifier THS4567 220-MHz CMOS input fully differential amplifier with VICM and VOCM control THS770006 High-Speed Fully Differential ADC Driver Amplifier with +6dB Fixed Gain
Audio op amps
OPA1637 High-fidelity, high-voltage (36-V), low-noise (3.7-nV/rtHz) Burr-Brown™ audio fully-differential amp
Precision op amps (Vos<1mV)
THP210 High precision (40-μV, 0.1μV/C), high-voltage (36-V), low-noise (3.7-nV/√Hz), fully-differential amp
RF FDAs
LMH3401 7-GHz, Ultra-Wideband, Fully Differential Amplifier LMH5401 8-GHz Ultra wideband fully differential amplifier
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00093 — Optimizing THS4509 to Drive High Speed ADCs Reference Design

This reference design shows the ability of the high-speed amplifier, THS4509 to perform single-ended to differential conversion to drive high-speed analog-to-digital converters (ADCs) while maintaining excellent noise and distortion performance. Performance versus input frequency is shown for both (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00092 — Optimizing LMH6554 to Drive High Speed ADCs

This reference design shows the ability of the high-speed amplifier, LMH6554, to perform single-ended to differential conversion to drive high-speed analog-to-digital converters (ADCs) while maintaining excellent noise and distortion performance. Performance versus input frequency is shown for both (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
UQFN (NHJ) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos