Product details

Sample rate (max) (Msps) 2700 Resolution (Bits) 12 Number of input channels 1 Interface type JESD204B Analog input BW (MHz) 3200 Features Ultra High Speed Rating Catalog Peak-to-peak input voltage range (V) 0.725 Power consumption (typ) (mW) 1800 Architecture Folding Interpolating SNR (dB) 55.1 ENOB (bit) 8.8 SFDR (dB) 72 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 2700 Resolution (Bits) 12 Number of input channels 1 Interface type JESD204B Analog input BW (MHz) 3200 Features Ultra High Speed Rating Catalog Peak-to-peak input voltage range (V) 0.725 Power consumption (typ) (mW) 1800 Architecture Folding Interpolating SNR (dB) 55.1 ENOB (bit) 8.8 SFDR (dB) 72 Operating temperature range (°C) -40 to 85 Input buffer Yes
VQFNP (NKE) 68 100 mm² 10 x 10
  • Excellent Noise and Linearity up to and beyond FIN = 3 GHz
  • Configurable DDC
  • Decimation Factors from 4 to 32 (Complex Baseband Out)
  • Bypass Mode for Full Nyquist Output Bandwidth
  • Usable Output Bandwidth of 540 MHz at
    4x Decimation and 2700 MSPS
  • Usable Output Bandwidth of 320 MHz at
    4x Decimation and 1600 MSPS
  • Usable Output Bandwidth of 67.5 MHz at
    32x Decimation and 2700 MSPS
  • Usable Output Bandwidth of 40 MHz at
    32x Decimation and 1600 MSPS
  • Low Pin-Count JESD204B Subclass 1 Interface
  • Automatically Optimized Output Lane Count
  • Embedded Low Latency Signal Range Indication
  • Low Power Consumption
  • Key Specifications:
    • Max Sampling Rate: 1600 or 2700 MSPS
    • Min Sampling Rate: 1000 MSPS
    • DDC Output Word Size: 15-Bit Complex (30 bits total)
    • Bypass Output Word Size: 12-Bit Offset Binary
    • Noise Floor: –147.3 dBFS/Hz (ADC12J2700)
    • Noise Floor: –145 dBFS/Hz (ADC12J1600)
    • IMD3: −64 dBc (FIN = 2140 MHz ± 30 MHz at −13 dBFS)
    • FPBW (–3 dB): 3.2 GHz
    • Peak NPR: 46 dB
    • Supply Voltages: 1.9 V and 1.2 V
    • Power Consumption
      • Bypass (2700 MSPS): 1.8 W
      • Bypass (1600 MSPS): 1.6 W
      • Power Down Mode: <50 mW
  • Excellent Noise and Linearity up to and beyond FIN = 3 GHz
  • Configurable DDC
  • Decimation Factors from 4 to 32 (Complex Baseband Out)
  • Bypass Mode for Full Nyquist Output Bandwidth
  • Usable Output Bandwidth of 540 MHz at
    4x Decimation and 2700 MSPS
  • Usable Output Bandwidth of 320 MHz at
    4x Decimation and 1600 MSPS
  • Usable Output Bandwidth of 67.5 MHz at
    32x Decimation and 2700 MSPS
  • Usable Output Bandwidth of 40 MHz at
    32x Decimation and 1600 MSPS
  • Low Pin-Count JESD204B Subclass 1 Interface
  • Automatically Optimized Output Lane Count
  • Embedded Low Latency Signal Range Indication
  • Low Power Consumption
  • Key Specifications:
    • Max Sampling Rate: 1600 or 2700 MSPS
    • Min Sampling Rate: 1000 MSPS
    • DDC Output Word Size: 15-Bit Complex (30 bits total)
    • Bypass Output Word Size: 12-Bit Offset Binary
    • Noise Floor: –147.3 dBFS/Hz (ADC12J2700)
    • Noise Floor: –145 dBFS/Hz (ADC12J1600)
    • IMD3: −64 dBc (FIN = 2140 MHz ± 30 MHz at −13 dBFS)
    • FPBW (–3 dB): 3.2 GHz
    • Peak NPR: 46 dB
    • Supply Voltages: 1.9 V and 1.2 V
    • Power Consumption
      • Bypass (2700 MSPS): 1.8 W
      • Bypass (1600 MSPS): 1.6 W
      • Power Down Mode: <50 mW

The ADC12J1600 and ADC12J2700 devices are wideband sampling and digital tuning devices. Texas Instruments’ giga-sample analog-to-digital converter (ADC) technology enables a large block of frequency spectrum to be sampled directly at RF. An integrated DDC (Digital Down Converter) provides digital filtering and down-conversion. The selected frequency block is made available on a JESD204B serial interface. Data is output as baseband 15-bit complex information for ease of downstream processing. Based on the digital down-converter (DDC) decimation and link output rate settings, this data is output on 1 to 5 lanes of the serial interface.

A DDC bypass mode allows the full rate 12-bit raw ADC data to also be output. This mode of operation requires 8 lanes of serial output.

The ADC12J1600 and ADC12J2700 devices are available in a 68-pin VQFN package. The device operates over the Industrial (–40°C ≤ TA ≤ 85°C) ambient temperature range.

The ADC12J1600 and ADC12J2700 devices are wideband sampling and digital tuning devices. Texas Instruments’ giga-sample analog-to-digital converter (ADC) technology enables a large block of frequency spectrum to be sampled directly at RF. An integrated DDC (Digital Down Converter) provides digital filtering and down-conversion. The selected frequency block is made available on a JESD204B serial interface. Data is output as baseband 15-bit complex information for ease of downstream processing. Based on the digital down-converter (DDC) decimation and link output rate settings, this data is output on 1 to 5 lanes of the serial interface.

A DDC bypass mode allows the full rate 12-bit raw ADC data to also be output. This mode of operation requires 8 lanes of serial output.

The ADC12J1600 and ADC12J2700 devices are available in a 68-pin VQFN package. The device operates over the Industrial (–40°C ≤ TA ≤ 85°C) ambient temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet ADC12Jxx00 12-Bit 1.6- or 2.7-GSPS ADCs With Integrated DDC datasheet (Rev. D) PDF | HTML 19 Oct 2017
Technical article Beyond the first Nyquist zone PDF | HTML 25 Sep 2015
Application note System solution for avionics & defense 23 Sep 2015
White paper Ready to make the jump to JESD204B? White Paper (Rev. B) 19 Mar 2015
EVM User's guide ADC12J2700EVM and ADC12J1600EVM User's Guide 05 Aug 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC12J2700EVM — ADC12J2700 12-Bit, 2.7-GSPS, RF Sampling Analog-to-Digital Converter Evaluation Module

The ADC12J2700EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ ADC12J2700. The ADC12J2700 is a low power, 12-bit, 2.7-GSPS RF-sampling analog to digital converter (ADC) with a buffered analog input, integrated Digital Down Converter with programmable NCO and (...)

User guide: PDF
Not available on TI.com
Firmware

TI-JESD204-IP — JESD204 Rapid Design IP for FPGAs connected to TI high-speed data converters

The JESD204 rapid design IP has been designed to enable FPGA engineers to achieve an accelerated path to a working JESD204 system. The IP has been architected in a way that downstream digital processing and other application logic are isolated from most of the performance- and timing-critical (...)
Support software

DATACONVERTERPRO-SW — High-speed data converter pro software

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)
Simulation model

ADC12J1600 IBIS Model (Rev. A)

SLAM223A.ZIP (24 KB) - IBIS Model
Simulation model

ADC12J4000 IBIS-AMI Model (Rev. A)

SLAM198A.ZIP (4134 KB) - IBIS-AMI Model
Calculation tool

FREQ-DDC-FILTER-CALC — RF-Sampling Frequency Planner, Analog Filter, and DDC Excel™ Calculator

This Excel calculator provides system designers a way to simplify the design and debugging of direct RF-sampling receivers. It offers three functions: frequency planning, analog filtering, and decimation filter spur location.

In the concept phase, a frequency-planning tool enables fine tuning of (...)

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00432 — Synchronization of JESD204B Giga-Sample ADCs using Xilinx Platform for Phased Array Radar Systems

This system level design shows how two ADC12J4000 evaluation modules (EVMs) can be synchronized together using a Xilinx VC707 platform. The design document describes the required hardware modifications and device configurations, including the clocking scheme. Example configuration files are shown (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFNP (NKE) 68 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos