Product details

Number of input channels 1 Resolution (Bits) 15 Sample rate (max) (Msps) 4000 Features Decimating Filter, Differential Inputs, Out of Range Indicator, Power Down, Ultra High Speed Analog input BW (MHz) 3300 SFDR (typ) (dB) 70.1 SNR (typ) (dB) 59.9 Power consumption (typ) (mW) 2000 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of input channels 1 Resolution (Bits) 15 Sample rate (max) (Msps) 4000 Features Decimating Filter, Differential Inputs, Out of Range Indicator, Power Down, Ultra High Speed Analog input BW (MHz) 3300 SFDR (typ) (dB) 70.1 SNR (typ) (dB) 59.9 Power consumption (typ) (mW) 2000 Operating temperature range (°C) -40 to 85 Rating Catalog
VQFNP (NKE) 68 100 mm² 10 x 10
  • Excellent Noise and Linearity up to and beyond FIN = 3 GHz
  • Configurable DDC
  • Decimation Factors from 4 to 32 (Complex Baseband Out)
  • Usable Output Bandwidth of 800 MHz at
    4x Decimation and 4000 MSPS
  • Usable Output Bandwidth of 100 MHz at
    32x Decimation and 4000 MSPS
  • Low Pin-Count JESD204B Subclass 1 Interface
  • Automatically Optimized Output Lane Count
  • Embedded Low Latency Signal Range Indication
  • Low Power Consumption
  • Key Specifications:
    • Max Sampling Rate: 4000 MSPS
    • Min Sampling Rate: 1000 MSPS
    • DDC Output Word Size: 15-Bit Complex (30 bits total)
    • IMD3: −64 dBc (FIN = 2140 MHz ± 30 MHz at −13 dBFS)
    • FPBW (–3 dB): 3.2 GHz
    • Supply Voltages: 1.9 V and 1.2 V
    • Power Consumption
      • Decimate by 10 (4000 MSPS): 2 W
      • Power Down Mode: <50 mW
  • Excellent Noise and Linearity up to and beyond FIN = 3 GHz
  • Configurable DDC
  • Decimation Factors from 4 to 32 (Complex Baseband Out)
  • Usable Output Bandwidth of 800 MHz at
    4x Decimation and 4000 MSPS
  • Usable Output Bandwidth of 100 MHz at
    32x Decimation and 4000 MSPS
  • Low Pin-Count JESD204B Subclass 1 Interface
  • Automatically Optimized Output Lane Count
  • Embedded Low Latency Signal Range Indication
  • Low Power Consumption
  • Key Specifications:
    • Max Sampling Rate: 4000 MSPS
    • Min Sampling Rate: 1000 MSPS
    • DDC Output Word Size: 15-Bit Complex (30 bits total)
    • IMD3: −64 dBc (FIN = 2140 MHz ± 30 MHz at −13 dBFS)
    • FPBW (–3 dB): 3.2 GHz
    • Supply Voltages: 1.9 V and 1.2 V
    • Power Consumption
      • Decimate by 10 (4000 MSPS): 2 W
      • Power Down Mode: <50 mW

The LM15851 device is a wideband sampling and digital tuning device. Texas Instruments’ giga-sample analog-to-digital converter (ADC) technology enables a large block of frequency spectrum to be sampled directly at RF. An integrated DDC (Digital Down Converter) provides digital filtering and down-conversion. The selected frequency block is made available on a JESD204B serial interface. Data is output as baseband 15-bit complex information for ease of downstream processing. Based on the digital down-converter (DDC) decimation and link output rate settings, this data is output on 1 to 5 lanes of the serial interface.

The LM15851 device is available in a 68-pin VQFN package. The device operates over the Industrial (–40°C ≤ TA ≤ 85°C) ambient temperature range.

The LM15851 device is a wideband sampling and digital tuning device. Texas Instruments’ giga-sample analog-to-digital converter (ADC) technology enables a large block of frequency spectrum to be sampled directly at RF. An integrated DDC (Digital Down Converter) provides digital filtering and down-conversion. The selected frequency block is made available on a JESD204B serial interface. Data is output as baseband 15-bit complex information for ease of downstream processing. Based on the digital down-converter (DDC) decimation and link output rate settings, this data is output on 1 to 5 lanes of the serial interface.

The LM15851 device is available in a 68-pin VQFN package. The device operates over the Industrial (–40°C ≤ TA ≤ 85°C) ambient temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM15851 Ultra-Wideband RF Sampling Subsystem datasheet (Rev. E) PDF | HTML 19 Oct 2017
Application note System solution for avionics & defense 23 Sep 2015
White paper Ready to make the jump to JESD204B? White Paper (Rev. B) 19 Mar 2015
EVM User's guide LM15851EVM User's Guide (Rev. A) 05 Aug 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

DATACONVERTERPRO-SW High Speed Data Converter Pro GUI Installer, v5.20

This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)

Supported products & hardware

Supported products & hardware

Products
High-speed DACs (>10 MSPS)
DAC3152 Dual-channel, 10-bit, 500-MSPS digital-to-analog converter (DAC) with current sink output DAC3162 Dual-Channel, 12-Bit, 500-MSPS Digital-to-Analog Converter (DAC) DAC3282 Dual-Channel, 16-Bit, 625-MSPS, 1x-2x Interpolating Digital-to-Analog Converter (DAC) DAC3283 Dual-Channel, 16-Bit, 800-MSPS, 1x-4x Interpolating Digital-to-Analog Converter (DAC) DAC3482 Dual-Channel, 16-Bit, 1.25-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC) DAC3484 Quad-Channel, 16-Bit, 1.25-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC) DAC34H84 Quad-Channel, 16-Bit, 1.25-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC) DAC34SH84 Quad-Channel, 16-Bit, 1.5-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC) DAC37J82 Dual-Channel, 16-Bit, 1.6-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC) DAC37J84 Quad-Channel, 16-Bit, 1.6-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC) DAC38J82 Dual-Channel, 16-Bit, 2.5-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC) DAC38J84 Quad-Channel, 16-Bit, 2.5-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC) DAC38RF80 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC) DAC38RF82 Dual-Channel, 14-Bit, 9-GSPS, 1x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC) DAC38RF83 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC) DAC38RF84 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC) DAC38RF85 14-Bit, 9-GSPS, 6x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC) DAC38RF86 Dual-Channel, 14-Bit, 9-GSPS, 6x-24x Interpolating, 9 GHz GSM PLL Digital-to-Analog Converter (DAC) DAC38RF87 Dual-Channel, 14-Bit, 6.2-GSPS, 6x-24x Interpolating, 6 GHz GSM PLL Digital-to-Analog Converter DAC38RF89 Dual-Channel, 14-Bit, 8.4-GSPS, 1x-24x Interpolating, 5 & 7.5 GHz PLL Digital-to-Analog Converter DAC38RF90 Dual-Channel, 14-Bit, 9-GSPS, 12x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC) DAC38RF93 Dual-Channel, 14-Bit, 9-GSPS, 12x-24x Interpolating, 6 & 9 GHz PLL Digital-to-Analog Converter (DAC) DAC38RF96 Dual-Channel, 14-Bit, 9-GSPS, 12x-24x Interpolating, 9 GHz GSM PLL Digital-to-Analog Converter (DAC) DAC38RF97 Dual-Channel, 14-Bit, 6-GSPS, 12x-24x Interpolating, 6-GHz GSM PLL Digital-to-Analog Converter (DAC) DAC5681 16-Bit, 1.0-GSPS Digital-to-Analog Converter (DAC) DAC5681Z 16-Bit, 1.0-GSPS, 1x-4x Interpolating Digital-to-Analog Converter (DAC) DAC5682Z Dual-Channel, 16-Bit, 1.0-GSPS, 1x-4x Interpolating Digital-to-Analog Converter (DAC) DAC5686 Dual-Channel, 16-Bit, 500-MSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC) DAC5687 Dual-Channel, 16-Bit, 500-MSPS, 1x-8x Interpolating Digital-to-Analog Converter (DAC)
High-speed ADCs (≥10 MSPS)
ADC08060 8-Bit 60MSPS 1.3mW/MSPS Analog-to-Digital Converter (ADC) With Internal Sample and Hold ADC08100 8-Bit 100MSPS 1.3mW/MSPS Analog-to-Digital Converter (ADC) ADC08200 8-Bit 200MSPS Low-Power Analog-to-Digital Converter (ADC) With Internal Sample and Hold ADC08351 8-Bit, 42-MSPS Analog-to-Digital Converter (ADC) ADC09QJ1300-Q1 Automotive quad-channel, 9-bit, 1.3-GSPS analog-to-digital converter (ADC) with JESD204C interface ADC1175 8-Bit 20MSPS Analog-to-Digital Converter (ADC) ADC12DJ3200 12-bit, dual 3.2-GSPS or single 6.4-GSPS, RF-sampling analog-to-digital converter (ADC) ADC12DJ5200RF RF-sampling 12-bit ADC with dual-channel 5.2 GSPS or single-channel 10.4 GSPS ADC12J1600 12-Bit, 1.6-GSPS, RF Sampling Analog-to-Digital Converter (ADC) ADC12J2700 12-Bit, 2.7-GSPS, RF Sampling Analog-to-Digital Converter (ADC) ADC12J4000 12-Bit, 4.0-GSPS, RF Sampling Analog-to-Digital Converter (ADC) ADC12QJ1600-Q1 Automotive, quad-channel, 12-bit, 1.6-GSPS ADC with JESD204C interface ADC14X250 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADC16DX370 Dual-Channel, 16-Bit, 370-MSPS Analog-to-Digital Converter (ADC) ADC31JB68 16-Bit, 500-MSPS Analog-to-Digital Converter (ADC) ADC3221 Dual-Channel, 12-Bit, 25-MSPS Analog-to-Digital Converter (ADC) ADC3222 Dual-Channel, 12-Bit, 50-MSPS Analog-to-Digital Converter (ADC) ADC3223 Dual-Channel, 12-Bit, 80-MSPS Analog-to-Digital Converter (ADC) ADC3224 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADC3241 Dual-Channel, 14-Bit, 25-MSPS Analog-to-Digital Converter (ADC) ADC3242 Dual-Channel, 14-Bit, 50-MSPS Analog-to-Digital Converter (ADC) ADC3243 Dual-Channel, 14-Bit, 80-MSPS Analog-to-Digital Converter (ADC) ADC3244 Dual-channel 14-bit 125-MSPS analog-to-digital converter (ADC) ADC32J22 Dual-Channel, 12-Bit, 50-MSPS Analog-to-Digital Converter (ADC) ADC32J23 Dual-Channel, 12-Bit, 80-MSPS Analog-to-Digital Converter (ADC) ADC32J24 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADC32J25 Dual-Channel, 12-Bit, 160-MSPS Analog-to-Digital Converter (ADC) ADC32J42 Dual-Channel, 14-Bit, 50-MSPS Analog-to-Digital Converter (ADC) ADC32J43 Dual-Channel, 14-Bit, 80-MSPS Analog-to-Digital Converter (ADC) ADC32J44 Dual-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADC32J45 Dual-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter (ADC) ADC32RF45 Dual-channel, 14-bit, 3-GSPS, RF-sampling analog-to-digital converter (ADC) ADC3541 Single-channel, 14-bit, 10-MSPS, low-noise, ultra-low-power and low-latency ADC ADC3542 Single-channel, 14-bit, 25-MSPS, low-noise, ultra-low-power and low-latency ADC ADC3543 Single-channel, 14-bit, 65-MSPS, low-noise, ultra-low-power and low-latency ADC ADC3544 Single-channel, 14-bit, 125-MSPS, low-noise, ultra-low-power and low-latency ADC ADC3561 Single-channel, 16-bit, 10-MSPS, low-noise ultra-low-power low-latency ADC ADC3562 Single-channel, 16-bit, 25-MSPS, low-noise ultra-low-power low-latency ADC ADC3581 Single-channel, 18-bit, 10-MSPS, low-noise ultra-low-power low-latency ADC ADC3582 Single-channel, 18-bit, 25-MSPS, low-noise ultra-low-power low-latency ADC ADC3641 Dual-channel, 14-bit, 10-MSPS, low-noise, ultra-low-power analog-to-digital converter (ADC) ADC3642 Dual-channel, 14-bit, 25-MSPS, low-noise, ultra-low-power analog-to-digital converter (ADC) ADC3643 Dual-channel, 14-bit, 65-MSPS, low-noise, ultra-low-power analog-to-digital converter (ADC) ADC3644 Dual-channel, 14-bit, 125-MSPS, low-noise, ultra-low-power analog-to-digital converter (ADC) ADC3660 Dual, 16-bit, 0.5-MSPS to 65-MSPS, low-noise, ultra-low-power analog-to-digital converter (ADC) ADC3661 Dual-channel, 16-bit, 10-MSPS, low-noise ultra-low-power low-latency ADC ADC3662 Dual-channel, 16-bit, 25-MSPS, low-noise, ultra-low-power, low-latency ADC ADC3663 Dual-channel, 16-bit, 65-MSPS, low-noise, ultra-low-power, low-latency ADC ADC3664 Dual-channel, 14-bit, 125-MSPS, high-SNR, low-power ADC with SLVDS interface ADC3681 Dual-channel, 18-bit, 10-MSPS, low-noise ultra-low-power low-latency ADC ADC3682 Dual-channel, 18-bit, 25-MSPS, low-noise, ultra-low-power, low-latency ADC ADC3683 Dual-channel, 18-bit, 65-MSPS, low-noise, ultra-low-power, low-latency ADC ADS4122 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS4125 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS4126 12-Bit, 160-MSPS Analog-to-Digital Converter (ADC) ADS4129 12-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS4142 14-bit, 65 MSPS, Analog-to-Digital Converter (ADC) ADS4145 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS4146 14-Bit, 160-MSPS Analog-to-Digital Converter (ADC) ADS4149 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS41B25 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS41B29 12-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS41B49 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS4222 Dual-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS4225 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS4226 Dual-Channel, 12-Bit, 160-MSPS Analog-to-Digital Converter (ADC) ADS4229 Dual-Channel, 12-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS4242 Dual-Channel, 14-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS4245 Dual-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS4246 Dual-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter (ADC) ADS4249 Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS42B49 Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS42JB46 Dual-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter (ADC) ADS42JB49 Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS42JB69 Dual-Channel, 16-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS42LB49 Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS42LB69 Dual-Channel, 16-Bit 250-MSPS Analog-to-Digital Converter (ADC) ADS5242 Quad-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS5281 Eight-Channel, 12-Bit, 50-MSPS Analog-to-Digital Converter (ADC) ADS5282 Eight-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS5287 Eight-Channel, 10-Bit, 40-MSPS Analog-to-Digital Converter (ADC) ADS5400 12-bit 1-GSPS analog-to-digital converter (ADC) ADS5411 11-Bit, 105-MSPS Analog-to-Digital Converter (ADC) ADS5423 14-Bit, 80-MSPS Analog-to-Digital Converter (ADC) ADS5424 14-Bit, 105-MSPS Analog-to-Digital Converter (ADC) ADS5440 13-Bit, 210-MSPS Analog-to-Digital Converter (ADC) ADS5444 13-bit 250-MSPS analog-to-digital converter (ADC) ADS5463 12-bit 500-MSPS analog-to-digital converter (ADC) ADS5474 14-bit 400-MSPS analog-to-digital converter (ADC) ADS5481 16-bit, 80-MSPS analog-to-digital converter (ADC) with high SFDR and LVDS outputs ADS5482 16-Bit, 105-MSPS Analog-to-Digital Converter (ADC) ADS5483 16-Bit, 135-MSPS Analog-to-Digital Converter (ADC) ADS5484 16-Bit, 170-MSPS Analog-to-Digital Converter (ADC) ADS5485 16-Bit, 200-MSPS Analog-to-Digital Converter (ADC) ADS54J20 Dual-Channel, 12-Bit, 1.0-GSPS Analog-to-Digital Converter (ADC) ADS54J40 Dual-Channel, 14-Bit, 1.0-GSPS Analog-to-Digital Converter (ADC) ADS54J42 Dual-Channel, 14-Bit, 625-MSPS Analog-to-Digital Converter (ADC) ADS54J54 Quad-Channel, 14-Bit, 500-MSPS Analog-to-Digital Converter (ADC) ADS54J60 Dual-Channel, 16-Bit, 1.0-GSPS Analog-to-Digital Converter (ADC) ADS54J64 Quad-Channel, 14-Bit, 1-GSPS, 2x-Oversampling Analog-to-Digital Converter (ADC) ADS54J66 Quad-Channel, 14-Bit, 500-MSPS Analog-to-Digital Converter (ADC) ADS54J69 Dual-Channel, 16-Bit, 500-MSPS Analog-to-Digital Converter (ADC) ADS54RF63 12-Bit, 550-MSPS, RF Sampling Analog-to-Digital Converter (ADC) ADS5517 11-Bit, 200-MSPS Analog-to-Digital Converter (ADC) ADS5525 12-Bit, 170-MSPS Analog-to-Digital Converter (ADC) ADS5527 12-Bit, 210-MSPS Analog-to-Digital Converter (ADC) ADS5545 14-Bit, 170-MSPS Analog-to-Digital Converter (ADC) ADS5546 14-Bit, 190-MSPS Analog-to-Digital Converter (ADC) ADS5547 14-Bit, 210-MSPS Analog-to-Digital Converter (ADC) ADS5560 16-Bit, 40-MSPS Analog-to-Digital Converter (ADC) ADS5562 16-bit, 80-MSPS analog-to-digital converter (ADC) with high SNR and CMOS/LVDS outputs ADS58B18 11-Bit, 200-MSPS Analog-to-Digital Converter (ADC) ADS58B19 9-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS58C28 Dual-Channel, 11-Bit, 200-MSPS Analog-to-Digital Converter (ADC) ADS58C48 Quad-Channel, 11-Bit, 200-MSPS Analog-to-Digital Converter (ADC) ADS6122 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS6123 12-Bit, 80-MSPS Analog-to-Digital Converter (ADC) ADS6124 12-Bit, 105-MSPS Analog-to-Digital Converter (ADC) ADS6125 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS6128 12-Bit, 210-MSPS Analog-to-Digital Converter (ADC) ADS6129 12-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS6142 14-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS6143 14-Bit, 80-MSPS Analog-to-Digital Converter (ADC) ADS6144 14-Bit, 105-MSPS Analog-to-Digital Converter (ADC) ADS6145 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS6148 14-Bit, 210-MSPS Analog-to-Digital Converter (ADC) ADS6149 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS61JB23 12-Bit, 80-MSPS Analog-to-Digital Converter (ADC) ADS6222 Dual-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS6224 Dual-Channel, 12-Bit, 105-MSPS Analog-to-Digital Converter (ADC) ADS6225 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS6242 Dual-Channel, 14-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS6243 Dual-Channel, 14-Bit, 80-MSPS Analog-to-Digital Converter (ADC) ADS6244 Dual-Channel, 14-Bit, 105-MSPS Analog-to-Digital Converter (ADC) ADS6245 Dual-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS62C15 Dual-Channel, 11-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS62C17 Dual-Channel, 11-Bit, 200-MSPS Analog-to-Digital Converter (ADC) ADS62P15 Dual-Channel, 11-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS62P22 Dual-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS62P23 Dual-Channel, 12-Bit, 80-MSPS Analog-to-Digital Converter (ADC) ADS62P24 Dual-Channel, 12-Bit, 105-MSPS Analog-to-Digital Converter (ADC) ADS62P25 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS62P28 Dual-Channel, 12-Bit, 210-MSPS Analog-to-Digital Converter (ADC) ADS62P29 Dual-Channel, 12-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS62P42 Dual-Channel, 14-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS62P43 Dual-Channel, 14-Bit, 80-MSPS Analog-to-Digital Converter (ADC) ADS62P44 Dual-Channel, 14-Bit, 105-MSPS Analog-to-Digital Converter (ADC) ADS62P45 Dual-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS62P48 Dual-Channel, 14-Bit, 210-MSPS Analog-to-Digital Converter (ADC) ADS62P49 Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC) ADS6422 Quad-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS6423 Quad-Channel, 12-Bit, 80-MSPS Analog-to-Digital Converter (ADC) ADS6424 Quad-Channel, 12-Bit, 105-MSPS Analog-to-Digital Converter (ADC) ADS6425 Quad-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter (ADC) ADS6442 Quad-Channel, 14-Bit, 65-MSPS Analog-to-Digital Converter (ADC) ADS6443 Quad-Channel, 14-Bit, 80-MSPS Analog-to-Digital Converter (ADC) ADS6444 Quad-Channel, 14-Bit, 105-MSPS Analog-to-Digital Converter (ADC) ADS6445 Quad-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter (ADC) AFE7222 Dual-Channel 12-Bit 65MSPS ADC and 130MSPS DAC With Auxiliary ADC and DACs AFE7225 Dual-Channel, 12-Bit, 125-MSPS ADC & Dual-Channel 12-Bit 250-MSPS DAC With Auxiliary ADC and DACs
Ultrasound AFEs
AFE5401-Q1 Quad-Channel Integrated Analog Front End for Automotive Radar AFE5803 Fully Integrated, 8-Channel Ultrasound Analog Front End AFE5804 8-channel analog front end for ultrasound AFE5805 8-channel low noise analog front end for ultrasound AFE5807 8-channel analog front end with passive CW mixer for ultrasound AFE5808 8-channel low noise analog front end with passive CW mixer for ultrasound AFE5809 Fully-Integrated, 8-Ch Ultrasound Analog Front End w/ Passive CW Mixer and Digital I/Q Demodulation AFE5812 8-Channel Ultrasound Analog Front End With Passive CW Mixer and Digital I/Q Demodulator, 0.75nV/rtHz AFE5851 16-Channel VGA With Analog-to-Digital Converter (ADC)
RF transceivers
AFE7070 Integrated NCO, Dual 14-bit 65MSPS DAC, RF IQ Modulator and LVDS output option AFE7422 2-transmit, 2-receive RF-sampling transceiver, 10-MHz to 6-GHz, max 1200-MHz IBW AFE7681 4-transmit, 2-receive RF-sampling transceiver, 100-MHz to 5.2-GHz, max 1200-MHz IBW AFE7683 2-transmit, 4-receive RF-sampling transceiver, 100-MHz to 5.2-GHz, max 1200-MHz IBW, single DUC/D AFE7684 2-transmit, 4-receive RF-sampling transceiver, 100-MHz to 5.2-GHz, max 1200-MHz IBW, dual DUC/DDC AFE7686 4-transmit, 4-receive RF-sampling transceiver, 100-MHz to 5.2-GHz, max 1200-MHz IBW, dual DUC/DDC AFE7769 4-transmit, 4-receive, 2-feedback RF transceiver, 600-MHz to 6-GHz, four PLLs, wireless purpose AFE7900 4-transmit, 6-receive RF-sampling transceiver, 5-MHz to 7.4-GHz, max 1200-MHz IBW AFE7950 4-transmit, 6-receive RF-sampling transceiver, 600-MHz to 12-GHz, max 1200-MHz IBW
RF receivers
ADC32RF80 Dual-channel, 14-bit, 3-GSPS, dual DDC/channel, RF-sampling wideband receiver and feedback IC ADS54T01 1-ch 750MSPS BTS Feedback and Receiver IC ADS58H40 Quad-Channel, 14-Bit, 250-MSPS Receiver and Feedback IC ADS62PF49 Dual Channel 250MSPS Feedback Receiver IC LM15851 12-Bit, 4.0-GSPS, RF-Sampling Wideband Receiver
RF transmitters
ADS58J63 Quad Channel 14-bit 500 Msps Telecom Receiver IC ADS58J64 Quad-channel, 14-bit, 1-GSPS telecom receiver and feedback IC
Hardware development
Evaluation board
ADC12J2700EVM ADC12J2700 12-Bit, 2.7-GSPS, RF Sampling Analog-to-Digital Converter Evaluation Module ADC12J4000EVM ADC12J4000 12-Bit, 4.0-GSPS, RF Sampling Analog-to-Digital Converter Evaluation Module ADC32RF54EVM ADC32RF55 evaluation module for dual-channel 14-bit 2.6-GSPS RF-sampling ADC with low NSD ADC32RF55EVM ADC32RF55 evaluation module for dual-channel 14-bit 3-GSPS RF-sampling ADC with low NSD ADS4122EVM ADS4122 12-Bit, 65-MSPS Analog-to-Digital Converter Evaluation Module ADS4129EVM ADS4129 12-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module ADS4142EVM ADS4142 14-bit, 65 MSPS, Analog-to-Digital Converter Evaluation Module ADS4149EVM ADS4149 14-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module ADS41B25EVM ADS41B25 12-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module ADS41B29EVM ADS41B29 12-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module ADS4222EVM ADS4222 Dual-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter Evaluation Module ADS4225EVM ADS4225 Dual-Channel, 12-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module ADS4226EVM ADS4226 Dual-Channel, 12-Bit, 160-MSPS Analog-to-Digital Converter Evaluation Module ADS4229EVM ADS4229 Dual-Channel, 12-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module ADS4242EVM ADS4242 Dual-Channel, 14-Bit, 65-MSPS Analog-to-Digital Converter Evaluation Module ADS4245EVM ADS4245 Dual-Channel, 14-Bit, 125-MSPS Analog-to-Digital Converter Evaluation Module ADS4249EVM ADS4249 Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module ADS42JB46EVM ADS42JB46 Dual-Channel, 14-Bit, 160-MSPS Analog-to-Digital Converter Evaluation Module ADS42JB49EVM ADS42JB49 Dual-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module ADS42JB69EVM ADS42JB69 Dual-Channel, 16-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module ADS5263EVM ADS5263 evaluation module ADS5281EVM ADS5281 Eight-Channel, 12-Bit, 50-MSPS Analog-to-Digital Converter Evaluation Board ADS5282EVM ADS5282 Eight-Channel, 12-Bit, 65-MSPS Analog-to-Digital Converter Evaluation Module ADS5292EVM ADS5292 evaluation module ADS5294EVM ADS5294 evaluation module ADS5295EVM ADS5295 evaluation module ADS5400EVM ADS5400 12-bit, 1.0-GSPS Analog-to-Digital Converter Evaluation Module ADS5463EVM ADS5463 12-bit 500-MSPS ADC evaluation module ADS5474EVM ADS5474 14-bit 400-MSPS ADC evaluation module ADS5482EVM ADS5482 16-Bit, 105-MSPS Analog-to-Digital Converter Evaluation Module ADS5484EVM ADS5484 16-Bit, 170-MSPS Analog-to-Digital Converter Evaluation Module ADS54RF63EVM ADS54RF63 12-Bit, 550-MSPS, RF Sampling Analog-to-Digital Converter Evaluation Module ADS5560EVM ADS5560 16-Bit, 40-MSPS Analog-to-Digital Converter Evaluation Module ADS5562EVM ADS5562 16-Bit, 80-MSPS Analog-to-Digital Converter Evaluation Module ADS58B18EVM ADS58B18 11-Bit, 200-MSPS Analog-to-Digital Converter Evaluation Module ADS58B19EVM ADS58B19 9-Bit, 250-MSPS Analog-to-Digital Converter Evaluation Module ADS58C28EVM ADS58C28 Dual-Channel, 11-Bit, 200-MSPS Analog-to-Digital Converter Evaluation Module ADS58J63EVM ADS58J63 Evaluation Module AFE5801EVM AFE5801 evaluation module AFE7920EVM AFE7920 evaluation module for four-transmit four-receive two-feedback-path RF-sampling transceiver DAC3152EVM DAC3152 Dual-Channel, 10-Bit, 500-MSPS Digital-to-Analog Converter Evaluation Module DAC3162EVM DAC3162 Dual-Channel, 12-Bit, 500-MSPS Digital-to-Analog Converter Evaluation Module DAC37J82EVM DAC37J82 Dual-Channel, 16-Bit, 1.6-GSPS, 1x-16x Interpolating DAC Evaluation Module DAC37J84EVM DAC37J84 Quad-Channel, 16-Bit, 1.6-GSPS, 1x-16x Interpolating DAC Evaluation Module DAC38J82EVM DAC38J82 Dual-Channel, 16-Bit, 2.5-GSPS, 1x-16x Interpolating Digital-to-Analog Converter EVM DAC38J84EVM DAC38J84 Quad-Channel, 16-Bit, 2.5-GSPS, 1x-16x Interpolating DAC Evaluation Module DAC5681EVM DAC5681 16-Bit, 1.0-GSPS Digital-to-Analog Converter Evaluation Module DAC5681ZEVM DAC5681Z 16-Bit, 1.0-GSPS, 1x-4x Interpolating Digital-to-Analog Converter Evaluation Module TSW14J50EVM Data capture/pattern generator: data converter EVM with 8 JESD204B lanes from 0.6-6.5Gbps TSW14J57EVM Data capture/pattern generator: data converter EVM with 16 JESD204B lanes from 1.6-15Gbps TSW14J58EVM Data capture/pattern generator: data converter EVM with 16 JESD204B/C lanes from 1.6 to 24.5 Gbps TSW3084EVM Wideband Transmit Signal Chain Evaluation Board and Reference Design TSW3085EVM Wideband Transmit Signal Chain Evaluation Board and Reference Design TSW30H84EVM Wideband Transmit Signal Chain Evaluation Board and Reference Design
Software
Support software
DATACONVERTERPRO-SW High-speed data converter pro software
Download options
Simulation model

ADC12J4000 IBIS-AMI Model (Rev. A)

SLAM198A.ZIP (4134 KB) - IBIS-AMI Model
Simulation model

LM15851 IBIS Model (Rev. A)

SLAM222A.ZIP (24 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
VQFNP (NKE) 68 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos