DAC3283
- Dual, 16-Bit, 800 MSPS DACs
- 8-Bit Input LVDS Data Bus
- Byte-Wide Interleaved Data Load
- 8 Sample Input FIFO
- Optional Data Pattern Checker
- Multi-DAC Synchronization
- Selectable 2x-4x Interpolation Filters
- Stop-Band Attenuation > 85 dB
- Fs/2 and ± Fs/4 Coarse Mixer
- Digital Quadrature Modulator Correction
- Gain, Phase and Offset Correction
- Temperature Sensor
- 3- or 4-Wire Serial Control Interface
- On-Chip 1.2-V Reference
- Differential Scalable Output: 2 to 20 mA
- Single-Carrier TM1 WCDMA ACLR: 82 dBc at
fOUT = 122.88 MHz - Low Power: 1.3 W at 800 MSPS
- Space Saving Package: 48-pin 7×7mm QFN
- APPLICATIONS
- Cellular Base Stations
- Diversity Transmit
- Wideband Communications
- Digital Synthesis
All other trademarks are the property of their respective owners
The DAC3283 is a dual-channel 16-bit 800 MSPS digital-to-analog converter (DAC) with an 8-bit LVDS input data bus with on-chip termination, optional 2x-4x interpolation filters, digital IQ compensation and internal voltage reference. The DAC3283 offers superior linearity, noise and crosstalk performance.
Input data can be interpolated by 2x or 4x through on-chip interpolating FIR filters with over 85 dB of stop-band attenuation. Multiple DAC3283 devices can be fully synchronized.
The DAC3283 allows either a complex or real output. An optional coarse mixer in complex mode provides frequency upconversion and the dual DAC output produces a complex Hilbert Transform pair. The digital IQ compensation feature allows optimization of phase, gain and offset to maximize sideband rejection and minimize LO feed-through of an external quadrature modulator performing the final single sideband RF up-conversion.
The DAC3283 is characterized for operation over the entire industrial temperature range of –40°C to 85°C and is available in a 48-pin 7×7mm QFN package.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DAC3283EVM — DAC3283 Dual-Channel, 16-Bit, 800-MSPS, 1x-4x Interpolating Digital-to-Analog Evaluation Module
The DAC3283EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' dual-channel 16-bit 800 MSPS DAC3283 digital-to-analog converter (DAC) with 8-byte wide DDR LVDS data input, integrated 2x/4x interpolation filters and exceptional linearity at high IFs. The (...)
FMC-DAC-ADAPTER — High Speed DAC to FMC (Xilinx) Header Adapter Card
DATACONVERTERPRO-SW — High Speed Data Converter Pro GUI Installer, v5.20
This high-speed data converter pro GUI is a PC (Windows® XP/7/10 compatible) program designed to aid in evaluation of most TI high-speed data converter [analog-to-digital converter (ADC) and digital-to-analog converter (DAC)] and analog front-end (AFE) platforms. Designed to support the entire (...)
Supported products & hardware
Products
High-speed DACs (>10 MSPS)
High-speed ADCs (≥10 MSPS)
Ultrasound AFEs
RF transceivers
RF receivers
RF transmitters
Hardware development
Evaluation board
Software
Support software
ABACO-3P-FMC150FPGA — Abaco Systems® FMC150 FPGA mezzanine card
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGZ) | 48 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.