ADC3683EVMCVAL

ADC3683-SP evaluation module

ADC3683EVMCVAL

Order now

Overview

<p>The ADC3683EVMCVAL is used to evaluate the ADC3683-SP analog-to-digital converter (ADC). ADC3683-SP uses a serial low-voltage differential signaling (LVDS) interface to output the digital data. The serialized LVDS interface supports output rates up to 1Gbps. ADC3683-SP can be operated in oversampling + decimating mode using the internal decimation filter to improve the dynamic range and relax external antialiasing filter.</p>

Features
  • Transformer-coupled or single-ended clock inputs
  • FMC connector
  • Single 5V power-supply jack for easy power up
  • REF35160QDBVR precision voltage reference for the ADC 1.6V external reference
High-speed ADCs (≥10 MSPS)
ADC3683-SP Radiation-hardness-assured (RHA), QMLV, 300-krad, 18-bit, 2-channel 65MSPS low-latency low-power ADC

 

Series voltage references
REF35 650-nA quiescent current, 12-ppm/°C drift, ultra-low-power precision voltage reference
Download View video with transcript Video

Order & start development

Evaluation board

ADC3683EVMCVAL — ADC3683-SP evaluation module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide ADC36xxEVMCVAL Evaluation Module User's Guide PDF | HTML 04 Dec 2023
Certificate ADC3683EVMCVAL EU Declaration of Conformity (DoC) 29 Nov 2023

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos